(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
45° helix roughing that's capable of high-efficiency machining by high-speed rotation
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-LS-HRFPR6-[20-65/1]-15 |
SN-TSC-LS-HRFPR8-[25-70/1]-20 |
SN-TSC-LS-HRFPR10-[30-75/1]-25 |
SN-TSC-LS-HRFPR12-[35-80/1]-30 |
SN-TSC-LS-HRFPR16-[45-88/1]-40 |
SN-TSC-LS-HRFPR20-[50-95/1]-45 |
TSC-LS-HRFPR6 |
TSC-LS-HRFPR8 |
TSC-LS-HRFPR8-6 |
TSC-LS-HRFPR10 |
TSC-LS-HRFPR10-8 |
TSC-LS-HRFPR12 |
TSC-LS-HRFPR12-10 |
TSC-LS-HRFPR14 |
TSC-LS-HRFPR16 |
TSC-LS-HRFPR18 |
TSC-LS-HRFPR20 |
Part Number |
---|
Loading...
Model Number | Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Number of Flutes | Figure | ||
Outer Diameter D |
Shank Diameter d |
||||||
TSC-LS-HRFPR | 6 | — | 6 | 15 | 100 | 3 | 1 |
8 | 6 | 6 | 20 | 100 | 4 | 2 | |
8 | — | 8 | 20 | 100 | 4 | 1 | |
10 | 8 | 8 | 25 | 100 | 4 | 2 | |
10 | — | 10 | 25 | 100 | 4 | 1 | |
12 | 10 | 10 | 30 | 120 | 4 | 2 | |
12 | — | 12 | 30 | 120 | 4 | 1 | |
14 | — | 12 | 35 | 120 | 4 | 2 | |
16 | — | 16 | 40 | 120 | 4 | 1 | |
18 | — | 16 | 45 | 125 | 4 | 2 | |
20 | — | 20 | 45 | 150 | 4 | 1 |
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● It has a new TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
● Adopts a 45° twisted structure that allows for high speed rotation.
● Adopts a fine pitch nick that delivers a finish with good surface roughness after machining.
● The long shank models are ideal for machining deep grooves.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Aluminum Alloy / Copper Alloy | Model | Roughing | Coating | For High Hardness (Silicone-Based) |
---|---|---|---|---|---|
Geometry | C Surface | Helix Angle (θ) | Powerful Helix (45° to 60°) | Tolerance of OD(mm) | ±0.06 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy