(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIA Coated Twill Cut Router (Multi-Blade / Bar Type)

DIA Coated Twill Cut Router (Multi-Blade / Bar Type)
  • Volume Discount

[Features]
· CFRP Router Series
[Applications]
· Work Material: Composite Material
[Material]
· Cemented Carbide

Manufacturer Standard Product
Bottom blade shape: Bar type with multiple flutes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIA-DCE-6
DIA-DCE-8
DIA-DCE-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

619660763-6792
1 Piece(s)Available

8 Days or more

826870763-6806
1 Piece(s)Available

8 Days or more

10321080763-6784

Loading...

  1. 1

Basic Information

Number of Flutes(sheet) Bur End Model Square Coating Dia Coat

Additional Products in this Category

Tech Support