(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roughing End Mill for Aluminum Machining AL-OCRL Type

Roughing End Mill for Aluminum Machining AL-OCRL Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
AL-OCRL3070
AL-OCRL3090
AL-OCRL3110
AL-OCRL3130
AL-OCRL3150
AL-OCRL3170
AL-OCRL3190
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

733895
1 Piece(s)Available

10 Days or more

9338110
1 Piece(s)Available

10 Days or more

114512125
1 Piece(s)Available

10 Days or more

135012130
1 Piece(s)Available

10 Days or more

156216140
1 Piece(s)Available

10 Days or more

176716150
1 Piece(s)Available

10 Days or more

197020150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material Aluminum Number of flutes(sheet) 3 Type Roughing
Coating Non-Coated Machining Application Side Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Other Processing Applications Shoulder Milling Features Unique flute shape that maximizes chip discharge by using radial rake for aluminum roughing as high rake. Adopts a roughing shape with little cutting resistance.
Specifications Torsion Angle 30°/ Long blade length

Additional Products in this Category

Tech Support