(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One Cut Rough DZ-OCRS

One Cut Rough DZ-OCRS
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
DZ-OCRS3040
DZ-OCRS3050
DZ-OCRS3070
DZ-OCRS3090
DZ-OCRS4110
DZ-OCRS4130
DZ-OCRS4140
DZ-OCRS4150
DZ-OCRS4160
DZ-OCRS4170
DZ-OCRS4180
DZ-OCRS4190
DZ-OCRS4200
DZ-OCRS4220
DZ-OCRS4240
DZ-OCRS4250
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

483655
1 Piece(s)Available

10 Days or more

5103657
1 Piece(s)Available

10 Days or more

7163863
1 Piece(s)Available

10 Days or more

92231072
1 Piece(s)Available

10 Days or more

112641283
1 Piece(s)Available

10 Days or more

132841285
1 Piece(s)Available

10 Days or more

142841295
1 Piece(s)Available

10 Days or more

153241695
1 Piece(s)Available

10 Days or more

163241695
1 Piece(s)Available

10 Days or more

1736416115
1 Piece(s)Available

10 Days or more

1836416115
1 Piece(s)Available

10 Days or more

1940420115
1 Piece(s)Available

10 Days or more

2040420115
1 Piece(s)Available

10 Days or more

2244420130
1 Piece(s)Available

10 Days or more

2450425130
1 Piece(s)Available

10 Days or more

2550425130
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron Type Roughing Coating TiAlN
Machining Application Side / Groove Torsion Angle (θ) Weak torsion (15 to 25˚) Other Processing Applications Shoulder Milling, Grooving
Specifications For rough machining. Adopts a roughing shape with little cutting resistance. Torsion angle 20°

Additional Products in this Category

Tech Support