(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Significantly reduces the roughing time of aluminum
Part Number
Configured Part Number is shown.
Part Number |
---|
SEC-ALRFR5 |
SEC-ALRFR6 |
SEC-ALRFR8 |
SEC-ALRFR10 |
SEC-ALRFR12 |
SEC-ALRFR16 |
SEC-ALRFR20 |
SN-SEC-ALRFR6-[20-39/1]-15 |
SN-SEC-ALRFR8-[25-48/1]-20 |
SN-SEC-ALRFR10-[30-42/1]-25 |
SN-SEC-ALRFR12-[35-70/1]-30 |
SN-SEC-ALRFR16-[45-68/1]-40 |
SN-SEC-ALRFR20-[50-62/1]-45 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Outer Diameter D |
|||||
SEC-ALRFR | 5 | 15 | 57 | 6 | 1 |
6 | 15 | 57 | 6 | 2 | |
8 | 20 | 72 | 8 | 2 | |
10 | 25 | 72 | 10 | 2 | |
12 | 30 | 100 | 12 | 2 | |
16 | 40 | 100 | 16 | 2 | |
20 | 45 | 100 | 20 | 2 |
For Cutting Conditions, Refer to >>Click here.
● The wide pitch and shallow nicks allow the time taken for the rough machining of aluminum to be reduced.
● It has a 3-flute structure for wider chip pockets which discharges chips better, allowing for high-efficiency aluminum machining.
Work Material | Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 3 | Model | Roughing |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Geometry | Ultra-Small R |
Helix Angle (θ) | Standard Helix (30 to 40°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy