(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SRE3 Roughing End Mill for Aluminum, 3-Flute, Non-Coated

SRE3 Roughing End Mill for Aluminum, 3-Flute, Non-Coated
  • Volume Discount

High torsion roughing endmill ideal for roughing aluminum material.

Part Number

Configured Part Number is shown.

Part Number
SRE3060
SRE3080
SRE3100
SRE3120
SRE3160
SRE3200
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

12 Days or more

615650
1 Piece(s)Available

12 Days or more

820860
1 Piece(s)Available

12 Days or more

10251070
1 Piece(s)Available

12 Days or more

12301275
1 Piece(s)Available

12 Days or more

16361690
1 Piece(s)Available

12 Days or more

204520105

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 3 Type Roughing
Coating Non-Coated Machining Application Plane / Side / Groove Blade tip shape C plane
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support