(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roughing End Mill for Aluminum Machining AL-OCRS Type

Roughing End Mill for Aluminum Machining AL-OCRS Type
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
AL-OCRS3070
AL-OCRS3090
AL-OCRS3110
AL-OCRS3120
AL-OCRS3130
AL-OCRS3150
AL-OCRS3170
AL-OCRS3190
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

717865
1 Piece(s)Available

10 Days or more

917870
1 Piece(s)Available

10 Days or more

11251280
1 Piece(s)Available

10 Days or more

12251280
1 Piece(s)Available

10 Days or more

13281285
1 Piece(s)Available

10 Days or more

15341695
1 Piece(s)Available

10 Days or more

173716115
1 Piece(s)Available

10 Days or more

194020115

Loading...

  1. 1

Basic Information

work material Aluminum Number of flutes(sheet) 3 Type Roughing
Coating Non-Coated Machining Application Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Other Processing Applications Shoulder Milling, Grooving Features Unique flute shape that maximizes chip discharge by using radial rake for aluminum roughing as high rake. Adopts a roughing shape with little cutting resistance.
Specifications Torsion Angle 30°/ Regular blade length

Additional Products in this Category

Tech Support