(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
PF Pipe Single-Side Saddle【1-50 Pieces Per Package】
Mirai Industry
[Features]
・When you use PF pipe in an exposed piping format, this single-sided saddle can be used for fixing it in place.
・Can be firmly fixed in place with a single screw.
・Includes a screw hole for fixing the unit in place temporarily.
Days to Ship: | 6 Days or more |
---|
Freely Bending Accessory for Molding Ducts
Mirai Industry
[Features]
This is a flexible fitting that can be bent freely from 0° to 90° and used for bending sections, outside corners, and inside corners for molding ducts (both indoor and outdoor use).
Days to Ship: | 8 Days or more |
---|
No. 2 connector【1-10 Pieces Per Package】
Mirai Industry
No. 2 connector used for rigid PVC wire tube (J-tube).
[Features]
1416 S type can also be mounted to a 16 knock hole (φ22 mm), knock diameter (φ22 mm φ27 mm).
Compact type for combined use.
Days to Ship: | 6 Days or more |
---|
CD tube coupling (G type)【1-10 Pieces Per Package】
Mirai Industry
Couplings (G-type) for CD/PF pipe-to-pipe connections.
[Features]
· Used in pipe-to-pipe connections.
· Connection and release are both possible with just one touch. Slim straight type.
Days to Ship: | 7 Days or more |
---|
CD Pipe Connector (G-Type)【1-10 Pieces Per Package】
Mirai Industry
This is a CD tube connector. Can instantly perform connection and unlocking. Cap attachment prevents intrusion of non-solidified concrete.
[Features]
· Connection and release are both possible with just one touch.
· Attached cap prevents intrusion of unsolidified concrete.
Days to Ship: | 7 Days or more |
---|
CD tube use bending connector (45°)
Mirai Industry
[Features]
· Convenient for piping, etc., to avoid laterally knocking the pipes and reinforcing bars if the box is positioned low down. Connect/unlock in one go.
Days to Ship: | 9 Days or more |
---|
CP Adapter (for use with CD pipes)
Mirai Industry
[Features]
·For CD pipes and thin steel electrical conduits (with screws or without screws).
· CP adapters (G type) used in a mutually connected manner.
Days to Ship: | 9 Days or more |
---|
CP Adapter (for use wit PF tubes)
Mirai Industry
[Features]
·For PF pipes and thin steel electrical conduits (with screws or without screws).
· CP adapters (G type) used in a mutually connected manner.
Days to Ship: | 8 Days or more |
---|
F-end (PF tube use with screw) G type
Mirai Industry
[Features]
· For use with VVF cable false ceiling connections where sensors, etc. are mounted.
· Four colors.
· Useful for identifying complex wiring arrangements, etc. (Size 36 excluded). Can be fixed using a single screw.
· Equipped with seal for preventing intrusion of unset cement.
Days to Ship: | 9 Days or more |
---|
GP Adapter (for use with PF pipes without screws) G-Type
Mirai Industry
[Features]
· CD pipe, PF pipe, and thick steel conduit pipe (non-threaded).
· Used in a mutually connected manner.
· Used for PF pipes and thick steel conduit pipe (without screws).
· This GP adapter (G-type) provides mutual connections.
Days to Ship: | 9 Days or more |
---|
PF Pipe Coupling (G Type)【1-10 Pieces Per Package】
Mirai Industry
[Features]
- Coupling (G type) used for connecting PF pipes together.
Days to Ship: | 7 Days or more |
---|
PF tube connector (G type)【1-10 Pieces Per Package】
Mirai Industry
This is a PF tube connector (JIS C8412/G type). The color of this product is beige.
[Features]
· Connection and release are both possible with just one touch. A cap is attached, preventing intrusion of unsolidified concrete.
· Waterproof configuration has o-ring and packing.
Days to Ship: | 7 Days or more |
---|
PF Pipe Connector (G-Type) Gray【1-10 Pieces Per Package】
Mirai Industry
This is a PF tube connector (JIS C8412/G type). The color of this product is gray.
[Features]
· Connection and release are both possible with just one touch.
· A cap is attached, preventing intrusion of unsolidified concrete.
· Waterproof configuration has o-ring and packing.
Days to Ship: | 7 Days or more |
---|
PF Pipe Connector (G-Type) Milky White
Mirai Industry
This is a PF tube connector (JIS C8412/G type). The color of this product is milky white.
[Features]
· Connection and release are both possible with just one touch.
· A cap is attached, preventing intrusion of unsolidified concrete.
· Waterproof configuration has o-ring and packing.
Days to Ship: | 8 Days or more |
---|
PF Pipe Connector (G-Type) Waterproof Type【1-10 Pieces Per Package】
Mirai Industry
This is a PF tube connector (waterproof/exclusively for Miraflex SS/G type). The color of this product is gray.
[Features]
· Connection and release are both possible with just one touch.
· A cap is attached, preventing intrusion of unsolidified concrete.
· Waterproof configuration has o-ring and packing.
Days to Ship: | 6 Days or more |
---|
PF tube stainless steel half saddle (mounting fitting)
Mirai Industry
[Features]
Used to anchor PF tubes and the like onto roof tiles.
This is optimal for locations that are difficult to anchor with nails because this type is anchored with adhesive.
Days to Ship: | 9 Days or more |
---|
Bent connector (45°) for PF tube
Mirai Industry
[Features]Bent connector for PF tube (45° JIS C8412·G).
· Convenient for wiring, etc. that avoids wiring or rebar in horizontal knockouts when the position of the box is low.
· Connection and release are both possible with just one touch.
Days to Ship: | 6 Days or more |
---|
PF tubing dual saddle (Mira-Flex SS use)【1-50 Pieces Per Package】
Mirai Industry
Saddle clamp (with rib) for PF tubing.
[Features]
· The protrusion on the inside of the saddle clamp bites into the tubing recess. This secures the tube firmly in place and prevents it from shifting.
Days to Ship: | 6 Days or more |
---|
TS Coupling (Straight Type)【1-10 Pieces Per Package】
Mirai Industry
[Features]
This is a TS coupling (straight type JISC8432) unit for use with rigid vinyl electrical conduits.
Days to Ship: | 8 Days or more |
---|
VE half saddle【1-50 Pieces Per Package】
Mirai Industry
[Features]Rigid PVC wire tube (J-tube) · TL tube for half saddle use.
· Can be firmly attached with a single screw.
· Can also be used as a saddle end stop.
· Nylon type suitable for internal machinery use.
Days to Ship: | 8 Days or more |
---|
VE both saddles (VE tube-TL tube)【1-50 Pieces Per Package】
Mirai Industry
[Features]
Rigid PVC wire tube (J-tube).
Both saddles used for the TL-tube.
Days to Ship: | 6 Days or more |
---|
End Cover (Standard Type for CD Pipe Use)
Mirai Industry
[Features]
·This is an end cover for CD pipes (G-type) that can be used for operations such as pulling cable into two-layer ceilings.
· Connection and release are both possible with just one touch.
Days to Ship: | 8 Days or more |
---|
End Cover (standard type for use with PF pipes)
Mirai Industry
[Features]
·This is an end cover for PF pipes (G-type) that can be used for operations such as pulling cable into two-layer ceilings.
· Connection and release are both possible with just one touch.
Days to Ship: | 8 Days or more |
---|
End Cover 45 (PF tube use 45° Type)
Mirai Industry
[Features]
· PF tube end cover use for wall-side installations etc. (45° · G type).
· Product intermediate between an end cover (standard type) and a temporary frame bushing.
· Connection and release are both possible with just one touch.
Days to Ship: | 9 Days or more |
---|
Mirai Industry
[Features]
Entrance cap for rigid PVC wire tube use (J-tube) (JISC8432).
Days to Ship: | 8 Days or more |
---|
Mirai Industry
[Features]
· A split outlet type for easy wiring.
· Entrance cap (separate JIS C8432) for rigid PVC wire conduit (J Tube).
Days to Ship: | 8 Days or more |
---|
Combination coupling (CD single-layer-wave tube ⇔ VE tube)
Mirai Industry
[Features]
Combination coupling between single-layer CD corrugated tube and VE tube.
Days to Ship: | 7 Days or more |
---|
Combination coupling (PF tube ⇔ VE tube)
Mirai Industry
[Features]
Combination coupling between PF tube and VE tube.
Days to Ship: | 7 Days or more |
---|
Tube Cap (end cap, CD pipe use)
Mirai Industry
This end cap is used to prevent leaks, as well as waste and other foreign materials from entering CD pipes, as well as to protect the pipe ends.
[Features]
· Used to prevent foreign matter such as grease and dirt from entering the CD pipe and PF pipe, and to protect the terminals.
Days to Ship: | 8 Days or more |
---|
Tube Cap (end cap, PF pipe use)
Mirai Industry
This end cap is used to prevent leaks, as well as waste and other foreign materials from entering PF pipes, as well as to protect the pipe ends.
[Features]
· Used to prevent foreign matter such as grease and dirt from entering the CD pipe and PF pipe, and to protect the terminals.
Days to Ship: | 8 Days or more |
---|
New F Koro End (screw mounting, for use with CD pipes with coating included)
Mirai Industry
With just a single nail, CD pipes can be anchored in place. This is an end cover (screw nails included) for use with VVF rolling wiring.
[Features]
· Can be secured simply by simply hammering in a single nail.
·The compact size makes construction a breeze even in confined spaces.
· Includes a seal for preventing leakage.
Days to Ship: | 9 Days or more |
---|
Mirai Industry
[Features]
Normal bend for rigid PVC wire tube (J-tube) (JISC8432).
Days to Ship: | 7 Days or more |
---|
Pole Band【1-10 Pieces Per Package】
Mirai Industry
Durable stainless steel band.
[Features]
•Can be easily mounted to a variety of instruments with wood screws, including meter plates, meter boxes, switch boxes, temporary switch boxes, wiring devices, and fluorescent lights.
•Because this is a sturdy stainless steel band, it can be fixed firmly in place on poles and other surfaces.
Days to Ship: | 7 Days or more |
---|
Pole Band (for use with stainless steel bands)
Mirai Industry
A pole mount for mounting stainless steel bands to steel poles or concrete posts .
[Features]
· A pole mount for mounting stainless steel bands to steel poles or concrete posts, etc.
· Various types of box equipment can be easily mounted with wood screws.
· No welding is required — a clamp and stay are included it can also be used for opening holes in steel tubes.
· Can be connected directly to the extendable pole (MRD-63Y) (using the mounting fittings for the box included [except for POB-F and POB-1F]).
Days to Ship: | 8 Days or more |
---|
Pole band for tightening metal clasps【10 Pieces Per Package】
Mirai Industry
[Features]
· Robust, ratchet type stainless steel band easily and securely fixable clamp, and firmly affixes to poles and pillars. (Band only, clamp sold separately.).
· Band only comes in a convenient plastic case for storage.
• The pole band protective cover insulates the pole band from the target, and prevents static electricity.
Days to Ship: | 8 Days or more |
---|
Mall duct wall cover accessories
Mirai Industry
[Features]
Wall duct use wall cover for use at points where cable exits from wall. (Combination indoor/outdoor use).
Days to Ship: | 8 Days or more |
---|
Guide duct accessories entrance cover
Mirai Industry
[Features]
Used in locations where cables are pulled in from drop ceilings.
Days to Ship: | 8 Days or more |
---|
Corner Joint Accessory for Molding Ducts
Mirai Industry
[Features]
· This corner joint is used as a cosmetic cover for molding ducts in corner areas where cables are pulled in, such as ceilings and walls (for both indoor and outdoor use).
· The 60 model can also be connected to free joints (bellows).
· The 60 model can be used for connection of molding ducts between 60 models and 100 models.
Days to Ship: | 8 Days or more |
---|
Mirai Industry
[Features]
· Cable protector duct saddle used for duct crosscut reinforcements, deformation prevention, and concealing joined sections with cover.
· Can be used for the intermediate part and connections of the free joint.
Days to Ship: | 7 Days or more |
---|
Duct End Accessory for Molding Ducts
Mirai Industry
This duct end is used for the ends of molding ducts (both outdoor and indoor use). Includes a knock unit for pulling out cables. Can be used for connecting VE pipes and PF pipes.
[Features]
· Used for the ends of ducts.
·Includes a knock unit for pulling out cables.
·Can be used for connecting VE pipes and PF pipes.
Days to Ship: | 7 Days or more |
---|
Duct Bend Accessory for Molding Ducts
Mirai Industry
This duct bend for molding ducts is used for corners and other bending positions (both indoor and outdoor use).
[Features]
· Used for corners and other bending positions.
· Model 60 can also be connected to free joints (bellows).
Days to Ship: | 8 Days or more |
---|
Guide duct accessories; duct out of alignment
Mirai Industry
Angled corner bracket used for guide ducts when connecting corner locations (combined indooroutdoor use).
[Features]
· For mutual connections.
When cable is used to place a load on the cover, pan-head tapping screws can be used to anchor the cover.
Days to Ship: | 8 Days or more |
---|
Duct Inside Corner Accessory for Molding Ducts
Mirai Industry
[Features]
· This is a duct inside corner for use with corner connections of molding ducts (both indoor and outdoor use).
Days to Ship: | 8 Days or more |
---|
Tees Accessory for Molding Ducts
Mirai Industry
[Features]
· These are tees for use with duct branches of molding ducts (both indoor and outdoor use).
Days to Ship: | 8 Days or more |
---|
Free Joint Accessory for Molding Ducts
Mirai Industry
[Features]
This is a free joint fitting for use with molding ducts that are flexible and compatible with uneven surfaces (both indoor and outdoor use). Can be anchored in place with a saddle.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Color |
Material |
Brand | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry | Mirai Industry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | PF Pipe Connector (G-Type) Waterproof Type【1-10 Pieces Per Package】 | PF tubing dual saddle (Mira-Flex SS use)【1-50 Pieces Per Package】 | New F Koro End (screw mounting, for use with CD pipes with coating included) | Pole band for tightening metal clasps【10 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||||
Days to Ship | 6 Days or more | 8 Days or more | 6 Days or more | 7 Days or more | 7 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 6 Days or more | 9 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Color | Black / Grey / Beige / Milky White | Black / Grey / Beige / Milky White / Chocolate | Grey / Beige | Other | Other | Other | Other | Beige | Beige / Red / Yellow | Beige | Beige | Beige | Grey | Milky White | Beige | Black / Silver | Beige | Black / Grey / Beige / Milky White | Grey / Beige | Grey / Beige | Grey / Beige | Grey | Grey | Grey | Grey / Beige | Beige | Other | Grey / Beige / Milky White | Dark Brown / White / Dark Green / Dark Red / Gray / Dark Blue | Beige | Grey | Grey / Beige | Beige | Beige | Silver | Black / Grey / Beige / Milky White / Chocolate | Black / Grey / Beige / Milky White / Chocolate | Black / Grey / Beige / Milky White / Chocolate | Black / Grey / Beige / Milky White / Chocolate | Black / Grey / Beige / Milky White / Chocolate | Black / Grey / Beige / Milky White / Chocolate | Black / Grey / Beige / Milky White / Chocolate | Black / Grey / Beige / Milky White / Chocolate | Black / Grey / Beige / Milky White / Chocolate | Black / Grey / Beige / Milky White / Chocolate |
Material | Nylon ~ Resin | Self-Extinguishing Resin | Resin | Resin | Resin | Resin | Resin | Flame-Retardant ABS | Flame-Retardant ABS | Flame-Retardant ABS | Flame-Retardant ABS | Flame-Retardant ABS | Flame-Retardant ABS | Flame-Retardant ABS | Flame-Retardant ABS ~ Resin | Stainless Steel | Flame-Retardant ABS | Resin | Resin | Resin | - | Resin | Resin | Resin | Resin | Resin | Resin | Flame-Retardant ABS | Resin | Resin | Flame-Retardant ABS | Resin | Resin | Resin | Stainless Steel | Self-Extinguishing Resin | Self-Extinguishing Resin | Self-Extinguishing Resin | Resin | Self-Extinguishing Resin | Self-Extinguishing Resin | Self-Extinguishing Resin | Self-Extinguishing Resin | Self-Extinguishing Resin | Self-Extinguishing Resin |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy