(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CD tube coupling (G type)【1-10 Pieces Per Package】

CD tube coupling (G type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Couplings (G-type) for CD/PF pipe-to-pipe connections.

[Features]
· Used in pipe-to-pipe connections.
· Connection and release are both possible with just one touch. Slim straight type.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
CDC-14G
CDC-16G
CDC-22G
CDC-28G
CDC-36G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Conforming pipe Outer diameter (φD)
(mm)
Length
(mm)
10 Piece(s)Available

8 Days or more

14 (CD single-layer corrugated tube)26.955.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

16 (CD single-layer corrugated tube)28.460
10 Piece(s)Available

8 Days or more

22 (CD single-layer corrugated tube)36.173.2
10 Piece(s)Available

8 Days or more

28 (CD single-layer corrugated tube)44.092.8
1 Piece(s)Available

7 Days or more

36 (CD single-layer corrugated tube)53.5107.2
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Conforming pipe Outer diameter (φD)
(mm)
Length
(mm)

Loading...

  1. 1

Basic Information

Color Other Material Resin Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.