(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

No. 2 connector【1-10 Pieces Per Package】

No. 2 connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • No. 2 connector
  • No. 2 connector
  • No. 2 connector
  • Volume Discount

No. 2 connector used for rigid PVC wire tube (J-tube).

[Features]
1416 S type can also be mounted to a 16 knock hole (φ22 mm), knock diameter (φ22 mm φ27 mm).
Compact type for combined use.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
2K-14
2K-14J
2K-14S
2K-14SJ
2K-16
2K-16J
2K-16S
2K-16SJ
2K-22
2K-22J
2K-28
2K-28J
2K-36
2K-36J
2K-42
2K-42J
2K-54
2K-54J
2K-70
2K-70J
2K-82
2K-82J
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Color Conforming pipe Conforming knockout diameter
(mm)
Screw nominal designation Outer diameter (φD)
(mm)
Length
(mm)
Color
10 Piece(s)Available

8 Days or more

GreyVE14For Φ 27· 22 (25)G3/42244Gray
10 Piece(s)Available

8 Days or more

BeigeVE14For Φ 27· 22 (25)G3/42244Beige
10 Piece(s)Available

8 Days or more

GreyVE14Φ 22· 16, Φ 27· 22 (25) combinationG1/22243Gray
10 Piece(s)Available

8 Days or more

BeigeVE14Φ 22· 16, Φ 27· 22 (25) combinationG1/22243Beige
10 Piece(s)Available

8 Days or more

GreyVE16For Φ 27· 22 (25)G3/42650Gray

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

BeigeVE16For Φ 27· 22 (25)G3/42650Beige
10 Piece(s)Available

8 Days or more

GreyVE16Φ 22· 16, Φ 27· 22 (25) combinationG1/22647Gray

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

BeigeVE16Φ 22· 16, Φ 27· 22 (25) combinationG1/22647Beige
10 Piece(s)Available

8 Days or more

GreyVE22For Φ 27· 22 (25)G3/43054Gray

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

BeigeVE22For Φ 27· 22 (25)G3/43054Beige
10 Piece(s)Available

6 Days or more

GreyVE28For Φ 34· 28 (31)G14064Gray

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

BeigeVE28For Φ 34· 28 (31)G14064Beige
1 Piece(s)Available

7 Days or more

GreyVE36Φ 42G1 1/45068Gray
1 Piece(s)Available

7 Days or more

BeigeVE36Φ 42G1 1/45068Beige
1 Piece(s)Available

8 Days or more

GreyVE42Φ 48G1 1/25784Gray
1 Piece(s)Available

8 Days or more

BeigeVE42Φ 48G1 1/25784Beige
1 Piece(s)Available

8 Days or more

GreyVE54Φ 60G27097Gray
1 Piece(s)Available

8 Days or more

BeigeVE54Φ 60G27097Beige
1 Piece(s)Available

8 Days or more

GreyVE70Φ 76G2 1/286110Gray
1 Piece(s)Available

8 Days or more

BeigeVE70Φ 76G2 1/286110Beige
1 Piece(s)Available

8 Days or more

GreyVE82Φ 89G3101113Gray
1 Piece(s)Available

8 Days or more

BeigeVE82Φ 89G3101113Beige

Loading...

  1. 1

Basic Information

Material Resin Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.