(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bent connector (45°) for PF tube

Bent connector (45°) for PF tube

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]Bent connector for PF tube (45° JIS C8412·G).
· Convenient for wiring, etc. that avoids wiring or rebar in horizontal knockouts when the position of the box is low.
· Connection and release are both possible with just one touch.

(i)Caution

Part Number

Configured Part Number is shown.

FNVK-28G

Part Number
FNVK-28G
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Color Beige Material Flame-Retardant ABS Conforming pipe 28 (PF tube)
Conforming knockout diameter(mm) Φ 34 Screw nominal designation G1 Outer diameter (φD)(mm) 46.9, 44
Color Beige Standard PSE

Please check the type/dimensions/specifications of the part FNVK-28G in the Bent connector (45°) for PF tube series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.