(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GP Adapter (for use with PF pipes without screws) G-Type

GP Adapter (for use with PF pipes without screws) G-Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· CD pipe, PF pipe, and thick steel conduit pipe (non-threaded).
· Used in a mutually connected manner.
· Used for PF pipes and thick steel conduit pipe (without screws).
· This GP adapter (G-type) provides mutual connections.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
MFSGN-16G
MFSGN-22G
MFSGN-28G
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Outer diameter (φD)
(mm)
Length
(mm)
10 Piece(s)Available

9 Days or more

16 (PF tube), 16 (thick steel)31.4, 27.867.9
10 Piece(s)Available

9 Days or more

22 (PF tube), 22 (thick steel)39.3, 33.981.6
10 Piece(s)Available

9 Days or more

28 (PF tube), 28 (thick steel)46.9, 42.9100.5

Loading...

  1. 1

Basic Information

Color Beige Material Flame-Retardant ABS

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.