(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Entrance cap (separate)

Entrance cap (separate)

Click this image to zoom it.

  • Entrance cap (separate)
  • Entrance cap (separate)
  • Volume Discount

[Features]
· A split outlet type for easy wiring.
· Entrance cap (separate JIS C8432) for rigid PVC wire conduit (J Tube).

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
MEC-16MJ
MEC-22MJ
MEC-28MJ
MEC-36MJ
MEC-42MJ
MEC-54MJ
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Outer diameter (φD)
(mm)
1 Piece(s)Available

9 Days or more

VE1626
1 Piece(s)Available

8 Days or more

VE2230
1 Piece(s)Available

8 Days or more

VE2840
1 Piece(s)Available

9 Days or more

VE3650
1 Piece(s)Available

9 Days or more

VE4257
1 Piece(s)Available

9 Days or more

VE5470
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Outer diameter (φD)
(mm)

Loading...

  1. 1

Basic Information

Color Beige Material Resin Color Beige
Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.