(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Cover (standard type for use with PF pipes)

End Cover (standard type for use with PF pipes)
  • Volume Discount

[Features]
·This is an end cover for PF pipes (G-type) that can be used for operations such as pulling cable into two-layer ceilings.
· Connection and release are both possible with just one touch.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
MFSE-16G
MFSE-16GS
MFSE-22G
MFSE-28G
MFSE-36G
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Screw nominal designation Length
(mm)
10 Piece(s)Available

8 Days or more

16 (PF tube)For Nominal 22 (G3/4)165
10 Piece(s)Available

8 Days or more

16 (PF tube)For Nominal 16 (G1/2)165
10 Piece(s)Available

8 Days or more

22 (PF tube)For Nominal 22 (G3/4)200.0
10 Piece(s)Available

8 Days or more

28 (PF tube)For nominal 28 (G1)246.0
1 Piece(s)Available

8 Days or more

36 (PF tube)For nominal 36 (G1 1/4)258.0

Loading...

  1. 1

Basic Information

Color Grey Material Resin

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.