(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PF Pipe Single-Side Saddle【1-50 Pieces Per Package】

PF Pipe Single-Side Saddle

Click this image to zoom it.

Move the mouse over the image to zoom

  • PF Pipe Single-Side Saddle
  • PF Pipe Single-Side Saddle
  • PF Pipe Single-Side Saddle
  • PF Pipe Single-Side Saddle
  • PF Pipe Single-Side Saddle
  • PF Pipe Single-Side Saddle
  • Volume Discount

[Features]
・When you use PF pipe in an exposed piping format, this single-sided saddle can be used for fixing it in place.
・Can be firmly fixed in place with a single screw.
・Includes a screw hole for fixing the unit in place temporarily.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
KTF-14H
KTF-14J
KTF-14NK
KTF-14NM
KTF-16H
KTF-16J
KTF-16M
KTF-16NK
KTF-16NM
KTF-22H
KTF-22J
KTF-22M
KTF-22NK
KTF-22NM
KTF-28H
KTF-28J
KTF-28M
KTF-28NK
KTF-36H
KTF-36J
KTF-36M
KTF-36NK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Color Material Conforming pipe Outer diameter (φD)
(mm)
Length
(mm)
Color Type

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

GreyResin14 (PF tube)2243Gray-

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

BeigeResin14 (PF tube)2243Beige-
1 Piece(s)Available

6 Days or more

BlackNylon14 (PF tube)2243BlackNylon type
1 Piece(s)Available

6 Days or more

Milky WhiteNylon14 (PF tube)2243Translucent WhiteNylon type

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

GreyResin16 (PF tube)23.545.8Gray-

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

BeigeResin16 (PF tube)23.545.8Beige-
1 Piece(s)Available

6 Days or more

Milky WhiteResin16 (PF tube)23.545.8Translucent White-

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

BlackNylon16 (PF tube)23.545.8BlackNylon type
1 Piece(s)Available

6 Days or more

Milky WhiteNylon16 (PF tube)23.545.8Translucent WhiteNylon type

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

GreyResin22 (PF tube)31.353.2Gray-

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

BeigeResin22 (PF tube)31.353.2Beige-
1 Piece(s)Available

6 Days or more

Milky WhiteResin22 (PF tube)31.353.2Translucent White-
1 Piece(s)Available

6 Days or more

BlackNylon22 (PF tube)31.353.2BlackNylon type
1 Piece(s)Available

6 Days or more

Milky WhiteNylon22 (PF tube)31.353.2Translucent WhiteNylon type
1 Piece(s)Available

6 Days or more

GreyResin28 (PF tube)37.363.7Gray-

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

BeigeResin28 (PF tube)37.363.7Beige-
1 Piece(s)Available

6 Days or more

Milky WhiteResin28 (PF tube)37.363.7Translucent White-

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

BlackNylon28 (PF tube)37.363.7BlackNylon type
1 Piece(s)Available

6 Days or more

GreyResin36 (PF tube)46.372.2Gray-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

BeigeResin36 (PF tube)46.372.2Beige-
1 Piece(s)Available

6 Days or more

Milky WhiteResin36 (PF tube)46.372.2Translucent White-
1 Piece(s)Available

6 Days or more

BlackNylon36 (PF tube)46.372.2BlackNylon type

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.