(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CP Adapter (for use wit PF tubes)

CP Adapter (for use wit PF tubes)

Click this image to zoom it.

Move the mouse over the image to zoom

  • CP Adapter (for use wit PF tubes)
  • CP Adapter (for use wit PF tubes)
  • CP Adapter (for use wit PF tubes)
  • Volume Discount

[Features]
·For PF pipes and thin steel electrical conduits (with screws or without screws).
· CP adapters (G type) used in a mutually connected manner.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
MFSCP-14G
MFSCP-16G
MFSCP-22G
MFSCP-28G
MFSCP-36G
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Outer diameter (φD)
(mm)
Length
(mm)
10 Piece(s)Available

8 Days or more

14 (PF tube), 19 (thin steel)29.9, 25.665.5
10 Piece(s)Available

8 Days or more

16 (PF tube), 19 (thin steel)31.4, 25.667.0
10 Piece(s)Available

8 Days or more

22 (PF tube), 25 (thin steel)39.3, 31.978.0
10 Piece(s)Available

8 Days or more

28 (PF tube), 31 (thin steel)46.9, 38.389.5
1 Piece(s)Available

8 Days or more

36 (PF tube), 39 (thin steel)57.7, 45.6106.5

Loading...

  1. 1

Basic Information

Color Beige Material Flame-Retardant ABS Color Beige
Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.