(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PF tube stainless steel half saddle (mounting fitting)

PF tube stainless steel half saddle (mounting fitting)

Move the mouse over the image to zoom

  • PF tube stainless steel half saddle (mounting fitting)
  • PF tube stainless steel half saddle (mounting fitting)
  • Volume Discount

[Features]
Used to anchor PF tubes and the like onto roof tiles.
This is optimal for locations that are difficult to anchor with nails because this type is anchored with adhesive.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
SSKT-DF22
SSKT-DF22K
SSKT-DF28
SSKT-DF28K
SSKT-DF36
SSKT-DF36K
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Outer diameter (φD)
(mm)
Length
(mm)
Color
10 Piece(s)Available

9 Days or more

Silver30.553Silver
10 Piece(s)Available

9 Days or more

Black30.553Black
10 Piece(s)Available

9 Days or more

Silver36.563Silver
10 Piece(s)Available

9 Days or more

Black36.563Black
10 Piece(s)Available

9 Days or more

Silver45.574Silver
10 Piece(s)Available

9 Days or more

Black45.574Black
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Outer diameter (φD)
(mm)
Length
(mm)
Color

Loading...

  1. 1

Basic Information

Material Stainless Steel Conforming pipe See the catalog

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.