(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This end cap is used to prevent leaks, as well as waste and other foreign materials from entering CD pipes, as well as to protect the pipe ends.
[Features]
· Used to prevent foreign matter such as grease and dirt from entering the CD pipe and PF pipe, and to protect the terminals.
Part Number
Configured Part Number is shown.
CD42-C
Minimum order quantity is 10.
Color | White | Material | Resin |
---|---|---|---|
Conforming pipe | 42 (CD tube) | Color | White |
Material | Resin |
---|
Please check the type/dimensions/specifications of the part CD42-C in the Tube Cap (end cap, CD pipe use) series.
Part Number |
---|
CD14-C |
Part Number |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy