(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Head Cap Screws -Trivalent Chromate-

Hexagon Socket Head Cap Screws -Trivalent Chromate-

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount

•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 10.9
•Surface Treatment: Trivalent Chromate

  • inCAD Components
Hexagon Socket Head Cap Screws -Trivalent Chromate-:Related Image
・Materials
[ M ] Material: 4137 Alloy Steel
[ S ] Surface Treatment: Trivalent Chromate
[ H ] Hardness: HRC32~39
* Strength Class: 10.9

Specifications

Part Number
CBE4-10
MxPAEB
2x0.43.821.5
2.6x0.454.52.62
3x0.55.532.5
4x0.7743
5x0.88.554
6x1.01065
8x1.251386
10x1.516108
12x1.75181210
Part Number
TypeM-L
CBE2-5Studs - Fully Threaded
6
8
10
CBE2.6-5Studs - Fully Threaded
6
8
10
CBE3-4Studs - Fully Threaded
5
6
8
10
12
15
18
20
2518
30
35
CBE4-5Studs - Fully Threaded
6
8
10
12
15
18
20
25
3020
35
40
45
50
CBE5-6Studs - Fully Threaded
8
10
12
Part Number
TypeM-L
CBE5-15Studs - Fully Threaded
18
20
25
3022
35
40
45
50
CBE6-8Studs - Fully Threaded
10
12
15
18
20
25
30
3524
40
45
50
55
60
65
70
75
CBE8-10Studs - Fully Threaded
12
15
18
20
25
30
35
4028
45
50
55
Part Number
TypeM-L
CBE8-6028
65
70
75
80
CBE10-15Studs - Fully Threaded
20
25
30
35
40
4532
50
55
60
65
70
75
CBE12-15Studs - Fully Threaded
20
25
30
35
40
45
50
5536
60

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CBE2-5
CBE2-6
CBE2-8
CBE2-10
CBE2.6-5
CBE2.6-6
CBE2.6-8
CBE2.6-10
CBE3-4
CBE3-5
CBE3-6
CBE3-8
CBE3-10
CBE3-12
CBE3-15
CBE3-18
CBE3-20
CBE3-25
CBE3-30
CBE3-35
CBE4-5
CBE4-6
CBE4-8
CBE4-10
CBE4-12
CBE4-15
CBE4-18
CBE4-20
CBE4-25
CBE4-30
CBE4-35
CBE4-40
CBE4-45
CBE4-50
CBE5-6
CBE5-8
CBE5-10
CBE5-12
CBE5-15
CBE5-18
CBE5-20
CBE5-25
CBE5-30
CBE5-35
CBE5-40
CBE5-45
CBE5-50
CBE6-8
CBE6-10
CBE6-12
CBE6-15
CBE6-18
CBE6-20
CBE6-25
CBE6-30
CBE6-35
CBE6-40
CBE6-45
CBE6-50
CBE6-55
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Thread Part Length ℓ
(mm)
1 Piece(s)Available

Same day

Stock

1025Fully Threaded
1 Piece(s)Available

8 Days or more

1026Fully Threaded
1 Piece(s)Available

8 Days or more

1028Fully Threaded
1 Piece(s)Available

8 Days or more

10210Fully Threaded
1 Piece(s)Available

8 Days or more

102.65Fully Threaded
1 Piece(s)Available

8 Days or more

102.66Fully Threaded
1 Piece(s)Available

8 Days or more

102.68Fully Threaded
1 Piece(s)Available

8 Days or more

102.610Fully Threaded
1 Piece(s)Available

8 Days or more

1034Fully Threaded
1 Piece(s)Available

8 Days or more

1035Fully Threaded
1 Piece(s)Available

8 Days or more

1036Fully Threaded
1 Piece(s)Available

8 Days or more

1038Fully Threaded
1 Piece(s)Available

Same day

Stock

10310Fully Threaded
1 Piece(s)Available

8 Days or more

10312Fully Threaded
1 Piece(s)Available

8 Days or more

10315Fully Threaded
1 Piece(s)Available

8 Days or more

10318Fully Threaded
1 Piece(s)Available

8 Days or more

10320Fully Threaded
1 Piece(s)Available

8 Days or more

1032518
1 Piece(s)Available

8 Days or more

1033018
1 Piece(s)Available

8 Days or more

1033518
1 Piece(s)Available

Same day

Stock

1045Fully Threaded
1 Piece(s)Available

8 Days or more

1046Fully Threaded
1 Piece(s)Available

8 Days or more

1048Fully Threaded
1 Piece(s)Available

Same day

Stock

10410Fully Threaded
1 Piece(s)Available

8 Days or more

10412Fully Threaded
1 Piece(s)Available

Same day

Stock

10415Fully Threaded
1 Piece(s)Available

8 Days or more

10418Fully Threaded
1 Piece(s)Available

8 Days or more

10420Fully Threaded
1 Piece(s)Available

8 Days or more

10425Fully Threaded
1 Piece(s)Available

8 Days or more

1043020
1 Piece(s)Available

8 Days or more

1043520
1 Piece(s)Available

8 Days or more

1044020
1 Piece(s)Available

8 Days or more

1044520
1 Piece(s)Available

Same day

Stock

1045020
1 Piece(s)Available

8 Days or more

1056Fully Threaded
1 Piece(s)Available

Same day

Stock

1058Fully Threaded
1 Piece(s)Available

8 Days or more

10510Fully Threaded
1 Piece(s)Available

8 Days or more

10512Fully Threaded
1 Piece(s)Available

8 Days or more

10515Fully Threaded
1 Piece(s)Available

Same day

Stock

10518Fully Threaded
1 Piece(s)Available

8 Days or more

10520Fully Threaded
1 Piece(s)Available

Same day

Stock

10525Fully Threaded
1 Piece(s)Available

8 Days or more

1053022
1 Piece(s)Available

8 Days or more

1053522
1 Piece(s)Available

8 Days or more

1054022
1 Piece(s)Available

8 Days or more

1054522
1 Piece(s)Available

8 Days or more

1055022
1 Piece(s)Available

8 Days or more

1068Fully Threaded
1 Piece(s)Available

8 Days or more

10610Fully Threaded
1 Piece(s)Available

8 Days or more

10612Fully Threaded
1 Piece(s)Available

8 Days or more

10615Fully Threaded
1 Piece(s)Available

Same day

Stock

10618Fully Threaded
1 Piece(s)Available

Same day

Stock

10620Fully Threaded
1 Piece(s)Available

8 Days or more

10625Fully Threaded
1 Piece(s)Available

8 Days or more

10630Fully Threaded
1 Piece(s)Available

8 Days or more

1063524
1 Piece(s)Available

8 Days or more

1064024
1 Piece(s)Available

8 Days or more

1064524
1 Piece(s)Available

8 Days or more

1065024
1 Piece(s)Available

8 Days or more

1065524

Loading...

More Information

* The strength class signifies the screw's tensile strength.
(Ex.) 10. 9
This indicates that the minimum value for yielding point or proof stress is 90% of tensile strength.
This indicates that the minimum value of tensile strength is 1040N/mm2.
Reference: Dimensions of Counterbore and Cap Screw Hole for Hex Socket Head Cap Screws >> Click here
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Material 4137 Alloy Steel
Surface Treatment Trivalent Chromate Additional Shapes Standard Sales Unit Individucally Sold (Min. 1 pc)
Application Standard Strength Class(Steel) 10.9

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.