(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Cap Screw - Steel, Trivalent Chromate Plating, M3 - M6, Coarse, Multi-Length Assortment【1,500-1,600 Pieces Per Package】

Hex Socket Cap Screw - Steel, Trivalent Chromate Plating, M3 - M6, Coarse, Multi-Length Assortment
  • Volume Discount

[Product Specifications]
All screws – Material: Steel; Surface Treatment: Trivalent chromate; Strength classification: 10.9; Sales Unit: Small box


Part number: W3-SET. Contents: Length 6 – 500 pieces; Length 8 – 500 pieces; Length 10 – 500 pieces

Part number: W4-SET. Contents: Length 6 – 500 pieces; Length 8 – 500 pieces; Length 10 – 500 pieces

Part number: W5-SET. Contents: Length 10 – 400 pieces; Length 12 – 400 pieces; Length 20 – 400 pieces

Part number: W6-SET. Contents: Length 10 – 400 pieces; Length 12 – 400 pieces; Length 15 – 400 pieces; Length 20 – 400 pieces

Part Number

Configured Part Number is shown.

Part Number
W4-SET
W6-SET
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Pitch
(mm)
Components of a Package

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

40.7There is a set of "W4-6", "W4-8", "W4-10" in one box.

1,600 Pieces Per Package

1 Pack(s)Available

8 Days or more

61There is a set of "W6-10", "W6-12", "W6-15", "W6-20" in one box.
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Pitch
(mm)
Components of a Package

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard (Round) Material Steel
Surface Treatment Trivalent Chromate Plating Thread ridge Type Metric coarse Additional Shapes Standard
Sales Unit Box and Bag (Length Mixture ) Application Standard Strength Class(Steel) 10.9
Screw Type Complete thread

Additional Products in this Category

Tech Support