Device Stands
Product name | Device Stands - Compact Flange, Pipe |
Part number | MFSBN12-300 |
Features | Stand Set for Space Saving Mounting. |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Suitable pedestal to support the target function independently
Available sizes
■Device Stands - Compact Flange, Pipe
Post | Bracket |
Material | Surface Treatment | Material | Surface Treatment |
1045 Carbon Steel | Electroless Nickel Plating | 1045 Carbon Steel | Low Temp. Black Chrome Plating |
1045 Carbon Steel |
Black Oxide |
304 Stainless Steel | - |
1045 Carbon Steel | Electroless Nickel Plating | 1045 Carbon Steel | Low Temp. Black Chrome Plating |
1045 Carbon Steel |
304 Stainless Steel | - |
1045 Carbon Steel | Black Oxide | 1045 Carbon Steel | Black Oxide |
304 Stainless Steel | - | 304 Stainless Steel | - |
■Sizes and Dimensions
Post Dia. (mm) | Post length (Configure in 1mm increments) | Flange External Dimensions (mm) | Installation Hole Dia. (mm) |
6 | 50-150 | 38x20 | 4.5 |
8 | 50-200 | 38x20 |
10 | 50-250 | 40x22 |
12 | 50-300 | 46x24 | 5.5 |
15 | 75-350 | 56x29 | 6.6 |
20 | 75-400 | 63x34 | 6.6 |
25 | 75-450 | 78x41 | 9 |
30 | 100-450 | 82x46 |
Back to page top
Accuracy Info
■Accuracy of Device stand
Post Dia. (mm) | Tolerance (g6) |
6 | -0.004 -0.012 |
8 | -0.005 -0.014 |
10 |
12 | -0.006 -0.017 |
15 |
20 | -0.007 -0.020 |
25 |
30 |
Back to page top
Strut Clamps
Product name | Strut Clamps - Perpendicualr Configuration, Same Diameter, Selectable Pitch |
Part number | MMKC12-15 |
Features | Selectable shaft pitch between two posts for stands. |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Popular post fastening parts with position adjustment capabilities
Risk info.
Minor adjustment takes man-hour
Available sizes
■Strut Clamps - Perpendicualr Configuration, Same Diameter, Selectable Pitch
Material | Surface Treatment | Accessory |
1018 Carbon Steel | Black Oxide | Hex Socket Head Cap Screw |
Electroless Nickel Plating | Hex Socket Head Cap Screw (Stainless Steel) |
6063 Aluminum Alloy | Black Anodize | Hex Socket Head Cap Screw |
304 Stainless Steel | - | Hex Socket Head Cap Screw (Stainless Steel) |
■Sizes and Dimensions
Hole Dia. | Hole Pitch |
10 | 15 | 20 | 25 | 30 | 40 | 50 | 75 | 100 | 150 |
6 | ○ | ○ | ○ | - | - | - | - | - | - | - |
8 | ○ | ○ | ○ | ○ | - | - | - | - | - | - |
10 | - | ○ | ○ | ○ | ○ | - | - | - | - | - |
12 |
15 | - | - | ○ | ○ | ○ | ○ | - | - | - | - |
20 | - | - | - | ○ | ○ | ○ | ○ | - | - | - |
25 | - | - | - | - | ○ | ○ | ○ | ○ | - | - |
30 | - | - | - | - | - | - | ○ | ○ | ○ | ○ |
35 |
Back to page top
Accuracy Info
■Accuracy of Strut Clamp
Hole Dia. | Hole Dia. Tolerance (H7) |
6 | +0.012 0 |
8 | +0.015 0 |
10 |
12 | +0.018 0 |
15 |
20 | +0.021 0 |
25 |
30 |
35 | +0.025 0 |
Hole Perpendicularity: 0.05
Back to page top
IDEA NOTE Assurance of flexibility with multi-joint adjustable function
Can be adjusted according to the dimensions/sizes of workpieces to be detected, since it can be adjusted in XYZ directions