(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eccentric Head Locating Pins - Flat tip with screw mounting hole, optional shank.

Eccentric Head Locating Pins - Flat tip with screw mounting hole, optional shank.
  • Volume Discount
  • Lead Time Reduction

The straight shank is optional, the standard model has no shank. This type of locating pins can be used when the mounting location and positioning location have different hole positions. Options available in tool steel or stainless steel, additionally a hardened heat treatment and/or hard chrome surface treatment can be configured.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Locating Pins -Eccentric, Standard:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
StandardPilot
JPEAJPEIAO1 Tool Steel-Treated Hardness: 60~63HRC
GJPEA-O1 Tool SteelHard Chrome PlatingHardness: 50~55HRC / Plating Hardness: 750HV~
SJPEASJPEIA304 Stainless Steel--
CJPEACJPEIA440C or 420 Stainless Steel-Treated Hardness: 50~55HRC

Specifications

Part Number
JPEA32
SJPEIA25
Part Numberd1d2THApplicable Screwe(A)D1D1g6L
TypeD
Standard
JPEA
GJPEA
SJPEA
CJPEA
Pilot
JPEIA
SJPEIA
CJPEIA
103.56.564M 312.75---
124.5885M 41.23.28- 0.006
- 0.017
8
165.59.5106M 525.2588
206.511127M 62.5711- 0.007
- 0.020
10
25914169M 83.591412
321117.52011M10512.2517- 0.009
- 0.025
15
4014202413M127172018
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). Not applicable when using locking agents or spring washers.

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation. [ ! ]For orders of 20 or more pieces of Pilot Type, please request a quotation.

Alterations

Locating Pins -Eccentric, Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPEA10
CJPEA12
CJPEA16
CJPEA20
CJPEA25
CJPEA32
CJPEA40
CJPEIA12
CJPEIA16
CJPEIA20
CJPEIA25
CJPEIA32
CJPEIA40
GJPEA10
GJPEA12
GJPEA16
GJPEA20
GJPEA25
GJPEA32
GJPEA40
JPEA10
JPEA12
JPEA16
JPEA20
JPEA25
JPEA32
JPEA40
JPEIA12
JPEIA16
JPEIA20
JPEIA25
JPEIA32
JPEIA40
SJPEA10
SJPEA12
SJPEA16
SJPEA20
SJPEA25
SJPEA32
SJPEA40
SJPEIA12
SJPEIA16
SJPEIA20
SJPEIA25
SJPEIA32
SJPEIA40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10±0.2
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12±0.2
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16±0.2
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No20±0.2
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No25±0.2
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No32±0.2
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No40±0.2
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No12g6
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16g6
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No20g6
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No25g6
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No32g6
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No40g6
1 Piece(s)Available

8 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating10±0.2
1 Piece(s)Available

8 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating12±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating16±0.2
1 Piece(s)Available

8 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating20±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating25±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating32±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardenedHard Chrome Plating40±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No10±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No12±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No16±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No20±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No25±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No32±0.2
1 Piece(s)Available

10 Days or more

10[Steel] O1 Tool SteelHardened[None] No40±0.2
1 Piece(s)Available

12 Days or more

10[Steel] O1 Tool SteelHardened[None] No12g6
1 Piece(s)Available

12 Days or more

10[Steel] O1 Tool SteelHardened[None] No16g6
1 Piece(s)Available

12 Days or more

10[Steel] O1 Tool SteelHardened[None] No20g6
1 Piece(s)Available

12 Days or more

10[Steel] O1 Tool SteelHardened[None] No25g6
1 Piece(s)Available

12 Days or more

10[Steel] O1 Tool SteelHardened[None] No32g6
1 Piece(s)Available

12 Days or more

10[Steel] O1 Tool SteelHardened[None] No40g6
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No10±0.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No12±0.2
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No16±0.2
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No20±0.2
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No25±0.2
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No32±0.2
1 Piece(s)Available

9 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No40±0.2
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No12g6
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No16g6
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No20g6
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No25g6
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No32g6
1 Piece(s)Available

10 Days or more

10[Stainless Steel] 304 Stainless SteelNo[None] No40g6
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance

Loading...

  1. 1

Example

Locating Pins -Eccentric, Standard:Related Image

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Way to Use

Easy eccentric adjustment due to the presence of a pilot (JPEIA).

Basic Information

Basic Shape Screw Mounted Head Shape Round Head Tip Shape Flat
Drive Screw Mounted Shank Style Straight(Press Fit)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.