(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins with Shoulder - Large or Small Head, with flat conical tip and externally threaded shank.

Locating Pins with Shoulder - Large or Small Head, with flat conical tip and externally threaded shank.
  • Spec Change

Shouldered Locating Pins with the taper-shaped head

  • inCAD Components
Locating Pins - Shoulder, P/L/Bconfigurable, Threaded, Pilot Configurable, D/P Tolerance:Related Image
・Materials
Material No.[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Threaded
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCKFHNA
O1 Tool Steel EquivalentChrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFHNA
304 Stainless Steel--SKFHNA
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCKFHNA

Specifications

Part Number-P-L-B-E-A
  
Type D Tol. P Tolerance D
KFHNA M S 6-P6.00-L6-B3.0-E2.0-A30
■Tolerance Selection
D or PStandard GradePrecision Grade
MPGHSAB
m6p6g6h7---
2.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
+0.005
0
0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
20.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ ! ]440C or 420 Stainless Steel has an identification groove on D part.
[ ! ]304 Stainless Steel may not be polished and may have no centering hole.
■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
AHM (Coarse)
TypeD
Tolerance
P
Tolerance
D
KFHNA
GKFHNA*
SKFHNA
CKFHNA
M
P
G
H
*A
*B
S
M
P
G
H
*A
*B
 32.00~4.000~62.0~10.00.5~10.015
30
45
60
 6M 3
 42.00~5.000~82.0~10.0 6M 4
 53.00~6.00 0~102.0~10.0 8M 5
 64.00~7.00 0~102.0~12.0 8M 6
 85.00~9.00 0~102.0~15.011M 8
10 7.00~11.00 0~153.0~20.013M10
12 7.00~12.00 0~153.0~20.015M12
1613.00~16.00 0~205.0~20.019M16
2016.00~20.00  0~205.0~20.023M20
[ NG ]Hard chrome plating products are not available for * marked Precision Grade (Precision Grade A and B).

Price list

Part NumberAvailable Sizes
TypeD
Tolerance
P
Tolerance
D
KFHNA

GKFHNA

SKFHNA

CKFHNA
KFHNA
GKFHNA*
SKFHNA
CKFHNA
*M
*P
*G
*H
*A
*B
*S
*M
*P
*G
*H
*A
*B
 3    
 4    
 5    
 6    
 8    
10    
12    
16    
20    

Alterations

Locating Pins - Shoulder, P/L/Bconfigurable, Threaded, Pilot Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFHNAAA3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAA4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAA5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAA6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAA8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAA10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAA12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAA16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAA20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAB3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAB4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAB5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAB6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAB8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAB10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAB12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAB16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAB20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAG3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAG4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAG5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAG6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAG8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAG10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAG12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAG16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAG20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAH3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAH4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAH5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAH6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAH8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAH10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAH12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAH16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAH20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAM3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAM4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAM5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAM6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAM8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAM10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAM12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAM16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAM20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAP3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAP4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAP5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAP6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAP8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAP10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAP12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAP16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAP20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAS3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAS4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAS5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAS6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAS8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFHNAAS10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
A
(°)
Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 40.005/030.005/00 ~ 615 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 50.005/040.005/00 ~ 815 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 60.005/050.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 70.005/060.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 90.005/080.005/00 ~ 1015 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 110.005/0100.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 120.005/0120.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 160.005/0160.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 200.005/0200.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 40/-0.00530.005/00 ~ 615 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 50/-0.00540.005/00 ~ 815 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 60/-0.00550.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 70/-0.00560.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 90/-0.00580.005/00 ~ 1015 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 110/-0.005100.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 120/-0.005120.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 160/-0.005160.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 200/-0.005200.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 4g630.005/00 ~ 615 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 5g640.005/00 ~ 815 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 6g650.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7g660.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9g680.005/00 ~ 1015 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 11g6100.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12g6120.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 16g6160.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 20g6200.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 4h730.005/00 ~ 615 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 5h740.005/00 ~ 815 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 6h750.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7h760.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9h780.005/00 ~ 1015 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 11h7100.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12h7120.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 16h7160.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 20h7200.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 4m630.005/00 ~ 615 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 5m640.005/00 ~ 815 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 6m650.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7m660.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9m680.005/00 ~ 1015 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 11m6100.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12m6120.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 16m6160.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 20m6200.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 4p630.005/00 ~ 615 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 5p640.005/00 ~ 815 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 6p650.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 7p660.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 9p680.005/00 ~ 1015 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 11p6100.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12p6120.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 16p6160.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No16 ~ 20p6200.005/00 ~ 2015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 40/-0.0130.005/00 ~ 615 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No2 ~ 50/-0.0140.005/00 ~ 815 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 60/-0.0150.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 70/-0.0160.005/00 ~ 1015 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 90/-0.0180.005/00 ~ 1015 ~ 602 ~ 200.5 ~ 10
1 Piece(s)

9 Days or more

10With Shoulder[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 110/-0.01100.005/00 ~ 1515 ~ 603 ~ 300.5 ~ 10

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Head Shape Round Head Tip Shape Tapered Drive No
Shank Style Male thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.