(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round or diamond shaped head with tapered tip and internally threaded shank.

Small Head Locating Pins - Round or diamond shaped head with tapered tip and internally threaded shank.
  • Spec Change

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • inCAD Components
Locating Pins - Small Head, Standard, P/L/B & Pilot Configurable, D/P Tolerance:Related Image
[ NG ]Hard chrome plated products are not available for Precision Grade Tolerance.
[ ! ]440C or 420 Stainless Steel has an identification groove on D part.
[ ! ]Polished, centering hole may not be on all 304 Stainless Pins.
[ ! ]P-2EtanA≥0.73 (Tip dia. Ø0.73 or more)
 Reference: tan15°≈0.267 tan30°≈0.577
tan45°=1 tan60°≈1.732
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCKFSTAKFSTD
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFSTAGKFSTD
304 Stainless Steel--SKFSTASKFSTD
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HKFSTAHKFSTD
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCKFSTACKFSTD

Specifications

Part Number-P-L-B-E-A
 
Type Shape D Tol. P Tolerance D
KFST A G S 10-P8.00-L12-B8.0-E3.0-A30
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
5.00
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
0
-0.01
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
20.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A(W)M (Coarse)Compliance with Standard Round ShapeCompliance with Standard Diamond Shape
TypeShapeD ToleranceP ToleranceD
KFSTA

GKFSTA

SKFSTA

HKFSTA

CKFSTA

KFSTD

GKFSTD

SKFSTD

HKFSTD

CKFSTD
KFST
GKFST
SKFST
HKFST
CKFST
A
(Round)


D
(Diamond)
M
P
G
H
S
M
P
G
H
53.00~5.008~102.0~15.0(10.0)0.5
~
10.0
15

30

45

60
1.2M23--
64.00~6.008 (9)~172.0~15.01.5M35
6T1.5M2.64
86.00~8.0011(12)~212.0~15.01.8M58
8T1.8M46
107.00~10.0011(12)~233.0~30.0(25.0)2.2M58
127.00~12.0012~243.0~30.0(25.0)2.5M58
138.00~13.0013 (14)~265.0~30.0(25.0)3M810
1610.00~16.0016~325.0~30.04M812
2013.00~20.0020~405.0~30.05M812
[ ! ]L dimension in ( ) is applicable to Diamond Shape. [ ! ]Pins with T callout on the D dimension will have one size smaller thread compared to the standard D size. (Example: D= 8T it will have a M4, D=8 standard is M5)
[ ! ]Consult the following page for technical information regarding the maximum torque applicable.  >> P.1566 [ ! ]Please confirm pilot hole depth on >> P.1566. Holes may go through.

Price list

Part NumberAvailable Sizes Round ShapeAvailable Sizes Diamond Shape
TypeShapeD ToleranceP ToleranceD
KFSTA

GKFSTA

SKFSTA

HKFSTA

CKFSTA

KFSTD

GKFSTD

SKFSTD

HKFSTD

CKFSTD
KFST
GKFST
SKFST
HKFST
CKFST
A
(Round)


D
(Diamond)
M
P
G
H
S
M
P
G
H
5          
6          
6T          
8          
8T          
10          
12          
13          
16          
20          

Alterations

Locating Pins - Small Head, Standard, P/L/B & Pilot Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFSTAGG5-P[3-5/0.01]-L[8-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGG6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGG6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGG8-P[6-8/0.01]-L[11-21/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGG8T-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGG10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGG12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGG13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGG16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGG20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGH5-P[3-5/0.01]-L[8-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGH6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGH6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGH8-P[6-8/0.01]-L[11-21/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGH8T-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGH10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGH12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGH13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGH16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGH20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGM5-P[3-5/0.01]-L[8-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGM6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGM6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGM8-P[6-8/0.01]-L[11-21/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGM8T-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGM10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGM12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGM13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGM16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGM20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGP5-P[3-5/0.01]-L[8-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGP6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGP6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGP8-P[6-8/0.01]-L[11-21/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGP8T-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGP10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGP12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGP13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGP16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGP20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGS5-P[3-5/0.01]-L[8-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGS6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGS6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGS8-P[6-8/0.01]-L[11-21/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGS8T-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGS10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGS12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGS13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGS16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAGS20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAHG5-P[3-5/0.01]-L[8-10/1]-B[2-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAHG6-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAHG6T-P[4-6/0.01]-L[8-17/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAHG8-P[6-8/0.01]-L[11-21/1]-B[2-15/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAHG8T-P[6-8/0.01]-L[11-21/1]-B[2-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAHG10-P[7-10/0.01]-L[11-23/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAHG12-P[7-12/0.01]-L[12-24/1]-B[3-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAHG13-P[8-13/0.01]-L[13-26/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAHG16-P[10-16/0.01]-L[16-32/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CKFSTAHG20-P[13-20/0.01]-L[20-40/1]-B[5-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Thread Diameter M
(mm)
Mounting Section Length L
(mm)
A
(°)
Positioning Part Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 5g65g6-8 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6g66g638 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6g66Tg62.68 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 8g68g6511 ~ 2115 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 8g68Tg6411 ~ 2115 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 10g610g6-11 ~ 2315 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12g612g6-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 13g613g6-13 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 16g616g6-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20g620g6-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 5h75g6-8 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6h76g638 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6h76Tg62.68 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 8h78g6511 ~ 2115 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 8h78Tg6411 ~ 2115 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 10h710g6-11 ~ 2315 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12h712g6-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 13h713g6-13 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 16h716g6-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20h720g6-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 5m65g6-8 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6m66g638 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6m66Tg62.68 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 8m68g6511 ~ 2115 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 8m68Tg6411 ~ 2115 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 10m610g6-11 ~ 2315 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12m612g6-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 13m613g6-13 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 16m616g6-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20m620g6-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 5p65g6-8 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6p66g638 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6p66Tg62.68 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 8p68g6511 ~ 2115 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 8p68Tg6411 ~ 2115 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 10p610g6-11 ~ 2315 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12p612g6-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 13p613g6-13 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 16p616g6-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20p620g6-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 50/-0.015g6-8 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 60/-0.016g638 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 60/-0.016Tg62.68 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 80/-0.018g6511 ~ 2115 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 80/-0.018Tg6411 ~ 2115 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 100/-0.0110g6-11 ~ 2315 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 120/-0.0112g6-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 130/-0.0113g6-13 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 160/-0.0116g6-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 200/-0.0120g6-20 ~ 4015 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No3 ~ 5g65h7-8 ~ 1015 ~ 602 ~ 100.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6g66h738 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 6g66Th72.68 ~ 1715 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 8g68h7511 ~ 2115 ~ 602 ~ 150.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 8g68Th7411 ~ 2115 ~ 602 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 10g610h7-11 ~ 2315 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 12g612h7-12 ~ 2415 ~ 603 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No8 ~ 13g613h7-13 ~ 2615 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 16g616h7-16 ~ 3215 ~ 605 ~ 300.5 ~ 10
1 Piece(s)

9 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20g620h7-20 ~ 4015 ~ 605 ~ 300.5 ~ 10

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Small Head Head Tip Shape Tapered Drive No
Shank Style Female Thread

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.