(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, selectable tip angle and type, externally threaded shank.

Large Head Locating Pins - Round head, selectable tip angle and type, externally threaded shank.
  • Lead Time Reduction

Locating Pins with 3 types of tip shape selectable.

  • METRIC
  • inCAD Components
Locating Pins - Selectable Pilot Shape, Threaded, Pilot Length Configurable:Related Image
[ ! ]When L> Click here
[ ! ]Fully Threaded Type of L=0 w/o Pilot is available. >> Click here
・Materials
Material
No.
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
LPALJO1 Tool Steel-Treated Hardness: 55~60HRC
LPALGO1 Tool SteelHard Chrome PlatingHardness: 50~55HRC
Plating Hardness: 750HV~
LPAL1045 Carbon Steel-Treated Hardness: 45~50HRC
LPALB1045 Carbon SteelBlack OxideTreated Hardness: 45~50HRC
LPALR1045 Carbon SteelHard Chrome PlatingTreated Hardness: 45~50HRC
Plating Hardness: 750HV~
LPALS304 Stainless Steel--
LPALD304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV~
LPALC440C or 420 Stainless Steel-Treated Hardness: 50~55HRC

Specifications

Part Number-P-B-C-A-E-L
LPALJA10
LPALC16
-
-
P12.00
P20.00
-
-
B6.5
B7.0
-
 
C5
 

-

A15

-

E10
-
-
L0
L5
Part NumberP
0.01mm Increment
B
0.1mm Increment
C
1mm Increment
AE
1mm Increment
L
1mm Increment
M (Coarse)
TypeTip ShapeDD
Tolerance g6
Shape A onlyShape C onlyShape C only
LPALJ
LPALG
LPAL
LP
ALB
LPALR
LPALS
LPAL
D
LPALC
A

C
3-0.002
-0.008
4.00~ 8.005.0~30.0A Shape
1≤C≤P/2
C Shape
15
30
45
C Shape
3~28

[ ! ]Configurable range depends on P dimension. Confirm "Details of E Dimension Configurable Range" in the table below.
0~10M3
4-0.004
-0.012
5.00~ 9.005.0~30.0M4
56.00~10.005.0~35.0M5
67.00~12.005.0~45.0M6
8-0.005
-0.014
9.00~15.005.0~45.0M8
1011.00~20.005.0~55.00~20M10
12-0.006
-0.017
13.00~20.005.0~55.0M12
1617.00~27.005.0~60.00~25M16
20-0.007
-0.020
21.00~30.005.0~60.0M20
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on MISUMI 2019 catalog P.4015). *Not applicable when using locking adhesives or lock washers.
■Details of E Dimension Configurable Range
PE 1mm Increment
A 15A 30A 45
5.00~ 8.004~63-
8.01~12.006~124, 53
12.01~16.008~165~94, 5
16.01~20.0010~207~125~7
20.01~25.0012~248~156~9
25.01~30.0014~2810~187~11

Price list

DUnit Price
①O1 Tool Steel Hardened
LPALJ
②O1 Tool Steel (Hardened)
LPALG
③1045 Carbon Steel
LPAL
④1045 Carbon Steel Black Oxide
LPALB
⑤Hard 1045 Carbon Steel
LPALR
⑥304 Stainless Steel
LPALS
⑦Hard 304 Stainless Steel
LPALD
⑧440C Stainless Steel
LPALC
3700 900 670 750 840 900 1,170 1,110
4740 950 720 790 900 950 1,220 1,110
5790 1,020 750 840 950 1,000 1,310 1,160
6860 1,100 810 9001,000 1,090 1,360 1,230
8960 1,230 920 1,000 1,130 1,210 1,500 1,360
101,360 1,750 1,300 1,530 1,760 1,720 2,060 1,930
121,400 1,790 1,340 1,570 1,820 1,780 2,130 1,970
161,890 2,430 1,790 2,200 2,570 2,390 2,860 2,720
202,000 2,570 1,910 2,400 2,840 2,540 3,050 2,960
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

Locating Pins - Selectable Pilot Shape, Threaded, Pilot Length Configurable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LPALA3-P[4-8/0.01]-B[5-30/0.1]-C[1-4/1]-L[0-12/1]
LPALA4-P[5-9/0.01]-B[5-30/0.1]-C[1-4/1]-L[0-12/1]
LPALA5-P[6-10/0.01]-B[5-35/0.1]-C[1-5/1]-L[0-15/1]
LPALA6-P[7-12/0.01]-B[5-45/0.1]-C[1-6/1]-L[0-15/1]
LPALA8-P[9-15/0.01]-B[5-45/0.1]-C[1-7/1]-L[0-15/1]
LPALA10-P[11-20/0.01]-B[5-55/0.1]-C[1-10/1]-L[0-20/1]
LPALA12-P[13-20/0.01]-B[5-55/0.1]-C[1-10/1]-L[0-20/1]
LPALA16-P[17-27/0.01]-B[5-60/0.1]-C[1-12/1]-L[0-25/1]
LPALA20-P[21-30/0.01]-B[5-60/0.1]-C[1-15/1]-L[0-25/1]
LPALBA3-P[4-8/0.01]-B[5-30/0.1]-C[1-4/1]-L[0-12/1]
LPALBA4-P[5-9/0.01]-B[5-30/0.1]-C[1-4/1]-L[0-12/1]
LPALBA5-P[6-10/0.01]-B[5-35/0.1]-C[1-5/1]-L[0-15/1]
LPALBA6-P[7-12/0.01]-B[5-45/0.1]-C[1-6/1]-L[0-15/1]
LPALBA8-P[9-15/0.01]-B[5-45/0.1]-C[1-7/1]-L[0-15/1]
LPALBA10-P[11-20/0.01]-B[5-55/0.1]-C[1-10/1]-L[0-20/1]
LPALBA12-P[13-20/0.01]-B[5-55/0.1]-C[1-10/1]-L[0-20/1]
LPALBA16-P[17-27/0.01]-B[5-60/0.1]-C[1-12/1]-L[0-25/1]
LPALBA20-P[21-30/0.01]-B[5-60/0.1]-C[1-15/1]-L[0-25/1]
LPALBC3-P[4-8/0.01]-B[5-30/0.1]-A[15,​30]-E[3-28/1]-L[0-12/1]
LPALBC4-P[5-9/0.01]-B[5-30/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-12/1]
LPALBC5-P[6-10/0.01]-B[5-35/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-15/1]
LPALBC6-P[7-12/0.01]-B[5-45/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-15/1]
LPALBC8-P[9-15/0.01]-B[5-45/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-15/1]
LPALBC10-P[11-20/0.01]-B[5-55/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-20/1]
LPALBC12-P[13-20/0.01]-B[5-55/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-20/1]
LPALBC16-P[17-27/0.01]-B[5-60/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-25/1]
LPALBC20-P[21-30/0.01]-B[5-60/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-25/1]
LPALC3-P[4-8/0.01]-B[5-30/0.1]-A[15,​30]-E[3-28/1]-L[0-12/1]
LPALC4-P[5-9/0.01]-B[5-30/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-12/1]
LPALC5-P[6-10/0.01]-B[5-35/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-15/1]
LPALC6-P[7-12/0.01]-B[5-45/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-15/1]
LPALC8-P[9-15/0.01]-B[5-45/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-15/1]
LPALC10-P[11-20/0.01]-B[5-55/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-20/1]
LPALC12-P[13-20/0.01]-B[5-55/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-20/1]
LPALC16-P[17-27/0.01]-B[5-60/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-25/1]
LPALC20-P[21-30/0.01]-B[5-60/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-25/1]
LPALCA3-P[4-8/0.01]-B[5-30/0.1]-C[1-4/1]-L[0-12/1]
LPALCA4-P[5-9/0.01]-B[5-30/0.1]-C[1-4/1]-L[0-12/1]
LPALCA5-P[6-10/0.01]-B[5-35/0.1]-C[1-5/1]-L[0-15/1]
LPALCA6-P[7-12/0.01]-B[5-45/0.1]-C[1-6/1]-L[0-15/1]
LPALCA8-P[9-15/0.01]-B[5-45/0.1]-C[1-7/1]-L[0-15/1]
LPALCA10-P[11-20/0.01]-B[5-55/0.1]-C[1-10/1]-L[0-20/1]
LPALCA12-P[13-20/0.01]-B[5-55/0.1]-C[1-10/1]-L[0-20/1]
LPALCA16-P[17-27/0.01]-B[5-60/0.1]-C[1-12/1]-L[0-25/1]
LPALCA20-P[21-30/0.01]-B[5-60/0.1]-C[1-15/1]-L[0-25/1]
LPALCC3-P[4-8/0.01]-B[5-30/0.1]-A[15,​30]-E[3-28/1]-L[0-12/1]
LPALCC4-P[5-9/0.01]-B[5-30/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-12/1]
LPALCC5-P[6-10/0.01]-B[5-35/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-15/1]
LPALCC6-P[7-12/0.01]-B[5-45/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-15/1]
LPALCC8-P[9-15/0.01]-B[5-45/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-15/1]
LPALCC10-P[11-20/0.01]-B[5-55/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-20/1]
LPALCC12-P[13-20/0.01]-B[5-55/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-20/1]
LPALCC16-P[17-27/0.01]-B[5-60/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-25/1]
LPALCC20-P[21-30/0.01]-B[5-60/0.1]-A[15,​30,​45]-E[3-28/1]-L[0-25/1]
LPALDA3-P[4-8/0.01]-B[5-30/0.1]-C[1-4/1]-L[0-12/1]
LPALDA4-P[5-9/0.01]-B[5-30/0.1]-C[1-4/1]-L[0-12/1]
LPALDA5-P[6-10/0.01]-B[5-35/0.1]-C[1-5/1]-L[0-15/1]
LPALDA6-P[7-12/0.01]-B[5-45/0.1]-C[1-6/1]-L[0-15/1]
LPALDA8-P[9-15/0.01]-B[5-45/0.1]-C[1-7/1]-L[0-15/1]
LPALDA10-P[11-20/0.01]-B[5-55/0.1]-C[1-10/1]-L[0-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Tip Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
A
(°)
C
(mm)
Positioning Side Length B
(mm)
Taper Length E
(mm)
1 Piece(s)

8 Days or more

10R[Steel] 1045 Carbon SteelHardened[None] No4 ~ 830 ~ 12-1 ~ 45 ~ 30-
1 Piece(s)

8 Days or more

10R[Steel] 1045 Carbon SteelHardened[None] No5 ~ 940 ~ 12-1 ~ 45 ~ 30-
1 Piece(s)

8 Days or more

10R[Steel] 1045 Carbon SteelHardened[None] No6 ~ 1050 ~ 15-1 ~ 55 ~ 35-
1 Piece(s)

8 Days or more

10R[Steel] 1045 Carbon SteelHardened[None] No7 ~ 1260 ~ 15-1 ~ 65 ~ 45-
1 Piece(s)

8 Days or more

10R[Steel] 1045 Carbon SteelHardened[None] No9 ~ 1580 ~ 15-1 ~ 75 ~ 45-
1 Piece(s)

8 Days or more

10R[Steel] 1045 Carbon SteelHardened[None] No11 ~ 20100 ~ 20-1 ~ 105 ~ 55-
1 Piece(s)

8 Days or more

10R[Steel] 1045 Carbon SteelHardened[None] No13 ~ 20120 ~ 20-1 ~ 105 ~ 55-
1 Piece(s)

8 Days or more

10R[Steel] 1045 Carbon SteelHardened[None] No17 ~ 27160 ~ 25-1 ~ 125 ~ 60-
1 Piece(s)

8 Days or more

10R[Steel] 1045 Carbon SteelHardened[None] No21 ~ 30200 ~ 25-1 ~ 155 ~ 60-
1 Piece(s)

10 Days or more

10R[Steel] 1045 Carbon SteelHardenedBlack Oxide4 ~ 830 ~ 12-1 ~ 45 ~ 30-
1 Piece(s)

10 Days or more

10R[Steel] 1045 Carbon SteelHardenedBlack Oxide5 ~ 940 ~ 12-1 ~ 45 ~ 30-
1 Piece(s)

10 Days or more

10R[Steel] 1045 Carbon SteelHardenedBlack Oxide6 ~ 1050 ~ 15-1 ~ 55 ~ 35-
1 Piece(s)

10 Days or more

10R[Steel] 1045 Carbon SteelHardenedBlack Oxide7 ~ 1260 ~ 15-1 ~ 65 ~ 45-
1 Piece(s)

10 Days or more

10R[Steel] 1045 Carbon SteelHardenedBlack Oxide9 ~ 1580 ~ 15-1 ~ 75 ~ 45-
1 Piece(s)

10 Days or more

10R[Steel] 1045 Carbon SteelHardenedBlack Oxide11 ~ 20100 ~ 20-1 ~ 105 ~ 55-
1 Piece(s)

10 Days or more

10R[Steel] 1045 Carbon SteelHardenedBlack Oxide13 ~ 20120 ~ 20-1 ~ 105 ~ 55-
1 Piece(s)

10 Days or more

10R[Steel] 1045 Carbon SteelHardenedBlack Oxide17 ~ 27160 ~ 25-1 ~ 125 ~ 60-
1 Piece(s)

10 Days or more

10R[Steel] 1045 Carbon SteelHardenedBlack Oxide21 ~ 30200 ~ 25-1 ~ 155 ~ 60-
1 Piece(s)

10 Days or more

10Taper R[Steel] 1045 Carbon SteelHardenedBlack Oxide4 ~ 830 ~ 1215 ~ 30-5 ~ 303 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Steel] 1045 Carbon SteelHardenedBlack Oxide5 ~ 940 ~ 1215 ~ 45-5 ~ 303 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Steel] 1045 Carbon SteelHardenedBlack Oxide6 ~ 1050 ~ 1515 ~ 45-5 ~ 353 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Steel] 1045 Carbon SteelHardenedBlack Oxide7 ~ 1260 ~ 1515 ~ 45-5 ~ 453 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Steel] 1045 Carbon SteelHardenedBlack Oxide9 ~ 1580 ~ 1515 ~ 45-5 ~ 453 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Steel] 1045 Carbon SteelHardenedBlack Oxide11 ~ 20100 ~ 2015 ~ 45-5 ~ 553 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Steel] 1045 Carbon SteelHardenedBlack Oxide13 ~ 20120 ~ 2015 ~ 45-5 ~ 553 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Steel] 1045 Carbon SteelHardenedBlack Oxide17 ~ 27160 ~ 2515 ~ 45-5 ~ 603 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Steel] 1045 Carbon SteelHardenedBlack Oxide21 ~ 30200 ~ 2515 ~ 45-5 ~ 603 ~ 28
1 Piece(s)

8 Days or more

10Taper R[Steel] 1045 Carbon SteelHardened[None] No4 ~ 830 ~ 1215 ~ 30-5 ~ 303 ~ 28
1 Piece(s)

8 Days or more

10Taper R[Steel] 1045 Carbon SteelHardened[None] No5 ~ 940 ~ 1215 ~ 45-5 ~ 303 ~ 28
1 Piece(s)

8 Days or more

10Taper R[Steel] 1045 Carbon SteelHardened[None] No6 ~ 1050 ~ 1515 ~ 45-5 ~ 353 ~ 28
1 Piece(s)

8 Days or more

10Taper R[Steel] 1045 Carbon SteelHardened[None] No7 ~ 1260 ~ 1515 ~ 45-5 ~ 453 ~ 28
1 Piece(s)

8 Days or more

10Taper R[Steel] 1045 Carbon SteelHardened[None] No9 ~ 1580 ~ 1515 ~ 45-5 ~ 453 ~ 28
1 Piece(s)

8 Days or more

10Taper R[Steel] 1045 Carbon SteelHardened[None] No11 ~ 20100 ~ 2015 ~ 45-5 ~ 553 ~ 28
1 Piece(s)

8 Days or more

10Taper R[Steel] 1045 Carbon SteelHardened[None] No13 ~ 20120 ~ 2015 ~ 45-5 ~ 553 ~ 28
1 Piece(s)

8 Days or more

10Taper R[Steel] 1045 Carbon SteelHardened[None] No17 ~ 27160 ~ 2515 ~ 45-5 ~ 603 ~ 28
1 Piece(s)

8 Days or more

10Taper R[Steel] 1045 Carbon SteelHardened[None] No21 ~ 30200 ~ 2515 ~ 45-5 ~ 603 ~ 28
1 Piece(s)

10 Days or more

10R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 830 ~ 12-1 ~ 45 ~ 30-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 940 ~ 12-1 ~ 45 ~ 30-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 1050 ~ 15-1 ~ 55 ~ 35-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 1260 ~ 15-1 ~ 65 ~ 45-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 1580 ~ 15-1 ~ 75 ~ 45-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 20100 ~ 20-1 ~ 105 ~ 55-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20120 ~ 20-1 ~ 105 ~ 55-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 27160 ~ 25-1 ~ 125 ~ 60-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No21 ~ 30200 ~ 25-1 ~ 155 ~ 60-
1 Piece(s)

10 Days or more

10Taper R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No4 ~ 830 ~ 1215 ~ 30-5 ~ 303 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 940 ~ 1215 ~ 45-5 ~ 303 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No6 ~ 1050 ~ 1515 ~ 45-5 ~ 353 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No7 ~ 1260 ~ 1515 ~ 45-5 ~ 453 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No9 ~ 1580 ~ 1515 ~ 45-5 ~ 453 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No11 ~ 20100 ~ 2015 ~ 45-5 ~ 553 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 20120 ~ 2015 ~ 45-5 ~ 553 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No17 ~ 27160 ~ 2515 ~ 45-5 ~ 603 ~ 28
1 Piece(s)

10 Days or more

10Taper R[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No21 ~ 30200 ~ 2515 ~ 45-5 ~ 603 ~ 28
1 Piece(s)

10 Days or more

10R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating4 ~ 830 ~ 12-1 ~ 45 ~ 30-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 940 ~ 12-1 ~ 45 ~ 30-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating6 ~ 1050 ~ 15-1 ~ 55 ~ 35-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating7 ~ 1260 ~ 15-1 ~ 65 ~ 45-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating9 ~ 1580 ~ 15-1 ~ 75 ~ 45-
1 Piece(s)

10 Days or more

10R[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating11 ~ 20100 ~ 20-1 ~ 105 ~ 55-

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head Head Shape Round Drive No
Shank Style Male thread Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.