(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Shouldered Locating Pins with the taper-shaped head
Part Number
Configured Part Number is shown.
Material No. | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | P Configurable | P, L, B Configurable | ||
Round | Diamond | Round | Diamond | ||||
① | O1 Tool Steel | - | Treated Hardness: 60~63HRC | JPTNA | JPTND | FPTNA | FPTND |
② | O1 Tool Steel | Hard Chrome Plating | Hardness: 50~55HRC Plating Hardness: 750HV~ | GJPTNA | GJPTND | GFPTNA | GFPTND |
Part Number | - | P | - | L | - | B |
JPTNA8 | - | 6.00 | ||||
FPTNA6 | - | P4.01 | - | L8 | - | B3.5 |
Part Number | P 0.01mm Increment | L | B | m | H | (W) | M (Coarse) | |||
Type | D | D Tolerance g6 | ||||||||
(Round) JPTNA GJPTNA | (Diamond) JPTND GJPTND | 3 | -0.002 -0.008 | 2.00~4.00 | 2 | 5 | 1 | 6 | 1 | M3 |
4 | -0.004 -0.012 | 2.00~5.00 | 6 | 1.2 | M4 | |||||
5 | 3.00~6.00 | 3 | 2 | 8 | 1.5 | M5 | ||||
6 | 4.00~7.00 | 8 | 1.8 | M6 | ||||||
8 | -0.005 -0.014 | 5.00~9.00 | 5 | 3 | 11 | 2.2 | M8 | |||
10 | 7.00~11.00 | 10 | 13 | 3 | M10 | |||||
12 | -0.006 -0.017 | 7.00~12.00 | 8 | 15 | 3.2 | M12 | ||||
16 | 13.00~16.00 | 4 | 19 | 4 | M16 | |||||
20 | -0.007 -0.020 | 16.00~20.00 | 10 | 15 | 5 | 23 | 5.5 | M20 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | m | H | (W) | M (Coarse) | |||
Type | D | D Tolerance g6 | ||||||||
(Round) FPTNA GFPTNA | (Diamond) FPTND GFPTND | 3 | -0.002 -0.008 | 2.00~ 4.00 | 2~ 6 | 2.0~10.0 | 1 | 6 | 1 | M3 |
4 | -0.004 -0.012 | 2.00~ 5.00 | 2~ 8 | 2.0~10.0 | 1.2 | M4 | ||||
5 | 3.00~ 6.00 | 3~10 | 2.0~10.0 | 2 | 8 | 1.5 | M5 | |||
6 | 4.00~ 7.00 | 3~10 | 2.0~12.0 | 1.8 | M6 | |||||
8 | -0.005 -0.014 | 5.00~ 9.00 | 5~10 | 2.0~15.0 | 3 | 11 | 2.2 | M8 | ||
10 | 7.00~11.00 | 5~15 | 3.0~20.0 | 13 | 3 | M10 | ||||
12 | -0.006 -0.017 | 7.00~12.00 | 8~15 | 3.0~20.0 | 15 | 3.2 | M12 | |||
16 | 13.00~16.00 | 8~20 | 5.0~20.0 | 4 | 19 | 4 | M16 | |||
20 | -0.007 -0.020 | 16.00~20.00 | 10~20 | 5.0~20.0 | 5 | 23 | 5.5 | M20 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FPTNA3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1] |
FPTNA4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1] |
FPTNA5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1] |
FPTNA6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1] |
FPTNA8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1] |
FPTNA10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1] |
FPTNA12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1] |
FPTNA16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1] |
FPTNA20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1] |
FPTND3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1] |
FPTND4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1] |
FPTND5-P[3-6/0.01]-L[0-10/1]-B[2-10/0.1] |
FPTND6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1] |
FPTND8-P[5-9/0.01]-L[0-10/1]-B[2-15/0.1] |
FPTND10-P[7-11/0.01]-L[0-15/1]-B[3-25/0.1] |
FPTND12-P[7-12/0.01]-L[0-15/1]-B[3-25/0.1] |
FPTND16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1] |
FPTND20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1] |
GFPTNA3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1] |
GFPTNA4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1] |
GFPTNA5-P[3-6/0.01]-L[0-10/1]-B[2-15/0.1] |
GFPTNA6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1] |
GFPTNA8-P[5-9/0.01]-L[0-10/1]-B[2-20/0.1] |
GFPTNA10-P[7-11/0.01]-L[0-15/1]-B[3-30/0.1] |
GFPTNA12-P[7-12/0.01]-L[0-15/1]-B[3-30/0.1] |
GFPTNA16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1] |
GFPTNA20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1] |
GFPTND3-P[2-4/0.01]-L[0-6/1]-B[2-10/0.1] |
GFPTND4-P[2-5/0.01]-L[0-8/1]-B[2-10/0.1] |
GFPTND5-P[3-6/0.01]-L[0-10/1]-B[2-10/0.1] |
GFPTND6-P[4-7/0.01]-L[0-10/1]-B[2-15/0.1] |
GFPTND8-P[5-9/0.01]-L[0-10/1]-B[2-15/0.1] |
GFPTND10-P[7-11/0.01]-L[0-15/1]-B[3-25/0.1] |
GFPTND12-P[7-12/0.01]-L[0-15/1]-B[3-25/0.1] |
GFPTND16-P[13-16/0.01]-L[0-20/1]-B[5-30/0.1] |
GFPTND20-P[16-20/0.01]-L[0-20/1]-B[5-30/0.1] |
GJPTNA3-[2-4/0.01] |
GJPTNA4-[2-5/0.01] |
GJPTNA5-[3-6/0.01] |
GJPTNA6-[4-7/0.01] |
GJPTNA8-[5-9/0.01] |
GJPTNA10-[7-11/0.01] |
GJPTNA12-[7-12/0.01] |
GJPTNA16-[13-16/0.01] |
GJPTNA20-[16-20/0.01] |
GJPTND3-[2-4/0.01] |
GJPTND4-[2-5/0.01] |
GJPTND5-[3-6/0.01] |
GJPTND6-[4-7/0.01] |
GJPTND8-[5-9/0.01] |
GJPTND10-[7-11/0.01] |
GJPTND12-[7-12/0.01] |
GJPTND16-[13-16/0.01] |
GJPTND20-[16-20/0.01] |
JPTNA3-[2-4/0.01] |
JPTNA4-[2-5/0.01] |
JPTNA5-[3-6/0.01] |
JPTNA6-[4-7/0.01] |
JPTNA8-[5-9/0.01] |
JPTNA10-[7-11/0.01] |
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Head Tip Shape | Tapered | Drive | No | Shank Style | Male thread |
---|---|---|---|---|---|
Material | O1 Tool Steel | Heat Treatment | Hardened | Tolerance of Positioning Side Outer Diameter | 0/-0.01 |
Shank Dia. Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy