(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Diameter Locating Pins in Inches - Ball point, straight.

Small Diameter Locating Pins in Inches - Ball point, straight.

Designed primarily to work with miniature components. Available with spherical head, configurable diameter and length. Options available in spring steel or stainless steel, additionally a hardened heat treatment can be configured.

  • INCH

Locating Pins - Small Diameter Type, Straight (INCH):Related Image

Specifications

Locating Pins - Small Diameter Type, Straight (INCH):Related Image
Locating Pins - Small Diameter Type, Straight (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-SPSS-D[0.063-0.117/0.001]-L[0.19-1/0.01]
U-SPST-D[0.063-0.117/0.001]-L[0.19-1/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Holder Part O.D. D
(inch)
Overall Length L
(inch)
1 Piece(s)

12 Days or more

10[Stainless Steel] 304 Stainless SteelNo0.063 ~ 0.1170.19 ~ 1
1 Piece(s)

12 Days or more

10[Steel] Spring Steel JIS SWRH42AHardened0.063 ~ 0.1170.19 ~ 1

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Straight/With Air Vent Head Shape Round Head Tip Shape Spherical Surface
Drive No Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01
Shank Dia. Tolerance 0/-0.01 Dimension Configurable Type D Dimension, L Dimension Configurable

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.