(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head with tapered tip and external threaded shank.

Large Head Locating Pins - Round or diamond shaped head with tapered tip and external threaded shank.

Nonmagnetic (Aluminum) locating pins. Usable without magnetic effects to surroundings.

  • inCAD Components
位置決めピン 大頭テーパ -非磁性タイプ- おねじ:Related Image
・Materials
[ M ]Material[ S ]Surface TreatmentTip ShapeType
Threaded
2017 Aluminum AlloyClear AnodizeRoundAFPMNA
DiamondAFPMND

Specifications

Part Number-P-L-B
AFPMNA6-P8.50-L6-B3.0
■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
m(W)M
(Coarse)
Recommended Tightening Torque (kgf • cm)
TypeDD Tolerance g6
AFPMNA
AFPMND
3-0.002
-0.008
3.50~6.000~61.0~10.021.535
4-0.004
-0.012
4.50~7.000~81.0~10.031.847
5-0.004
-0.012
5.50~8.000~101.0~10.032.258.75
6-0.004
-0.012
6.50~10.000~101.0~12.033617.5
8-0.005
-0.014
9.00~13.000~101.0~15.043.5818.75
10-0.005
-0.014
11.00~15.000~153.0~20.0441027.5
12-0.006
-0.017
13.00~18.000~153.0~20.0451292.5
16-0.006
-0.017
17.00~25.000~205.0~20.05716100
[ ! ]Recommended tightening torque is reference value.
[ ! ]Threads are prone to damage due to the soft material. Refer to the recommended tightening torque in the table for mounting.

Alterations

位置決めピン 大頭テーパ -非磁性タイプ- おねじ:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AFPMNA3-P[3.5-6/0.01]-L[0-6/1]-B[1-10/0.1]
AFPMNA4-P[4.5-7/0.01]-L[0-8/1]-B[1-10/0.1]
AFPMNA5-P[5.5-8/0.01]-L[0-10/1]-B[1-10/0.1]
AFPMNA6-P[6.5-10/0.01]-L[0-10/1]-B[1-12/0.1]
AFPMNA8-P[9-13/0.01]-L[0-10/1]-B[1-15/0.1]
AFPMNA10-P[11-15/0.01]-L[0-15/1]-B[3-20/0.1]
AFPMNA12-P[13-18/0.01]-L[0-15/1]-B[3-20/0.1]
AFPMNA16-P[17-25/0.01]-L[0-20/1]-B[5-20/0.1]
AFPMND3-P[3.5-6/0.01]-L[0-6/1]-B[1-10/0.1]
AFPMND4-P[4.5-7/0.01]-L[0-8/1]-B[1-10/0.1]
AFPMND5-P[5.5-8/0.01]-L[0-10/1]-B[1-10/0.1]
AFPMND6-P[6.5-10/0.01]-L[0-10/1]-B[1-12/0.1]
AFPMND8-P[9-13/0.01]-L[0-10/1]-B[1-15/0.1]
AFPMND10-P[11-15/0.01]-L[0-15/1]-B[3-20/0.1]
AFPMND12-P[13-18/0.01]-L[0-15/1]-B[3-20/0.1]
AFPMND16-P[17-25/0.01]-L[0-20/1]-B[5-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Round3.5 ~ 630 ~ 61 ~ 10
1 Piece(s)

10 Days or more

10Round4.5 ~ 740 ~ 81 ~ 10
1 Piece(s)

10 Days or more

10Round5.5 ~ 850 ~ 101 ~ 10
1 Piece(s)

10 Days or more

10Round6.5 ~ 1060 ~ 101 ~ 12
1 Piece(s)

10 Days or more

10Round9 ~ 1380 ~ 101 ~ 15
1 Piece(s)

10 Days or more

10Round11 ~ 15100 ~ 153 ~ 20
1 Piece(s)

10 Days or more

10Round13 ~ 18120 ~ 153 ~ 20
1 Piece(s)

10 Days or more

10Round17 ~ 25160 ~ 205 ~ 20
1 Piece(s)

10 Days or more

10Diamond3.5 ~ 630 ~ 61 ~ 10
1 Piece(s)

10 Days or more

10Diamond4.5 ~ 740 ~ 81 ~ 10
1 Piece(s)

10 Days or more

10Diamond5.5 ~ 850 ~ 101 ~ 10
1 Piece(s)

10 Days or more

10Diamond6.5 ~ 1060 ~ 101 ~ 12
1 Piece(s)

10 Days or more

10Diamond9 ~ 1380 ~ 101 ~ 15
1 Piece(s)

10 Days or more

10Diamond11 ~ 15100 ~ 153 ~ 20
1 Piece(s)

10 Days or more

10Diamond13 ~ 18120 ~ 153 ~ 20
1 Piece(s)

10 Days or more

10Diamond17 ~ 25160 ~ 205 ~ 20

Loading...

  1. 1

Example

位置決めピン 大頭テーパ -非磁性タイプ- おねじ:Related Image
 

Basic Information

Basic Shape Large Head Head Tip Shape Tapered Drive No
Shank Style Male thread Material 2017 Aluminum Alloy Heat Treatment No
Surface Finish Clear Anodize Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support