(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - T-shaped, double bearing, with retaining rings.

Bearings with Housing - T-shaped, double bearing, with retaining rings.
  • Lead Time Reduction

•Type: Bearings with Housings
•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double

  • METRIC
  • inCAD Components
Bearings with Housings - T Shaped, Short, Double Bearings, Retained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories Retaining Ring
BearingHousingHousing
BGMWBSteel1045 Carbon SteelBlack OxideSpring Steel
BGMWElectroless Nickel Plating304 Stainless Steel
BGMWSStainless Steel304 Stainless Steel-
[ ! ]Easier to obtain required radial load ratings when space is limited.
[ ! ]*Bearings with Rubber Seals (VV and DD) are all made of steel.
[ ! ]The "(Bx2)" dimension for "T-Shaped Short Double Bearings" Type indicates the position where the retaining ring groove begins. Please note that considering the groove width tolerance and the retaining ring thickness tolerance, there may be up to max. 0.3 mm of axial clearance on the bearings.

Specifications

Part Number-h
TypeBearingSeal
BGMW6000ZZ-30
Part NumberhdDH7dhBHLL1L2TSd1
TypeBearing No.SealTolerance
BGMWB

BGMW

BGMWS
605ZZ
Double Shielded
(x1.0)

*VV
Non-Contact Sealed
Rubber Seal
(x1.1)

DD
Contact Sealed
Rubber Seal
(x1.1)
15 20 25514+ 0.018
0
105h+114030201554.5
60620 25 30617136h+1347352318105.5
608822+ 0.021
0
187h+1553412919
690020 30 401019618
600026228h+1758463423
69011224216h+1656443218
600128248h+1860483623
690230 40 5015257h+181915
600232+ 0.025
0
289h+20685440246.5
69031730+ 0.021
0
277h+1964523820
600335+ 0.025
0
3110h+2270564326
690440 50 602037349h+2373594524
6004423612h+25826650319
6005254741h+28967656
600640 50 803055+ 0.030
0
4813h+321048464322011
[ ! ]Check for available sizes in the price list.
[ ! ]For details of Bearing Standards, see P.877~884, 888.
[ ! ]* No. 605 and 606 are not available for VV (Non-contact Sealed).

Alterations

Bearings with Housings - T Shaped, Short, Double Bearings, Retained:Related Image
Part Number-h-(KKC, KCC, NA)
BGMW6000VV-30-NA
8[日目発送]KKC and KCC only
Alterations
C Chamfer
C2 Chamfer
Bearings, Retaining Rings Not Assembled
Code
KKC
KCC
NA
Spec.
Bearings with Housings - T Shaped, Short, Double Bearings, Retained:Related ImageC2 chamfer is done on the top edge surface.
Bearings and retaining rings are shipped unassembled to the housing.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGMW6000DD-[20,​30,​40]
BGMW6000VV-[20,​30,​40]
BGMW6000ZZ-[20,​30,​40]
BGMW6001DD-[20,​30,​40]
BGMW6001VV-[20,​30,​40]
BGMW6001ZZ-[20,​30,​40]
BGMW6002DD-[30,​40,​50]
BGMW6002VV-[30,​40,​50]
BGMW6002ZZ-[30,​40,​50]
BGMW6003DD-[30,​40,​50]
BGMW6003VV-[30,​40,​50]
BGMW6003ZZ-[30,​40,​50]
BGMW6004DD-[40,​50,​60]
BGMW6004VV-[40,​50,​60]
BGMW6004ZZ-[40,​50,​60]
BGMW6005DD-[40,​50,​60]
BGMW6005VV-[40,​50,​60]
BGMW6005ZZ-[40,​50,​60]
BGMW6006DD-[40,​50,​80]
BGMW6006VV-[40,​50,​80]
BGMW6006ZZ-[40,​50,​80]
BGMW605DD-[15,​20,​25]
BGMW605ZZ-[15,​20,​25]
BGMW606DD-[20,​25,​30]
BGMW606ZZ-[20,​25,​30]
BGMW608DD-[20,​25,​30]
BGMW608VV-[20,​25,​30]
BGMW608ZZ-[20,​25,​30]
BGMW6900DD-[20,​30,​40]
BGMW6900VV-[20,​30,​40]
BGMW6900ZZ-[20,​30,​40]
BGMW6901DD-[20,​30,​40]
BGMW6901VV-[20,​30,​40]
BGMW6901ZZ-[20,​30,​40]
BGMW6902DD-[30,​40,​50]
BGMW6902VV-[30,​40,​50]
BGMW6902ZZ-[30,​40,​50]
BGMW6903DD-[30,​40,​50]
BGMW6903VV-[30,​40,​50]
BGMW6903ZZ-[30,​40,​50]
BGMW6904DD-[40,​50,​60]
BGMW6904VV-[40,​50,​60]
BGMW6904ZZ-[40,​50,​60]
BGMWB6000DD-[20,​30,​40]
BGMWB6000VV-[20,​30,​40]
BGMWB6000ZZ-[20,​30,​40]
BGMWB6001DD-[20,​30,​40]
BGMWB6001VV-[20,​30,​40]
BGMWB6001ZZ-[20,​30,​40]
BGMWB6002DD-[30,​40,​50]
BGMWB6002VV-[30,​40,​50]
BGMWB6002ZZ-[30,​40,​50]
BGMWB6003DD-[30,​40,​50]
BGMWB6003VV-[30,​40,​50]
BGMWB6003ZZ-[30,​40,​50]
BGMWB6004DD-[30,​40,​50,​60]
BGMWB6004VV-[40,​50,​60]
BGMWB6004ZZ-[40,​50,​60]
BGMWB6005DD-[40,​50,​60]
BGMWB6005VV-[40,​50,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Housing Width (T or L)
(mm)
Holder Surface Treatment Height H
(mm)
Bearing Part Number Seals Lateral Width L
(mm)
1 Piece(s)

9 Days or more

1010[Steel] Steel1045 Carbon Steel23Electroless Nickel Plating20 ~ 406000DD (Contact Rubber Seal)58
1 Piece(s)

9 Days or more

1010[Steel] Steel1045 Carbon Steel23Electroless Nickel Plating20 ~ 406000VV (Non-Contact Rubber Seal)58
1 Piece(s)

9 Days or more

1010[Steel] Steel1045 Carbon Steel23Electroless Nickel Plating20 ~ 406000ZZ (Double Shield)58
1 Piece(s)

9 Days or more

1012[Steel] Steel1045 Carbon Steel23Electroless Nickel Plating20 ~ 406001DD (Contact Rubber Seal)60
1 Piece(s)

9 Days or more

1012[Steel] Steel1045 Carbon Steel23Electroless Nickel Plating20 ~ 406001VV (Non-Contact Rubber Seal)60
1 Piece(s)

9 Days or more

1012[Steel] Steel1045 Carbon Steel23Electroless Nickel Plating20 ~ 406001ZZ (Double Shield)60
1 Piece(s)

9 Days or more

1015[Steel] Steel1045 Carbon Steel24Electroless Nickel Plating30 ~ 506002DD (Contact Rubber Seal)68
1 Piece(s)

9 Days or more

1015[Steel] Steel1045 Carbon Steel24Electroless Nickel Plating30 ~ 506002VV (Non-Contact Rubber Seal)68
1 Piece(s)

9 Days or more

1015[Steel] Steel1045 Carbon Steel24Electroless Nickel Plating30 ~ 506002ZZ (Double Shield)68
1 Piece(s)

9 Days or more

1017[Steel] Steel1045 Carbon Steel26Electroless Nickel Plating30 ~ 506003DD (Contact Rubber Seal)70
1 Piece(s)

9 Days or more

1017[Steel] Steel1045 Carbon Steel26Electroless Nickel Plating30 ~ 506003VV (Non-Contact Rubber Seal)70
1 Piece(s)

9 Days or more

1017[Steel] Steel1045 Carbon Steel26Electroless Nickel Plating30 ~ 506003ZZ (Double Shield)70
1 Piece(s)

9 Days or more

1020[Steel] Steel1045 Carbon Steel31Electroless Nickel Plating40 ~ 606004DD (Contact Rubber Seal)82
1 Piece(s)

9 Days or more

1020[Steel] Steel1045 Carbon Steel31Electroless Nickel Plating40 ~ 606004VV (Non-Contact Rubber Seal)82
1 Piece(s)

9 Days or more

1020[Steel] Steel1045 Carbon Steel31Electroless Nickel Plating40 ~ 606004ZZ (Double Shield)82
1 Piece(s)

9 Days or more

1025[Steel] Steel1045 Carbon Steel31Electroless Nickel Plating40 ~ 606005DD (Contact Rubber Seal)96
1 Piece(s)

9 Days or more

1025[Steel] Steel1045 Carbon Steel31Electroless Nickel Plating40 ~ 606005VV (Non-Contact Rubber Seal)96
1 Piece(s)

9 Days or more

1025[Steel] Steel1045 Carbon Steel31Electroless Nickel Plating40 ~ 606005ZZ (Double Shield)96
1 Piece(s)

9 Days or more

1030[Steel] Steel1045 Carbon Steel32Electroless Nickel Plating40 ~ 806006DD (Contact Rubber Seal)104
1 Piece(s)

9 Days or more

1030[Steel] Steel1045 Carbon Steel32Electroless Nickel Plating40 ~ 806006VV (Non-Contact Rubber Seal)104
1 Piece(s)

9 Days or more

1030[Steel] Steel1045 Carbon Steel32Electroless Nickel Plating40 ~ 806006ZZ (Double Shield)104
1 Piece(s)

9 Days or more

105[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating15 ~ 25605DD (Contact Rubber Seal)40
1 Piece(s)

9 Days or more

105[Steel] Steel1045 Carbon Steel15Electroless Nickel Plating15 ~ 25605ZZ (Double Shield)40
1 Piece(s)

9 Days or more

106[Steel] Steel1045 Carbon Steel18Electroless Nickel Plating20 ~ 30606DD (Contact Rubber Seal)47
1 Piece(s)

9 Days or more

106[Steel] Steel1045 Carbon Steel18Electroless Nickel Plating20 ~ 30606ZZ (Double Shield)47
1 Piece(s)

9 Days or more

108[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating20 ~ 30608DD (Contact Rubber Seal)53
1 Piece(s)

9 Days or more

108[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating20 ~ 30608VV (Non-Contact Rubber Seal)53
1 Piece(s)

9 Days or more

108[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating20 ~ 30608ZZ (Double Shield)53
1 Piece(s)

9 Days or more

1010[Steel] Steel1045 Carbon Steel18Electroless Nickel Plating20 ~ 406900DD (Contact Rubber Seal)53
1 Piece(s)

9 Days or more

1010[Steel] Steel1045 Carbon Steel18Electroless Nickel Plating20 ~ 406900VV (Non-Contact Rubber Seal)53
1 Piece(s)

9 Days or more

1010[Steel] Steel1045 Carbon Steel18Electroless Nickel Plating20 ~ 406900ZZ (Double Shield)53
1 Piece(s)

9 Days or more

1012[Steel] Steel1045 Carbon Steel18Electroless Nickel Plating20 ~ 406901DD (Contact Rubber Seal)56
1 Piece(s)

9 Days or more

1012[Steel] Steel1045 Carbon Steel18Electroless Nickel Plating20 ~ 406901VV (Non-Contact Rubber Seal)56
1 Piece(s)

9 Days or more

1012[Steel] Steel1045 Carbon Steel18Electroless Nickel Plating20 ~ 406901ZZ (Double Shield)56
1 Piece(s)

9 Days or more

1015[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506902DD (Contact Rubber Seal)60
1 Piece(s)

9 Days or more

1015[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506902VV (Non-Contact Rubber Seal)60
1 Piece(s)

9 Days or more

1015[Steel] Steel1045 Carbon Steel19Electroless Nickel Plating30 ~ 506902ZZ (Double Shield)60
1 Piece(s)

9 Days or more

1017[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating30 ~ 506903DD (Contact Rubber Seal)64
1 Piece(s)

9 Days or more

1017[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating30 ~ 506903VV (Non-Contact Rubber Seal)64
1 Piece(s)

9 Days or more

1017[Steel] Steel1045 Carbon Steel20Electroless Nickel Plating30 ~ 506903ZZ (Double Shield)64
1 Piece(s)

9 Days or more

1020[Steel] Steel1045 Carbon Steel24Electroless Nickel Plating40 ~ 606904DD (Contact Rubber Seal)73
1 Piece(s)

9 Days or more

1020[Steel] Steel1045 Carbon Steel24Electroless Nickel Plating40 ~ 606904VV (Non-Contact Rubber Seal)73
1 Piece(s)

9 Days or more

1020[Steel] Steel1045 Carbon Steel24Electroless Nickel Plating40 ~ 606904ZZ (Double Shield)73
1 Piece(s)

9 Days or more

1010[Steel] Steel1045 Carbon Steel23Black Oxide Coating20 ~ 406000DD (Contact Rubber Seal)58
1 Piece(s)

9 Days or more

1010[Steel] Steel1045 Carbon Steel23Black Oxide Coating20 ~ 406000VV (Non-Contact Rubber Seal)58
1 Piece(s)

9 Days or more

1010[Steel] Steel1045 Carbon Steel23Black Oxide Coating20 ~ 406000ZZ (Double Shield)58
1 Piece(s)

9 Days or more

1012[Steel] Steel1045 Carbon Steel23Black Oxide Coating20 ~ 406001DD (Contact Rubber Seal)60
1 Piece(s)

9 Days or more

1012[Steel] Steel1045 Carbon Steel23Black Oxide Coating20 ~ 406001VV (Non-Contact Rubber Seal)60
1 Piece(s)

9 Days or more

1012[Steel] Steel1045 Carbon Steel23Black Oxide Coating20 ~ 406001ZZ (Double Shield)60
1 Piece(s)

9 Days or more

1015[Steel] Steel1045 Carbon Steel24Black Oxide Coating30 ~ 506002DD (Contact Rubber Seal)68
1 Piece(s)

9 Days or more

1015[Steel] Steel1045 Carbon Steel24Black Oxide Coating30 ~ 506002VV (Non-Contact Rubber Seal)68
1 Piece(s)

9 Days or more

1015[Steel] Steel1045 Carbon Steel24Black Oxide Coating30 ~ 506002ZZ (Double Shield)68
1 Piece(s)

9 Days or more

1017[Steel] Steel1045 Carbon Steel26Black Oxide Coating30 ~ 506003DD (Contact Rubber Seal)70
1 Piece(s)

9 Days or more

1017[Steel] Steel1045 Carbon Steel26Black Oxide Coating30 ~ 506003VV (Non-Contact Rubber Seal)70
1 Piece(s)

9 Days or more

1017[Steel] Steel1045 Carbon Steel26Black Oxide Coating30 ~ 506003ZZ (Double Shield)70
1 Piece(s)

9 Days or more

1020[Steel] Steel1045 Carbon Steel31Black Oxide Coating30 ~ 606004DD (Contact Rubber Seal)82
1 Piece(s)

9 Days or more

1020[Steel] Steel1045 Carbon Steel31Black Oxide Coating40 ~ 606004VV (Non-Contact Rubber Seal)82
1 Piece(s)

9 Days or more

1020[Steel] Steel1045 Carbon Steel31Black Oxide Coating40 ~ 606004ZZ (Double Shield)82
1 Piece(s)

9 Days or more

1025[Steel] Steel1045 Carbon Steel31Black Oxide Coating40 ~ 606005DD (Contact Rubber Seal)96
1 Piece(s)

9 Days or more

1025[Steel] Steel1045 Carbon Steel31Black Oxide Coating40 ~ 606005VV (Non-Contact Rubber Seal)96

Loading...

 

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearings Bearing Retained Yes (with retaining ring)
Number of Bearings Double Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.