(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Double bearing, without retaining rings, long and with configurable length.

Bearings with Housing - Double bearing, without retaining rings, long and with configurable length.
  • Spec Change
  • Lead Time Reduction

Selectable round or compact flange shape. Housing material selectable between steel or stainless steel. Internal diameter, external diameter and bearing model selectable. Its length is configurable from 51 to 160mm in 1mm intervals.

  • METRIC
  • inCAD Components

PDFP.2019-988

Unit examples related to this product
Bearings with Housing - Configurable Length, Long, Double Bearings, Unretained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
RoundSquareBearingsHousingHousing
BGFRLB-Steel1045 Carbon SteelBlack Oxide
BGFRLBGFSLElectroless Nickel Plating
SBGFRL-Stainless Steel304 Stainless Steel-
[ ! ]* Bearings with Rubber Seals (V V and DD) are all made of steel.

Specifications

Bearings with Housing - Configurable Length, Long, Double Bearings, Unretained:Related Image
Part Number
1mm Increment
d
DH7
 B
H
T
dh
D1g7
 P.C.D.
K
d1
d2
H1
Type
Bearing No.
Seal
L
S
Tolerance
Tolerance
(Round)
BGFRLB
BGFRL
SBGFRL



(Square)
BGFSL

608
ZZ
(Double Shielded)

VV
Non-contact
Rubber Sealed

DD
Contact
Rubber Sealed
( )
( )
51~100
5~85
8
22
+0.021
 0
7
47
8
18
27
-0.007
-0.028
37
36
8
4.5
4.1
628
51~100
10~80
24
8
50
20
30
40
37
6900
61~120
5~105
10
22
6
47
19
27
37
36
6000
61~120
10~100
26
8
52
22
32
-0.009
-0.034
42
39
6200
61~120
15~95
30
9
56
24
36
46
42
6901
61~120
10~100
12
24
6
50
21
30
-0.007
-0.028
40
38
6001
61~120
10~100
28
8
54
24
34
-0.009
-0.034
44
40
6201
71~140
15~115
32
+0.025
 0
10
58
26
38
48
43
6902
71~140
10~115
15
28
+0.021
 0
7
59
10
25
35
47
45
9.5
5.5
5.1
6002
71~140
15~115
32
+0.025
 0
9
62
28
38
50
46
6202
71~140
15~115
35
11
66
29
42
54
49
6904
71~140
15~110
20
37
9
72
11
34
45
59
54
11
6.6
6.1
6004
81~160
20~125
42
12
77
36
50
64
59
6204
81~160
20~125
47
14
81
40
54
-0.010
-0.040
68
62
6905
71~140
20~117
25
42
9
77
36
50
-0.009
-0.034
64
59
6005
81~160
20~137
47
12
88
13
41
54
-0.010
-0.040
72
67
14
9
8.1
6205
81~160
20~137
52
+0.030
 0
15
94
45
60
78
72
6906
71~140
20~117
30
47
+0.025
 0
9
88
41
54
72
67
6006
81~160
20~137
55
+0.030
 0
13
96
48
62
80
73
6206
121~160
20~137
62
16
104
55
70
88
79
6007
121~160
20~137
35
62
14
104
55
70
88
79

Alterations

Bearings with Housing - Configurable Length, Long, Double Bearings, Unretained:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGFRL6000DD-[61-120/1]-S[10-100/1]
BGFRL6000VV-[61-120/1]-S[10-100/1]
BGFRL6000ZZ-[61-120/1]-S[10-100/1]
BGFRL6001DD-[61-120/1]-S[10-100/1]
BGFRL6001VV-[61-120/1]-S[10-100/1]
BGFRL6001ZZ-[61-120/1]-S[10-100/1]
BGFRL6002DD-[71-140/1]-S[15-115/1]
BGFRL6002VV-[71-140/1]-S[15-115/1]
BGFRL6002ZZ-[71-140/1]-S[15-115/1]
BGFRL6004DD-[81-160/1]-S[20-125/1]
BGFRL6004VV-[81-160/1]-S[20-125/1]
BGFRL6004ZZ-[81-160/1]-S[20-125/1]
BGFRL6005DD-[81-160/1]-S[20-137/1]
BGFRL6005VV-[81-160/1]-S[20-137/1]
BGFRL6005ZZ-[81-160/1]-S[20-137/1]
BGFRL6006DD-[81-160/1]-S[20-137/1]
BGFRL6006VV-[81-160/1]-S[20-137/1]
BGFRL6006ZZ-[81-160/1]-S[20-137/1]
BGFRL6007DD-[121-160/1]-S[20-137/1]
BGFRL6007VV-[121-160/1]-S[20-137/1]
BGFRL6007ZZ-[121-160/1]-S[20-137/1]
BGFRL608DD-[51-100/1]-S[5-85/1]
BGFRL608VV-[51-100/1]-S[5-85/1]
BGFRL608ZZ-[51-100/1]-S[5-85/1]
BGFRL6200DD-[61-120/1]-S[15-95/1]
BGFRL6200VV-[61-120/1]-S[15-95/1]
BGFRL6200ZZ-[61-120/1]-S[15-95/1]
BGFRL6201DD-[71-140/1]-S[15-115/1]
BGFRL6201VV-[71-140/1]-S[15-115/1]
BGFRL6201ZZ-[71-140/1]-S[15-115/1]
BGFRL6202DD-[71-140/1]-S[15-115/1]
BGFRL6202VV-[71-140/1]-S[15-115/1]
BGFRL6202ZZ-[71-140/1]-S[15-115/1]
BGFRL6204DD-[81-160/1]-S[20-125/1]
BGFRL6204VV-[81-160/1]-S[20-125/1]
BGFRL6204ZZ-[81-160/1]-S[20-125/1]
BGFRL6205DD-[81-160/1]-S[20-137/1]
BGFRL6205VV-[81-160/1]-S[20-137/1]
BGFRL6205ZZ-[81-160/1]-S[20-137/1]
BGFRL6206DD-[121-160/1]-S[20-137/1]
BGFRL6206VV-[121-160/1]-S[20-137/1]
BGFRL6206ZZ-[121-160/1]-S[20-137/1]
BGFRL628DD-[51-100/1]-S[10-80/1]
BGFRL628VV-[51-100/1]-S[10-80/1]
BGFRL628ZZ-[51-100/1]-S[10-80/1]
BGFRL6900DD-[61-120/1]-S[5-105/1]
BGFRL6900VV-[61-120/1]-S[5-105/1]
BGFRL6900ZZ-[61-120/1]-S[5-105/1]
BGFRL6901DD-[61-120/1]-S[10-100/1]
BGFRL6901VV-[61-120/1]-S[10-100/1]
BGFRL6901ZZ-[61-120/1]-S[10-100/1]
BGFRL6902DD-[71-140/1]-S[10-115/1]
BGFRL6902VV-[71-140/1]-S[10-115/1]
BGFRL6902ZZ-[71-140/1]-S[10-115/1]
BGFRL6904DD-[71-140/1]-S[15-110/1]
BGFRL6904VV-[71-140/1]-S[15-110/1]
BGFRL6904ZZ-[71-140/1]-S[15-110/1]
BGFRL6905DD-[71-140/1]-S[20-117/1]
BGFRL6905VV-[71-140/1]-S[20-117/1]
BGFRL6905ZZ-[71-140/1]-S[20-117/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Bearing Material Housing Material Flange Shape Holder Width
(inch)
Holder Surface Treatment Bearing Part Number Seals Flange O.D. H
(φ)
S
(mm)
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6000DD (Contact Rubber Seal)5210 ~ 100
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6000VV (Non-Contact Rubber Seal)5210 ~ 100
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6000ZZ (Double Shield)5210 ~ 100
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6001DD (Contact Rubber Seal)5410 ~ 100
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6001VV (Non-Contact Rubber Seal)5410 ~ 100
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6001ZZ (Double Shield)5410 ~ 100
1 Piece(s)

10 Days or more

1015[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6002DD (Contact Rubber Seal)6215 ~ 115
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6002VV (Non-Contact Rubber Seal)6215 ~ 115
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6002ZZ (Double Shield)6215 ~ 115
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6004DD (Contact Rubber Seal)7720 ~ 125
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6004VV (Non-Contact Rubber Seal)7720 ~ 125
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6004ZZ (Double Shield)7720 ~ 125
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6005DD (Contact Rubber Seal)8820 ~ 137
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6005VV (Non-Contact Rubber Seal)8820 ~ 137
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6005ZZ (Double Shield)8820 ~ 137
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6006DD (Contact Rubber Seal)8820 ~ 137
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6006VV (Non-Contact Rubber Seal)8820 ~ 137
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6006ZZ (Double Shield)8820 ~ 137
1 Piece(s)

11 Days or more

1035[Steel] Steel1045 Carbon SteelRound Type121 ~ 160Electroless Nickel Plating6007DD (Contact Rubber Seal)10420 ~ 137
1 Piece(s)

11 Days or more

1035[Steel] Steel1045 Carbon SteelRound Type121 ~ 160Electroless Nickel Plating6007VV (Non-Contact Rubber Seal)10420 ~ 137
1 Piece(s)

11 Days or more

1035[Steel] Steel1045 Carbon SteelRound Type121 ~ 160Electroless Nickel Plating6007ZZ (Double Shield)10420 ~ 137
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon SteelRound Type51 ~ 100Electroless Nickel Plating608DD (Contact Rubber Seal)475 ~ 85
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon SteelRound Type51 ~ 100Electroless Nickel Plating608VV (Non-Contact Rubber Seal)475 ~ 85
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon SteelRound Type51 ~ 100Electroless Nickel Plating608ZZ (Double Shield)475 ~ 85
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6200DD (Contact Rubber Seal)5615 ~ 95
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6200VV (Non-Contact Rubber Seal)5615 ~ 95
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6200ZZ (Double Shield)5615 ~ 95
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6201DD (Contact Rubber Seal)5815 ~ 115
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6201VV (Non-Contact Rubber Seal)5815 ~ 115
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6201ZZ (Double Shield)5815 ~ 115
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6202DD (Contact Rubber Seal)6615 ~ 115
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6202VV (Non-Contact Rubber Seal)6615 ~ 115
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6202ZZ (Double Shield)6615 ~ 115
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6204DD (Contact Rubber Seal)8120 ~ 125
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6204VV (Non-Contact Rubber Seal)8120 ~ 125
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6204ZZ (Double Shield)8120 ~ 125
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6205DD (Contact Rubber Seal)9420 ~ 137
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6205VV (Non-Contact Rubber Seal)9420 ~ 137
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelRound Type81 ~ 160Electroless Nickel Plating6205ZZ (Double Shield)9420 ~ 137
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon SteelRound Type121 ~ 160Electroless Nickel Plating6206DD (Contact Rubber Seal)10420 ~ 137
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon SteelRound Type121 ~ 160Electroless Nickel Plating6206VV (Non-Contact Rubber Seal)10420 ~ 137
1 Piece(s)

11 Days or more

1030[Steel] Steel1045 Carbon SteelRound Type121 ~ 160Electroless Nickel Plating6206ZZ (Double Shield)10420 ~ 137
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon SteelRound Type51 ~ 100Electroless Nickel Plating628DD (Contact Rubber Seal)5010 ~ 80
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon SteelRound Type51 ~ 100Electroless Nickel Plating628VV (Non-Contact Rubber Seal)5010 ~ 80
1 Piece(s)

11 Days or more

108[Steel] Steel1045 Carbon SteelRound Type51 ~ 100Electroless Nickel Plating628ZZ (Double Shield)5010 ~ 80
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6900DD (Contact Rubber Seal)475 ~ 105
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6900VV (Non-Contact Rubber Seal)475 ~ 105
1 Piece(s)

11 Days or more

1010[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6900ZZ (Double Shield)475 ~ 105
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6901DD (Contact Rubber Seal)5010 ~ 100
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6901VV (Non-Contact Rubber Seal)5010 ~ 100
1 Piece(s)

11 Days or more

1012[Steel] Steel1045 Carbon SteelRound Type61 ~ 120Electroless Nickel Plating6901ZZ (Double Shield)5010 ~ 100
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6902DD (Contact Rubber Seal)5910 ~ 115
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6902VV (Non-Contact Rubber Seal)5910 ~ 115
1 Piece(s)

11 Days or more

1015[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6902ZZ (Double Shield)5910 ~ 115
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6904DD (Contact Rubber Seal)7215 ~ 110
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6904VV (Non-Contact Rubber Seal)7215 ~ 110
1 Piece(s)

11 Days or more

1020[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6904ZZ (Double Shield)7215 ~ 110
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6905DD (Contact Rubber Seal)7720 ~ 117
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6905VV (Non-Contact Rubber Seal)7720 ~ 117
1 Piece(s)

11 Days or more

1025[Steel] Steel1045 Carbon SteelRound Type71 ~ 140Electroless Nickel Plating6905ZZ (Double Shield)7720 ~ 117

Loading...

More Information

( )
( )
 

Basic Information

Shape Flanged Pilot Type Bearing Used Deep Groove Ball Bearings Bearing Retained No
Number of Bearings Double Type Bearings with Housings

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.