(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The shape of the casing is selectable in three different options, round, square or compact. The housing material can be configured in steel, stainless steel or aluminum alloy with the option of adding some surface treatment. The internal diameter can be selected from 3 to 50mm.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessory Retaining Ring | |||
Round | Square | Compact | Bearings | Housing | Housing | |
BGRZB | BGSZB | BGCZB | Steel | 1045 Carbon Steel | Black Oxide | Spring Steel |
BGRZ | BGSZ | BGCZ | Electroless Nickel Plating | *304 Stainless Steel | ||
BARZ | BASZ | BACZ | 2017 Aluminum Alloy | Clear Anodize | 304 Stainless Steel | |
SBARZ | SBASZ | SBACZ | Stainless Steel | |||
SBGRZ | SBGSZ | SBGCZ | 304 Stainless Steel | - |
Part Number | L Selection | S | d | DH7 | B | ℓ | H | W | T | dh | D1g7 | P.C.D. | K | A | F | d1 | d2 | H1 | ||||
Type | Bearing No. | Seal | Tolerance | Tolerance | ||||||||||||||||||
(Round) BGRZB BGRZ BARZ SBARZ SBGRZ (Square) BGSZB BGSZ BASZ SBASZ SBGSZ (Compact) BGCZB BGCZ BACZ SBACZ SBGCZ | 623 | ZZ (Double Shielded) *VV Non-contact Rubber Sealed DD Contact Rubber Sealed ( ) ( ) | 20 30 | 5 | 3 | 10 | + 0.015 0 | 4 | 2.65 | 33 | 16 | 7 | 7 | 14 | -0.006 -0.024 | 24 | 27 | 24 | - | 6.5 | 3.5 | 3.1 |
624 | 20 30 | 5 | 4 | 13 | +0.018 0 | 5 | 2.65 | 35 | 18 | 9 | 17 | 26 | 28 | 26 | ||||||||
605 | 25 35 | 5 | 5 | 14 | 5 | 2.65 | 38 | 20 | 8 | 10 | 18 | 28 | 30 | 28 | 8 | 4.5 | 4.1 | |||||
625 | 35 40 | 10 | 16 | 5 | 2.65 | 40 | 22 | 12 | 20 | -0.007 -0.028 | 30 | 31 | 30 | |||||||||
606 | 25 40 | 5 | 6 | 17 | 6 | 2.65 | 41 | 23 | 13 | 21 | 31 | 32 | 31 | |||||||||
626 | 35 45 | 10 | 19 | +0.021 0 | 6 | 2.65 | 44 | 25 | 15 | 24 | 34 | 34 | 34 | |||||||||
698 | 25 35 | 5 | 8 | 19 | 6 | 2.65 | 44 | 25 | 15 | 24 | 34 | 34 | 34 | |||||||||
608 | 25 35 | 5 | 22 | 7 | 2.65 | 47 | 29 | 18 | 27 | 37 | 36 | 37 | ||||||||||
628 | 35 45 | 10 | 24 | 8 | 2.85 | 50 | 32 | 20 | 30 | 40 | 37 | 40 | ||||||||||
6800 | 20 30 | 5 | 10 | 19 | 5 | 2.65 | 44 | 25 | 15 | 24 | 34 | 34 | 34 | |||||||||
6900 | 25 40 | 5 | 22 | 6 | 2.65 | 47 | 29 | 19 | 27 | 37 | 36 | 37 | ||||||||||
6000 | 35 50 | 10 | 26 | 8 | 2.85 | 52 | 34 | 22 | 32 | -0.009 -0.034 | 42 | 39 | 42 | |||||||||
6200 | 45 55 | 15 | 30 | 9 | 2.85 | 56 | 38 | 24 | 36 | 46 | 42 | 46 | ||||||||||
6801 | 25 35 | 5 | 12 | 21 | 5 | 2.85 | 47 | 29 | 17 | 26 | -0.007 -0.028 | 37 | 36 | 37 | ||||||||
6901 | 35 50 | 10 | 24 | 6 | 2.85 | 50 | 31 | 21 | 30 | 40 | 38 | 40 | ||||||||||
6001 | 35 50 | 10 | 28 | 8 | 2.85 | 54 | 36 | 24 | 34 | -0.009 -0.034 | 44 | 40 | 44 | |||||||||
6201 | 45 55 | 15 | 32 | +0.025 0 | 10 | 2.85 | 58 | 40 | 26 | 38 | 48 | 43 | 48 | |||||||||
6802 | 25 35 | 10 | 15 | 24 | +0.021 0 | 5 | 2.85 | 50 | 32 | 20 | 30 | -0.007 -0.028 | 40 | 37 | 40 | |||||||
6902 | 35 60 | 10 | 28 | 7 | 2.85 | 59 | 37 | 10 | 25 | 35 | -0.009 -0.034 | 47 | 45 | 47 | 9.5 | 5.5 | 5.1 | |||||
6002 | 45 65 | 15 | 32 | +0.025 0 | 9 | 2.85 | 62 | 40 | 28 | 38 | 50 | 46 | 50 | |||||||||
6202 | 50 65 | 15 | 35 | 11 | 3.75 | 66 | 44 | 29 | 42 | 54 | 49 | 54 | ||||||||||
6903 | 45 55 | 15 | 17 | 30 | +0.021 0 | 7 | 2.85 | 60 | 38 | 27 | 36 | 48 | 46 | 48 | ||||||||
6003 | 50 65 | 15 | 35 | +0.025 0 | 10 | 3.75 | 66 | 44 | 31 | 42 | 54 | 50 | 54 | |||||||||
6203 | 60 70 | 20 | 40 | 12 | 3.95 | 72 | 50 | 34 | 48 | 60 | 54 | 60 | ||||||||||
6804 | 35 50 | 10 | 20 | 32 | 7 | 3.75 | 62 | 40 | 28 | 38 | 50 | 46 | 44 | 24 | ||||||||
6904 | 50 65 | 15 | 37 | 9 | 3.75 | 72 | 47 | 11 | 34 | 45 | 59 | 54 | 54 | 24 | 11 | 6.6 | 6.1 | |||||
6004 | 60 70 | 20 | 42 | 12 | 3.95 | 77 | 54 | 36 | 50 | 64 | 59 | 56 | 32 | |||||||||
6204 | 65 70 | 20 | 47 | 14 | 3.95 | 81 | 58 | 40 | 54 | -0.010 -0.040 | 68 | 62 | 59 | 34 | ||||||||
6805 | 35 50 | 15 | 25 | 37 | 7 | 3.75 | 72 | 47 | 34 | 45 | -0.009 -0.034 | 59 | 54 | 54 | 24 | |||||||
6905 | 35 50 | 15 | 42 | 9 | 3.95 | 77 | 54 | 36 | 50 | 64 | 59 | 55 | 32 | |||||||||
6005 | 60 80 | 20 | 47 | 12 | 3.95 | 88 | 58 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 63 | 36 | 14 | 9 | 8.1 | ||||
6205 | 65 80 | 20 | 52 | +0.030 0 | 15 | 4.2 | 94 | 64 | 45 | 60 | 78 | 72 | 68 | 39 | ||||||||
6806 | 35 50 | 15 | 30 | 42 | +0.025 0 | 7 | 3.95 | 77 | 54 | 11 | 36 | 50 | -0.009 -0.034 | 64 | 59 | 56 | 32 | 11 | 6.6 | 6.1 | ||
6906 | 35 50 | 15 | 47 | 9 | 3.95 | 88 | 58 | 13 | 41 | 54 | -0.010 -0.040 | 72 | 67 | 62 | 36 | 14 | 9 | 8.1 | ||||
6006 | 60 80 | 20 | 55 | +0.030 0 | 13 | 4.2 | 96 | 66 | 48 | 62 | 80 | 73 | 70 | 40 | ||||||||
6206 | 70 80 | 20 | 62 | 16 | 4.2 | 104 | 74 | 55 | 70 | 88 | 79 | 77 | 44 | |||||||||
6007 | 70 80 | 20 | 35 | 62 | 14 | 4.2 | 104 | 74 | 55 | 70 | 88 | 79 | 75 | 44 | ||||||||
6207 | 70 90 | 20 | 72 | 17 | 6 | 126 | 88 | 20 | 64 | 84 | -0.012 -0.047 | 105 | 95 | 92 | 51 | 17.5 | 11 | 11 | ||||
6008 | 80 90 | 25 | 40 | 68 | 15 | 5.2 | 114 | 82 | 13 | 60 | 78 | -0.010 -0.040 | 96 | 86 | 80 | 54 | 14 | 9 | 8.1 | |||
6208 | 70 90 | 20 | 80 | 18 | 6 | 134 | 96 | 20 | 74 | 92 | -0.012 -0.047 | 113 | 102 | 98 | 56 | 17.5 | 11 | 11 | ||||
6010 | ZZ (Double Shielded) | 80 | 20 | 50 | 80 | 16 | 6 | 134 | 96 | 74 | 92 | 113 | - | 98 | 56 | |||||||
6210 | 100 | 20 | 90 | +0.035 0 | 20 | 7 | 147 | 110 | 83 | 106 | 126 | - | 104 | 72 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BACZ6000DD-35 |
BACZ6000DD-50 |
BACZ6000VV-35 |
BACZ6000VV-50 |
BACZ6000ZZ |
BACZ6000ZZ-35 |
BACZ6000ZZ-50 |
BACZ6001DD-35 |
BACZ6001DD-50 |
BACZ6001VV-35 |
BACZ6001VV-50 |
BACZ6001ZZ |
BACZ6001ZZ-35 |
BACZ6001ZZ-50 |
BACZ6002DD-45 |
BACZ6002DD-65 |
BACZ6002VV-45 |
BACZ6002VV-65 |
BACZ6002ZZ |
BACZ6002ZZ-45 |
BACZ6002ZZ-65 |
BACZ6003DD-50 |
BACZ6003DD-65 |
BACZ6003VV-50 |
BACZ6003VV-65 |
BACZ6003ZZ-50 |
BACZ6003ZZ-65 |
BACZ6004DD-60 |
BACZ6004DD-70 |
BACZ6004VV-60 |
BACZ6004VV-70 |
BACZ6004ZZ |
BACZ6004ZZ-60 |
BACZ6004ZZ-70 |
BACZ605DD-25 |
BACZ605DD-35 |
BACZ605ZZ |
BACZ605ZZ-25 |
BACZ605ZZ-35 |
BACZ606DD-25 |
BACZ606DD-40 |
BACZ606ZZ |
BACZ606ZZ-25 |
BACZ606ZZ-40 |
BACZ608DD-25 |
BACZ608DD-35 |
BACZ608VV-25 |
BACZ608VV-35 |
BACZ608ZZ |
BACZ608ZZ-25 |
BACZ608ZZ-35 |
BACZ6200DD-45 |
BACZ6200DD-55 |
BACZ6200VV-45 |
BACZ6200VV-55 |
BACZ6200ZZ |
BACZ6200ZZ-45 |
BACZ6200ZZ-55 |
BACZ6201DD-45 |
BACZ6201DD-55 |
Part Number |
---|
Loading...
Shape | Flanged Pilot Type | Bearing Used | Deep Groove Ball Bearings | Bearing Retained | Yes (with retaining ring) |
---|---|---|---|---|---|
Number of Bearings | Double | Type | Bearings with Housings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy