(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thrust bearings included, standard housing or piloted flange option available. Material selectable between carbon steel or stainless steel with options for surface treatments.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ]Accessories Set Screw | |
Standard | Pilot | |||
BGCSB | BGCTB | 1045 Carbon Steel | Black Oxide | 4137 Alloy Steel 2 pcs. |
BGCS | BGCT | 1045 Carbon Steel | Electroless Nickel Plating | 304 Stainless Steel 2 pcs. |
SBGCS | - | 304 Stainless Steel | - |
Part Number |
BGCSB20 |
Part Number | DH7 | B | H | W | T | dz | D1 | D2 | D3g7 | T1 | B1 | A | F | M (d2) | d1 | H1 | Bearing Used (Click here) | ||||
Type | d | Tolerance | Tolerance | ||||||||||||||||||
(Standard) BGCSB BGCS SBGCS | (Pilot) BGCTB BGCT | 7 | 19 | + 0.021 0 | 23 | 54 | 38 | 22 | 10 | 25 | 27 | 24 | -0.007 -0.028 | 14 | 15.5 | 41 | - | M8 (6.8) | 11 | 6.5 | NKXZ 7 |
9 | 21 | 56 | 40 | 12 | 27 | 29 | 26 | 43 | NKXZ 9 | ||||||||||||
12 | 24 | 60 | 15 | 29 | 31 | 30 | 46 | NKXZ12 | |||||||||||||
14 | 26 | 25 | 66 | 44 | 24 | 17 | 31 | 33 | 34 | -0.009 -0.034 | 16 | 17 | 52 | NKXZ14 | |||||||
(Standard) BGCSB BGCS | (Pilot) BGCTB BGCT | 17 | 30 | 30 | 77 | 54 | 29 | 20 | 36 | 38 | 36 | 20 | 20.5 | 50 | 32 | M10 (8.5) | 14 | 8.6 | NKXZ17 | ||
20 | 37 | + 0.025 0 | 88 | 58 | 25 | 43 | 45 | 45 | 19 | 59 | 36 | NKXZ20 | |||||||||
25 | 42 | 94 | 64 | 30 | 48 | 50 | 50 | 64 | 39 | NKXZ25 | |||||||||||
30 | 47 | 96 | 66 | 35 | 53 | 55 | 54 | -0.010 -0.040 | 18 | 21 | 66 | 40 | NKXZ30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BGCSB7 |
BGCSB9 |
BGCSB12 |
BGCSB14 |
BGCSB17 |
BGCSB20 |
BGCSB25 |
BGCSB30 |
BGCT7 |
BGCT9 |
BGCT12 |
BGCT14 |
BGCT17 |
BGCT20 |
BGCT25 |
BGCT30 |
BGCTB7 |
BGCTB9 |
BGCTB12 |
BGCTB14 |
BGCTB17 |
BGCTB20 |
BGCTB25 |
BGCTB30 |
SBGCS7 |
SBGCS9 |
SBGCS12 |
SBGCS14 |
Part Number |
---|
Loading...
Shape | Flange Type | Bearing Used | Needle Roller Bearings | Bearing Material | 52100 Bearing Steel Equivalent |
---|---|---|---|---|---|
Bearing Retained | No | Number of Bearings | Single | Type | Bearings with Housings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy