(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - T-shaped, double bearings, without retaining rings, for clean room.

Bearings with Housing - T-shaped, double bearings, without retaining rings, for clean room.
  • Lead Time Reduction

•Type: Bearings with Housings
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
•Bearing Material: Stainless Steel

  • METRIC
  • inCAD Components

PDFP.2019-1001

Unit examples related to this product

Part Number

Configured Part Number is shown.

Low Dust Raise Greased Bearings with Housings - T-Shaped, Double Bearings, Un-retained:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
h Selectable h ConfigurableBearingHousingHousing
S-BGHWSAS-BGHWFSAStainless
Steel
2017 Aluminum AlloyClear Anodize
S-BGHWS-304 Stainless Steel-

Specifications

Part Number-T-h
S-BGHWS6901ZZ
S-BGHWFSA-6000ZZ
-
-
40
25
-
-
30
35
For S-BGHWFSA, add a dash before the bearing number, as shown above.
Part NumberT SelectionhdDH7dhBHLL1L2GSd1
TypeBearing No.SelectableConfigurable in 1mm Increment
Tolerance
Selectable h
S-BGHWSA
S-BGHWS


h Configurable
S-BGHWFSA
606ZZ25 3520 25 3015~30617+0.018
0
136h+134735236105.5
626ZZ25 3519+0.021
0
15h+14493725
608ZZ25 35822187h+15534129
628ZZ25 3524208h+16564432
6900ZZ25 4020 30 4015~401022196h+15534129
6000ZZ25 4020~4026228h+17584634
6200ZZ30 4030249h+19625038
6901ZZ25 401224216h+16564432
6001ZZ25 4028248h+18604836
6201ZZ30 4032+0.025
0
2610h+20645240
6902ZZ25 5030 40 5020~501528+0.021
0
257h+1860483615
6002ZZ30 5025~5032+0.025
0
289h+2068544076.5
6202ZZ35 50352911h+22725844
6903ZZ25 501730+0.021
0
277h+19645238
6003ZZ30 5035+0.025
0
3110h+22705643
6203ZZ35 50403412h+24766249
6904ZZ35 5040 50 6030~602037349h+23735945
6004ZZ40 50423612h+2582665089
6204ZZ45 50474014h+28887256

Alterations

Low Dust Raise Greased Bearings with Housings - T-Shaped, Double Bearings, Un-retained:Related Image
· Low Particle Generation Bearings >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
S-BGHWFSA-6000ZZ-[25,​40]-[20-40/1]
S-BGHWFSA-6001ZZ-[25,​40]-[20-40/1]
S-BGHWFSA-6002ZZ-[30,​50]-[25-50/1]
S-BGHWFSA-6004ZZ-[40,​50]-[30-60/1]
S-BGHWFSA-606ZZ-[25,​35]-[15-30/1]
S-BGHWFSA-608ZZ-[25,​30,​35]-[15-30/1]
S-BGHWFSA-6200ZZ-[30,​40]-[20-40/1]
S-BGHWFSA-6201ZZ-[30,​40]-[20-40/1]
S-BGHWFSA-6202ZZ-[35,​50]-[25-50/1]
S-BGHWFSA-6204ZZ-[45,​50]-[30-60/1]
S-BGHWFSA-6900ZZ-[25,​40]-[15-40/1]
S-BGHWFSA-6901ZZ-[25,​40]-[20-40/1]
S-BGHWFSA-6902ZZ-[25,​50]-[20-50/1]
S-BGHWFSA-6904ZZ-[35,​50]-[30-60/1]
S-BGHWS6000ZZ-[25,​40]-[20,​30,​40]
S-BGHWS6001ZZ-[25,​40]-[20,​30,​40]
S-BGHWS6002ZZ-[30,​50]-[30,​40,​50]
S-BGHWS6003ZZ-[30,​50]-[25-50/1]
S-BGHWS6004ZZ-[40,​50]-[40,​50,​60]
S-BGHWS606ZZ-[25,​35]-[15-30/1]
S-BGHWS608ZZ-[25,​35]-[15-30/1]
S-BGHWS6200ZZ-[30,​40]-[20,​30,​40]
S-BGHWS6201ZZ-[30,​40]-[20,​30,​40]
S-BGHWS6202ZZ-[35,​50]-[30,​40,​50]
S-BGHWS6203ZZ-[35,​50]-[25-50/1]
S-BGHWS6204ZZ-[45,​50]-[40,​50,​60]
S-BGHWS626ZZ-[25,​35]-[15-30/1]
S-BGHWS628ZZ-[25,​35]-[15-30/1]
S-BGHWS6900ZZ-[25,​40]-[20,​30,​40]
S-BGHWS6901ZZ-[25,​40]-[20,​30,​40]
S-BGHWS6902ZZ-[25,​50]-[30,​40,​50]
S-BGHWS6903ZZ-[25,​50]-[25-50/1]
S-BGHWS6904ZZ-[35,​50]-[40,​50,​60]
S-BGHWSA6000ZZ-[25,​40]-[20,​30,​40]
S-BGHWSA6001ZZ-[25,​40]-[20,​30,​40]
S-BGHWSA6002ZZ-[30,​50]-[30,​40,​50]
S-BGHWSA6003ZZ-[30,​50]-[25-50/1]
S-BGHWSA6004ZZ-[40,​50]-[40,​50,​60]
S-BGHWSA606ZZ-[25,​35]-[20,​25,​30]
S-BGHWSA608ZZ-[25,​35]-[20,​25,​30]
S-BGHWSA6200ZZ-[30,​40]-[20,​30,​40]
S-BGHWSA6201ZZ-[30,​40]-[20,​30,​40]
S-BGHWSA6202ZZ-[35,​50]-[30,​40,​50]
S-BGHWSA6203ZZ-[35,​50]-[25-50/1]
S-BGHWSA6204ZZ-[45,​50]-[40,​50,​60]
S-BGHWSA626ZZ-[25,​35]-[20,​25,​30]
S-BGHWSA628ZZ-[25,​35]-[20,​25,​30]
S-BGHWSA6900ZZ-[25,​40]-[20,​30,​40]
S-BGHWSA6901ZZ-[25,​40]-[20,​30,​40]
S-BGHWSA6902ZZ-[25,​50]-[30,​40,​50]
S-BGHWSA6903ZZ-[25,​50]-[25-50/1]
S-BGHWSA6904ZZ-[35,​50]-[40,​50,​60]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Housing Material Holder Surface Treatment Height H
(mm)
Bearing Part Number Lateral Width L
(mm)
Height Indication T
(mm)
1 Piece(s)

10 Days or more

1010[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40600058Height Configurable25 ~ 40
1 Piece(s)

10 Days or more

1012[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40600160Height Configurable25 ~ 40
1 Piece(s)

10 Days or more

1015[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize25 ~ 50600268Height Configurable30 ~ 50
1 Piece(s)

10 Days or more

1020[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize30 ~ 60600482Height Configurable40 ~ 50
1 Piece(s)

11 Days or more

106[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize15 ~ 3060647Height Configurable25 ~ 35
1 Piece(s)

10 Days or more

108[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize15 ~ 3060853Height Configurable25 ~ 35
1 Piece(s)

10 Days or more

1010[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40620062Height Configurable30 ~ 40
1 Piece(s)

10 Days or more

1012[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40620164Height Configurable30 ~ 40
1 Piece(s)

10 Days or more

1015[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize25 ~ 50620272Height Configurable35 ~ 50
1 Piece(s)

10 Days or more

1020[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize30 ~ 60620488Height Configurable45 ~ 50
1 Piece(s)

10 Days or more

1010[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize15 ~ 40690053Height Configurable25 ~ 40
1 Piece(s)

10 Days or more

1012[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40690156Height Configurable25 ~ 40
1 Piece(s)

11 Days or more

1015[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 50690260Height Configurable25 ~ 50
1 Piece(s)

10 Days or more

1020[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize30 ~ 60690473Height Configurable35 ~ 50
1 Piece(s)

10 Days or more

1010304 Stainless SteelNot Provided20 ~ 40600058Height Selection25 ~ 40
1 Piece(s)

10 Days or more

1012304 Stainless SteelNot Provided20 ~ 40600160Height Selection25 ~ 40
1 Piece(s)

10 Days or more

1015304 Stainless SteelNot Provided30 ~ 50600268Height Selection30 ~ 50
1 Piece(s)

10 Days or more

1017304 Stainless SteelNot Provided25 ~ 50600370Height Selection30 ~ 50
1 Piece(s)

10 Days or more

1020304 Stainless SteelNot Provided40 ~ 60600482Height Selection40 ~ 50
1 Piece(s)

11 Days or more

106304 Stainless SteelNot Provided15 ~ 3060647Height Selection25 ~ 35
1 Piece(s)

10 Days or more

108304 Stainless SteelNot Provided15 ~ 3060853Height Selection25 ~ 35
1 Piece(s)

10 Days or more

1010304 Stainless SteelNot Provided20 ~ 40620062Height Selection30 ~ 40
1 Piece(s)

10 Days or more

1012304 Stainless SteelNot Provided20 ~ 40620164Height Selection30 ~ 40
1 Piece(s)

10 Days or more

1015304 Stainless SteelNot Provided30 ~ 50620272Height Selection35 ~ 50
1 Piece(s)

10 Days or more

1017304 Stainless SteelNot Provided25 ~ 50620376Height Selection35 ~ 50
1 Piece(s)

10 Days or more

1020304 Stainless SteelNot Provided40 ~ 60620488Height Selection45 ~ 50
1 Piece(s)

10 Days or more

106304 Stainless SteelNot Provided15 ~ 3062649Height Selection25 ~ 35
1 Piece(s)

10 Days or more

108304 Stainless SteelNot Provided15 ~ 3062856Height Selection25 ~ 35
1 Piece(s)

10 Days or more

1010304 Stainless SteelNot Provided20 ~ 40690053Height Selection25 ~ 40
1 Piece(s)

10 Days or more

1012304 Stainless SteelNot Provided20 ~ 40690156Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1015304 Stainless SteelNot Provided30 ~ 50690260Height Selection25 ~ 50
1 Piece(s)

10 Days or more

1017304 Stainless SteelNot Provided25 ~ 50690364Height Selection25 ~ 50
1 Piece(s)

10 Days or more

1020304 Stainless SteelNot Provided40 ~ 60690473Height Selection35 ~ 50
1 Piece(s)

10 Days or more

1010[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40600058Height Selection25 ~ 40
1 Piece(s)

10 Days or more

1012[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40600160Height Selection25 ~ 40
1 Piece(s)

10 Days or more

1015[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize30 ~ 50600268Height Selection30 ~ 50
1 Piece(s)

10 Days or more

1017[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize25 ~ 50600370Height Selection30 ~ 50
1 Piece(s)

10 Days or more

1020[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize40 ~ 60600482Height Selection40 ~ 50
1 Piece(s)

11 Days or more

106[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 3060647Height Selection25 ~ 35
1 Piece(s)

10 Days or more

108[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 3060853Height Selection25 ~ 35
1 Piece(s)

10 Days or more

1010[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40620062Height Selection30 ~ 40
1 Piece(s)

10 Days or more

1012[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40620164Height Selection30 ~ 40
1 Piece(s)

10 Days or more

1015[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize30 ~ 50620272Height Selection35 ~ 50
1 Piece(s)

10 Days or more

1017[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize25 ~ 50620376Height Selection35 ~ 50
1 Piece(s)

10 Days or more

1020[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize40 ~ 60620488Height Selection45 ~ 50
1 Piece(s)

10 Days or more

106[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 3062649Height Selection25 ~ 35
1 Piece(s)

10 Days or more

108[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 3062856Height Configurable25 ~ 35
1 Piece(s)

10 Days or more

1010[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40690053Height Selection25 ~ 40
1 Piece(s)

10 Days or more

1012[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize20 ~ 40690156Height Selection25 ~ 40
1 Piece(s)

11 Days or more

1015[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize30 ~ 50690260Height Selection25 ~ 50
1 Piece(s)

10 Days or more

1017[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize25 ~ 50690364Height Selection25 ~ 50
1 Piece(s)

10 Days or more

1020[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize40 ~ 60690473Height Selection35 ~ 50
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Housing Material Holder Surface Treatment Height H
(mm)
Bearing Part Number Lateral Width L
(mm)
Height Indication T
(mm)

Loading...

  1. 1

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearings Bearing Material Stainless Steel
Bearing Retained No Number of Bearings Double Type Bearings with Housings
Seals ZZ (Double Shield)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.