(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure & Flow Rate Sensors

Pressure sensors and flow sensors are devices that detect the pressure or flow rate of media such as fluids and gases. Pressure sensors usually detect the pressure of a liquid, oil, air, gas or another fluid, and have a mechanism that converts the detected pressure into an electrical quantity. The ...Readmore

Pressure sensors and flow sensors are devices that detect the pressure or flow rate of media such as fluids and gases. Pressure sensors usually detect the pressure of a liquid, oil, air, gas or another fluid, and have a mechanism that converts the detected pressure into an electrical quantity. They are sometimes called pressure converters. In contrast, flow sensors use a variety of different measurement methods, so models should be selected to match the fluid type. For example, there are impeller types that calculate the flow rate from the rotational speed of a rotor, volume/weight types suitable for measuring viscous liquids, elliptical gear types suitable for measuring oils and electromagnetic types that can measure minute fluid quantities. For both pressure sensors and flow sensors, the right model should be installed after checking the rated pressure / flow rate range, applicable fluid type, dielectric strength, environmental resistance and other detailed specifications and performance figures.  ▲ Close

Days to Ship
  • All
  • 3 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 11 Days or Less
  • 22 Days or Less
  • 38 Days or Less
  • 68 Days or Less
  • 2-Color Display High-Precision Digital Pressure Switch ZSE40A(F)/ISE40A Series

    2-Color Display High-Precision Digital Pressure Switch ZSE40A(F)/ISE40A Series

    SMC

    A pressure switch made by SMC.[Features]· Applicable fluids: Air, non-corrosive gas, non-flammable gas· Can copy up to 10 switches simultaneously· Easy handling. Raised rubber switch buttons for easy and comfortable operation· 3-step setting· 2-color display

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • 2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series

    2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series

    SMC

    2-Color Display High-Precision Digital Pressure Switch ZSE30A(F)/ISE30A Series with 3-step setting. [Features]· Can copy up to 10 switches simultaneously.· The settings of the master sensor can be copied to the slave sensors.· Added vacuum range.· Expanded the pressure range of positive pressure type to the vacuum range.· 2 added outputs.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • 2 Outputs + Analog Output (Voltage/Current) 3-Screen High-Precision Digital Pressure Switch ZSE20A (F) / ISE20A Series

    2 Outputs + Analog Output (Voltage/Current) 3-Screen High-Precision Digital Pressure Switch ZSE20A (F) / ISE20A Series

    SMC

    [Features]・ It can be set while looking at the measured value・ Improved operability・ Delay time max.1.5 ms or less・ Useful function・ Compact & lightweight・ Improved workability

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • 3-Screen Display High-Precision Digital Pressure Switch ZSE20(F)/ISE20 Series

    3-Screen Display High-Precision Digital Pressure Switch ZSE20(F)/ISE20 Series

    SMC

    [Features] · Visualization of settings · Simple 3-step setting · Easy screen switching · Setting is possible while checking measurement · Delay time of 1.5 ms or less · Current consumption of 25 mA or less · Compatible with IO-Link · ZSE20 (for vacuum pressure), ZSE20F (for compound pressure), ISE20A (for positive pressure)

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • General Purpose Pressure Switch ISG Series

    General Purpose Pressure Switch ISG Series

    SMC

    A pressure switch made by SMC.[Features]· IP44 equivalent· With light[Applications]Used for automatic pressure control of hydraulic, water pressure, liquid pressure and pneumatic applications in a wide variety of fields, such as machine tools, industrial machinery, compressors, chemical plants, and power plants.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • 2-Color Display Digital Flow Switch, Integrated Display Type PFM7 Series

    2-Color Display Digital Flow Switch, Integrated Display Type PFM7 Series

    SMC

    A flow switch made by SMC.[Features]· 2-color display digital flow switch· Fluid: air, N2, Ar, CO2· Flow rate range: 10, 25, 50,100 L/min· Minimum set unit: 0.01 L/min (flow rate range of 25, 50, 100 L/min is 0.1 L/min)· Repeatability: ±1% F.S.· Grease-free· Integrated flow rate adjustment valve (reduces piping, saves space)· Response time: 50 ms, 0.5 s, 1 s, 2 s can be selected

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • 3-Color Display Electromagnetic Digital Flow Switch LFE Series

    3-Color Display Electromagnetic Digital Flow Switch LFE Series

    SMC

    [Features]· Space-saving is possible by close installation.· Backflow detection is possible.· Zero reset setting is possible.· Repeatability: ±1.5%F.S., (analog output).· 3-color, 2-screen display.· Flow direction can be changed after installation.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • Digital Flow Switch For Air PF2A Series

    Digital Flow Switch For Air PF2A Series

    SMC

    A flow switch made by SMC.[Features]· Flow rate setting and monitoring are possible from the digital display· 2 types are available, integrated and remote type· Supports switch output, accumulated pulse output and analog output· Switching from instantaneous flow rate to accumulated flow rate is possible· 2 independent flow rate settings are possible· Water-resistant construction conforming to IP65

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • Diaphragm Type Flow Switch IFW5 Series

    Diaphragm Type Flow Switch IFW5 Series

    SMC

    A pressure switch made by SMC.[Features]· Low flow (1 L/min) setting is possible· Easy to setIt can be set with a screwdriver from the outside without removing the cover· With light[Applications]· Used for detection and confirmation of flow as a general-purpose water cutoff, water reduction relay in cooling water fixtures in general industrial machinery.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • Digital Flow Switch For Water PF2W Series

    Digital Flow Switch For Water PF2W Series

    SMC

    Integrated and remote type flow switch. [Features]· Has switch output, accumulated pulse output and analog output.· Can switch between accumulated flow rate and instantaneous flow rate.· Water-resistant construction conforming to IP65.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • Flow Sensor PFMV5 Series

    Flow Sensor PFMV5 Series

    SMC

    A flow sensor made by SMC.[Features]· Suction verification of very small work pieces· Repeatability: ±2% F.S.· Response speed of 5 ms or less, withstand pressure of 500 kPa· Grease-free· Flexible cable· Reduced piping spaceMountable in space-saving location since straight piping length is not required

    • Volume Discount
    Days to Ship: 3 Days or more
  • 3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series

    3-Color Display Digital Flow Switch For Large Flow PF3A7□H Series

    SMC

    A digital flow switch for power-saving management. [Features] · Flow ratio: 100:1. · A single unit can measure a wide range of flow rates. · Improved drainage and resistance to foreign matter. · 75% reduction in pressure loss. · Through-bore construction. · Supports 3-color, 2-screen display and has good visibility. · Smallest settable increment: 2 L/min. · Grease-free. · Display rotates 90° and can be reversed. · Visualization with a digital di...Readmore

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • 2 Outputs + Analog Output (Voltage/Current) 3 Screens High-Precision Digital Pressure Switch ZSE20B (F) / ISE20B Series

    2 Outputs + Analog Output (Voltage/Current) 3 Screens High-Precision Digital Pressure Switch ZSE20B (F) / ISE20B Series

    SMC

    [Features]・ It can be set while looking at the measured value・ Improved operability・ Delay time max.1.5 ms or less・ Useful function・ Compact & lightweight・ Improved workability

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • 2 Outputs + Analog Output (Voltage/Current) 3 Screens for General-Purpose Fluid High-Precision Digital Pressure Switch ZSE20C (F)/ISE20C (H) Series

    2 Outputs + Analog Output (Voltage/Current) 3 Screens for General-Purpose Fluid High-Precision Digital Pressure Switch ZSE20C (F)/ISE20C (H) Series

    SMC

    [Features]・ It can be set while looking at the measured value・ Improved operability・ Delay time max.1.5 ms or less・ Useful function・ Compact & lightweight・ Improved workability・ Stainless diaphragm is adopted・ It is available for piping from 2 directions

    • Volume Discount
    Days to Ship: 3 Days or more
  • 3-Screen Display High-Precision Digital Pressure Switch, ZSE20B(F) / ISE20B Series

    3-Screen Display High-Precision Digital Pressure Switch, ZSE20B(F) / ISE20B Series

    SMC

    · 2 outputs + Analogue output (Voltage/Current).· IP65 and IP40.· Applicable fluid: Air, Non-corrosive gas, Non-flammable gas.· Repeatability: ±0.2 % F.S.· Response time: 1.5 ms or less.· Consumption: 35mA or less.

    • Volume Discount
    Days to Ship: Quote
  • Flow Switch, BN-13 Series

    Flow Switch, BN-13 Series

    Nihon Seiki

    •Operating Temperature Range (?): 5::60•Number Of Output Points: 1•Output Method: Switches•Type: Flow Switches•Pipe Port Type: Tapped

    • Volume Discount
    CAD :
    2D
    Days to Ship: 8 Days or more
  • Flow Switch, Paddle Style Flow Switch IF3 Series

    Flow Switch, Paddle Style Flow Switch IF3 Series

    SMC

    A flow switch made by SMC.[Features]· Piping sizes range from 3/4B to 6B· Supports equivalent to IP42, IP44[Applications]Used to detect and confirm liquid flow as a general-purpose water cutoff and water reduction relay in air conditioning, water supply equipment, etc.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • Thin-Type Digital Pressure Switch ZSE10(F)/ISE10 Series

    Thin-Type Digital Pressure Switch ZSE10(F)/ISE10 Series

    SMC

    Thin type of 9.8 mm, Thin type Digital Pressure Switch ZSE10(F)/ISE10 Series. [Features]· Can copy up to 10 switches simultaneously.· Settings for the master side (copy source) sensor can be copied to slave side sensors.· Visibility from multiple directions can be improved.· Absorption/destruction pressure can be checked at a glance with the indicator lamp display. [Applications]· Used for direct mounting, panel mounting and DIN rail mounting.

    • Volume Discount
    Days to Ship: 3 Days or more
  • Pressure Switch Reed Switch Type IS10 Series

    Pressure Switch Reed Switch Type IS10 Series

    SMC

    [Features] · 16% lighter, 11% smaller (compared to IS1000) · Compatible with 100 V AC/DC · Set pressure range: 0.1 to 0.4 MPa · Service life: 5 million cycles · Can be connected to modular type / F.R.L. combination

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • 2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series

    2-Color Display Digital Flow Switch, Separate Type Sensor Part PFM5 Series

    SMC

    [Features]· Repeatability: ±1%F.S.· Grease-free.· Indicator function.· Abundant piping variations.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • Digital Flow Switch for Deionized Water and Chemical Liquids PF2D Series

    Digital Flow Switch for Deionized Water and Chemical Liquids PF2D Series

    SMC

    [Features] · A single controller can monitor the flow rate of 4 units. · Dust generation of 3 particles/cc or less (average particle number). & nbspKarman vortex type that eliminates moving parts and generates little dust. · Tapered side seal minimizes dead volume to reduce accumulation of liquid pool. · Suppresses vibration at the tube base, preventing malfunctions (output errors) caused by vibration.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • IoT Flow Sensor (E8FC)

    IoT Flow Sensor (E8FC)

    OMRON

    [Features] · Multi-sensing of "flow + temperature" to prevent sudden stops or manufacturing defects · Various adapters are available to enable easy replacement of your current pressure gauges and flow meters · Includes an analog current output function in addition to the IO-Link communications function that is used to perform self-diagnosis of abnormalities in the sensor itself

    • Volume Discount
    Days to Ship: 9 Days or more
  • Pressure Switch

    Pressure Switch

    MISUMI

    Capable of perceiving the pressure.

    • Volume Discount
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Pressure Switch - BN-12 Series

    Pressure Switch - BN-12 Series

    Nihon Seiki

    •Flow Range (l/minute): <10•Operating Temperature Range (?): 5::60•Number Of Output Points: 1•Output Method: Switches•Type: Pressure Switch

    • Volume Discount
    CAD :
    2D
    Days to Ship: 9 Days or more
  • Semiconductor Pressure Switch

    Semiconductor Pressure Switch

    Yuken Kogyo

    •Sensor, Monitor Structure: Integrated Type•Output Method: NPN Open Collector•Type: Pressure Switch•Power Supply Type: DC•Power Supply Voltage (v): 5~30

    • Volume Discount
    Days to Ship: 22 Days or more
  • Digital Pressure Sensor [E8F2]

    Digital Pressure Sensor [E8F2]

    OMRON

    Pressure sensor with easy-to-read LED display[Features]· Pressure status can be checked at a glance using digital and bar displays· Chattering prevention function (when set to hysteresis mode) prevents incorrect output due to momentary pressure changes· Perform automatic teaching simply by teaching pressure values for products with acceptable and unacceptable levels of quality

    • Volume Discount
    Days to Ship: 9 Days or more
  • Pneumatic Pressure Switch IS3000 Series

    Pneumatic Pressure Switch IS3000 Series

    SMC

    A pressure switch made by SMC[Features]· Can be used for micro loads around 10 mA, for relays, programmable controllers, etc.· With indicator light

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • Voltage Monitor for PFMV5, PFMV3 Series

    Voltage Monitor for PFMV5, PFMV3 Series

    SMC

    A flow sensor voltage monitor. [Features]· A full range of sensors (6 ranges) can be covered by one monitor.· Connectors.· Easy connection and removal of wiring. [Applications]· For monitoring the voltage of PFMV5.

    • Volume Discount
    Days to Ship: Quote
  • Digital Pressure Switch (Built-In Regulator Type) ISE35 Series

    Digital Pressure Switch (Built-In Regulator Type) ISE35 Series

    SMC

    A pressure switch made by SMC.[Features]· Can be mounted to modular type· Can be mounted to ARM10/11 series· Pressure display unit can be changed· Has a chatter-prevention function· Power-saving mode

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • Flow Sensor Flow Monitor PFM3 Series

    Flow Sensor Flow Monitor PFM3 Series

    SMC

    Flow sensor flow monitor that is easy to connect/disconnect wiring. [Features]· Vertical, horizontal and close mounting are possible (panel mount).· Remote type monitor.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • Pressure Indicator E8Y

    Pressure Indicator E8Y

    OMRON

    Pressure sensor for fine pressure with a digital display for improved visibility[Features]· Compact size of 31 x 30 x 30 mm that helps save space· Uses a bright and clearly visible red LED· Analog Current Output (E8Y-A□Y Model) Available· Pressure guide Rc (PT) 1/8 type (-R) is available

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 11 Days or more
  • Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series

    Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series

    SMC

    Easy-mounting Air Checker, Electronic Pressure Switch PS1000/1100/1200 Series. [Features]· A plug-in reducer port for one-touch fittings makes for easy mounting.· A large LED display for an easily visible switch.· Easy adjustment of pressure setting trimmer.· Compact/lightweight electronic pressure switch.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • 2-Color Display Digital Pressure Sensor Controller PSE300 Series

    2-Color Display Digital Pressure Sensor Controller PSE300 Series

    SMC

    2-Color Display Digital Pressure Sensor Controller PSE300 Series with auto-shift. [Features]· Auto-preset function / Display value calibration function / Peak hold and display function.· Keylock function / Zero-clear function / Error display function / Unit switching function / Anti-chattering function.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • Compact Pneumatic Pressure Sensor PSE530 Series

    Compact Pneumatic Pressure Sensor PSE530 Series

    SMC

    Compact Pneumatic Pressure Sensor PSE530 Series with analog output (voltage). [Features]· Connector connection. [Applications]· Used to detect radiator leakage.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • Compact Pneumatic Pressure Sensor PSE540 Series

    Compact Pneumatic Pressure Sensor PSE540 Series

    SMC

    Analog output (voltage). Compact Pneumatic Pressure Sensor PSE540 Series. [Features]· Manifolding is possible.· Pads can be directly mounted.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • Low Differential Pressure Sensor PSE550 Series

    Low Differential Pressure Sensor PSE550 Series

    SMC

    Low Differential Pressure Sensor PSE550 Series with power LED status indicator. [Features]· Analog output (voltage/current). [Applications]· Used to control air flow / liquid level detection / monitor clogs in filters.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • Pressure Sensor For General Fluids PSE560 Series

    Pressure Sensor For General Fluids PSE560 Series

    SMC

    Pressure Sensor For General Fluids PSE560 Series, compatible with a wide variety of fluids. [Features]· Fluid-contacting parts made of SUS316L.· IP65.· Analog output (voltage/current).· Low leakage. Choice of face seal and compression fitting. [Applications]· Cleaning lines / Check for crimps in hydraulic cylinders / Suction verification of workpieces containing moisture.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • Compact Pressure Switch ZSE1/ISE1 Series

    Compact Pressure Switch ZSE1/ISE1 Series

    SMC

    Compact Pressure Switch ZSE1/ISE1 Series with easy and simple wiring connector type. [Features]· Hysteresis can be set.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days or more
  • Digital Pressure Sensor GS40 Series

    Digital Pressure Sensor GS40 Series

    SMC

    [Features] · Multiple functions Pressure sensor and switch have been combined, reducing mounting space and labor hours · Built-in semiconductor sensor and microcontroller

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: 3 Days
  • Pressure Sensor For General Fluids PSE570 Series

    Pressure Sensor For General Fluids PSE570 Series

    SMC

    [Features] · Withstand voltage: 500 V AC · IP65 enclosure · Wetted parts material   Piping port: C3604 + nickel plating   Pressure sensor pressure receiving area: Al2O3 (Alumina 96%)   O-ring: FKM + Grease (PSE570/573/574)   Square ring: FKM (PSE575/576/577)

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • Pressure Switch With Status LED

    Pressure Switch With Status LED

    SMC

    Operating points are displayed by the LED [Features] · For general fluids · Equivalent to IP44 · With light

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • Vacuum Switch Diaphragm Type ZSM1-115/121 Series

    Vacuum Switch Diaphragm Type ZSM1-115/121 Series

    SMC

    Can be mounted on ejector system ZM series

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • 2-Color Display Digital Flow Switch PFMB7 Series

    2-Color Display Digital Flow Switch PFMB7 Series

    SMC

    A digital flow switch for power-saving management. [Features] · A single unit can measure a wide range of flow rates. · Compact and space saving. · Integrated flow rate control valve. · Response time: Can be selected from 50 ms (0.05 s) / 0.1 s / 0.5 s / 1.0 s / 2.0 s. · Grease-free. · Piping variations. · Reversible display. · The digital display allows "visualization" of the flow rate. · 2-color display with good visibility. · Can be remote operated wi...Readmore

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • 3-Color Display Digital Flow Switch For Water PF3W Series

    3-Color Display Digital Flow Switch For Water PF3W Series

    SMC

    [Features] · Supports 3-color / 2-screen display. · 40% smaller than the previous model. · Reduces piping space. · Operating fluid temperature: 0 to 90°C. · Rotatable display: Counterclockwise 90° / Clockwise 225°. · Compatible with ethylene glycol aqueous solution. · Non-grease specification. · Added flow rate measurement of 250 L/min. · Indicator function. · Connector reduces wiring labor hours.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote
  • 3-Color Display PVC Piping Compatible Digital Flow Switch PF3W Series

    3-Color Display PVC Piping Compatible Digital Flow Switch PF3W Series

    SMC

    [Features]· 3-Color / 2-screen display compatible.· PVC piping type.· 40% smaller than the previous model.· Temperature sensor.· Reduces piping space.· Operating fluid temperature: 0 to 90°C.· Rotatable display: Counterclockwise 90° / clockwise 225°.· Compatible with ethylene glycol aqueous solution.· Grease-free specifications.· Added flow rate measurement of 250 L/min.· Indicator function.· Connector reduces wiring labor hours.

    • Volume Discount
    CAD :
    2D / 3D
    Days to Ship: Quote

Loading...

Related Categories to Pressure & Flow Rate Sensors