(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· 2 outputs + Analogue output (Voltage/Current).
· IP65 and IP40.
· Applicable fluid: Air, Non-corrosive gas, Non-flammable gas.
· Repeatability: ±0.2 % F.S.
· Response time: 1.5 ms or less.
· Consumption: 35mA or less.
Part Number
Configured Part Number is shown.
Part Number |
---|
ISE20B-L-M5-W |
ZSE20B-L-01-W |
Part Number |
---|
Loading...
Type | Pressure Switch | Fluid Type | Air | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Output Method | Switch | Fluid Characteristics | Noncorrosive / Incombustible | Operating Temperature Range(℃) | -5::50 |
Operating Humidity Range(%) | 35::85 | Number of Input Points | 1 | Number of Output Points | 1 |
Power Supply Type | DC | Body Material | Resin + Metal | Display | Digital |
Drive Component | Digital | Lamp | Presence | Acquired Standards | CE |
IP | IP65 | Unit Specifications | With unit conversion function | Option | Lead wire with connector (Lead wire length 2 m, 5 cores, with waterproof cover) |
Instruction Manual | Yes | Calibration Certificate | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy