(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· 16% lighter, 11% smaller (compared to IS1000)
· Compatible with 100 V AC/DC
· Set pressure range: 0.1 to 0.4 MPa
· Service life: 5 million cycles
· Can be connected to modular type / F.R.L. combination
Part Number
Configured Part Number is shown.
External dimensions of IS10 series
Pressure switch usage example
Model | IS10-01 |
---|---|
Fluid | Air and inert gas |
Proof Pressure | 1.0 MPa |
Maximum operating pressure | 0.7 MPa |
Set pressure range | 0.1 to 0.4 MPa Option: 0.1 to 0.6 MPa |
Ambient and fluid temperature | -5~+60℃ (No freezing) |
Contact | 1a |
Scale error | ±0.05 MPa or less |
Hysteresis | Fixed 0.08 MPa or less |
Repeat accuracy | ±0.05 MPa or less |
Wiring specifications | Grommet type / lead wire length 0.5 m Option: 3 m, 5 m |
Protective Enclosure | IP40 equivalent |
Connection port size | 1/8 |
Weight | 62 g |
Max. Contact Capacity | AC2VA, DC2W | ||
---|---|---|---|
Operating voltage AC, DC | 24 V or less | 48 V | 48V |
Maximum operating current and range | 50 mA | 40 mA | 20 mA |
Electrical circuit of IS10 Series (Up to 100 V AC/DC)
JIS symbol of IS10 Series
IS10 Series pressure setting range graph
(Units: mm)
IS10 Series dimensions / structural drawing
Number | Part Name | Material |
---|---|---|
1 | Body | ZDC |
2 | Switch assembly | - |
3 | Shield plate | Steel strip |
4 | Cover | Steel strip |
5 | Adjustment screw | Brass |
6 | Hex Nut | Brass |
7 | Moving screw | PBT |
8 | Spring | SUS |
9 | Magnet | - |
10 | Piston | POM |
11 | Piston packing | NBR |
12 | Scale plate | PC |
(Units: mm)
External appearance of IS10M (pressure switch with spacer)
Dimensional drawing of IS10M (pressure switch with spacer)
Model | A | B | C | D | Compatible models |
---|---|---|---|---|---|
IS10M-20-A | 11 | 74 | 64 | 28 | AC20□-A |
IS10M-30-A | 13 | 85 | 71 | 30 | AC25□-A, AC30□-A |
IS10M-40-A | 15 | 93 | 75 | 36 | AC40□-A |
IS10M-50-A | 17 | 97 | 77 | 44 | AC40□-06-A |
IS10M-60-A | 22 | 91 | 67 | 53 | AC50□-B, AC55□-B, AC60□-B |
*) A separate spacer is required for modular connection.
(Units: mm)
External appearance of IS10E (pressure switch with piping adapter)
Dimensional drawing of IS10E (pressure switch with piping adapter)
Model *1) | Connection port size | A | B | C | D | E | Compatible models |
---|---|---|---|---|---|---|---|
IS10E-20□01-A | 1/8 | 30 | 66 | 55 | 28 | 16 | AC20□-A |
IS10E-20□02-A | 1/4 | ||||||
IS10E-20□03-A | 3/8 | ||||||
IS10E-30□02-A | 1/4 | 32 | 73 | 59 | 30 | 13 | AC25□-A, AC30□-A |
IS10E-30□03-A | 3/8 | ||||||
IS10E-30□04-A | 1/2 | ||||||
IS10E-40□02-A | 1/4 | 32 | 79 | 61 | 37 | 13 | *2)AC40□-A |
IS10E-40□03-A | 3/8 | ||||||
IS10E-40□04-A | 1/2 | ||||||
IS10E-40□06-A | 3/4 |
*1) □ in the model number indicates the type of connection thread. It is necessary to enter no symbol for Rc, "N" for NPT or "F" for G.
*2) It cannot be mounted on AC40□-06-A.
* A separate spacer is required for modular connection.
* When installing a pressure switch on the AC40□-06-A, it is possible by screwing the IS10-01S into the piping adapter E500-□06-A-X501 (with Rc 1/8 thread on the top surface). Please contact the manufacturer support center for the assembled products.
*See the SMC catalog for information other than that detailed above.
Part Number |
---|
Loading...
Type | Pressure Switch | Fluid Type | Air | Sensor, Monitor Structure | Separated sensor |
---|---|---|---|---|---|
Output Method | Switch | Fluid Characteristics | Inert | Operating Temperature Range(℃) | -5::60 |
Number of Input Points | 1 | Number of Output Points | 1 | Pipe Connection Direction | Down |
Mounting Holes | Presence | Display | No | Lamp | Presence |
Hysteresis(MPa) | Fixed 0.08 or less |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy