(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Pressure Sensor [E8F2]

Digital Pressure Sensor [E8F2]
  • Volume Discount

Pressure sensor with easy-to-read LED display
[Features]
· Pressure status can be checked at a glance using digital and bar displays
· Chattering prevention function (when set to hysteresis mode) prevents incorrect output due to momentary pressure changes
· Perform automatic teaching simply by teaching pressure values for products with acceptable and unacceptable levels of quality

PDF

Part Number

Configured Part Number is shown.

Part Number
E8F2-A01C
E8F2-B10B
E89-F3
E89-F4
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Sensor, Monitor Structure Output Method Number of Output Points Body Material Rated Pressure Range Bracket type Detailed Type
1 Piece(s)Available

9 Days or more

Pressure SensorIntegrated shapeNPN Open Collector2Resin + Metal0 to 0.1 Pa-Main body (linear output type)
1 Piece(s)Available

9 Days or more

Pressure SensorIntegrated shapePNP Open Collector2Resin + Metal0 to 1 Pa-Main body (linear output type)
1 Piece(s)Available

68 Days or more

Metal fittings-----Mounting bracket-
1 Piece(s)Available

9 Days or more

Metal fittings-----Panel mounting bracket-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Sensor, Monitor Structure Output Method Number of Output Points Body Material Rated Pressure Range Bracket type Detailed Type

Loading...

  1. 1

Additional Products in this Category

Tech Support