(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Semiconductor Pressure Switch

Semiconductor Pressure Switch
  • Volume Discount

•Sensor, Monitor Structure: Integrated Type
•Output Method: NPN Open Collector
•Type: Pressure Switch
•Power Supply Type: DC
•Power Supply Voltage (v): 5~30

PDF

Part Number

Configured Part Number is shown.

JT-02-350-11

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypePressure SwitchSensor, Monitor StructureIntegrated shape
Output MethodOpen CollectorPipe connection typeMale thread
Plumbing Thread TypeRPlumbing Thread Nominal1/4
Power Supply TypeDCPower Supply Voltage(V)10~28
Maximum Set Pressure(MPa)35 - -
Part Number
JT-02-350-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

22 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Pressure Switch Sensor, Monitor Structure Integrated shape Output Method Open Collector
Pipe connection type Male thread Plumbing Thread Type R Plumbing Thread Nominal 1/4
Power Supply Type DC Power Supply Voltage(V) 10~28 Maximum Set Pressure(MPa) 35

Please check the type/dimensions/specifications of the part JT-02-350-11 in the Semiconductor Pressure Switch series.

Additional Products in this Category

Tech Support