(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Multi-sensing of "flow + temperature" to prevent sudden stops or manufacturing defects
· Various adapters are available to enable easy replacement of your current pressure gauges and flow meters
· Includes an analog current output function in addition to the IO-Link communications function that is used to perform self-diagnosis of abnormalities in the sensor itself
Part Number
Configured Part Number is shown.
Part Number |
---|
E8FC-25 |
E8FC-25D |
E8FC-25T |
Part Number |
---|
Loading...
Type | Flow Sensor | Flow Range(L/min) | 100~Less than 500 | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Number of Input Points | 1 | Number of Output Points | 1 | Body Material | Resin + Metal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy