(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
2-Color Display Digital Pressure Sensor Controller PSE300 Series with auto-shift.
[Features]
· Auto-preset function / Display value calibration function / Peak hold and display function.
· Keylock function / Zero-clear function / Error display function / Unit switching function / Anti-chattering function.
Part Number
Configured Part Number is shown.
Part Number |
---|
PSE300-LD |
PSE300-M |
PSE300-MLA |
PSE300-MLBC |
PSE300-MLDC |
PSE303-LD |
Part Number |
---|
Loading...
Type | Pressure Controller | Sensor, Monitor Structure | Separate Type, Connector Joint | Number of Input Points | 1 |
---|---|---|---|---|---|
Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% | Mounting Holes | No |
Display | Digital | Drive Component | Digital | Lamp | Presence |
Acquired Standards | CE | Enclosure | IP40 | Details Type | Connector type |
Input specifications | Voltage input |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy