(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A flow sensor voltage monitor.
[Features]
· A full range of sensors (6 ranges) can be covered by one monitor.
· Connectors.
· Easy connection and removal of wiring.
[Applications]
· For monitoring the voltage of PFMV5.
Part Number
Configured Part Number is shown.
PFMV300-MLEG
Type | Flow monitor | Sensor, Monitor Structure | [Separate Type Connector Connection] Separate Type, Connector Joint |
---|---|---|---|
Output Method | NPN Open Collector / Analog | Analog Output Specification | Voltage |
Number of Input Points | 1 | Number of Output Points | 3 |
Analog Voltage Output(V) | [DC1-5V] DC1-5V | Power Supply Type | DC |
Power Supply Voltage(V) | [12 to 24] 12 to 24 ±10% | Unit Specifications | With unit conversion function |
Bracket | With Bracket | Applicable Sensors | PFMV5□ (F)-1-□□ |
Show More | |||
Option | Power supply / output connection cable + connector for sensor connection | Instruction Manual | With operation manual (Japanese and English) |
Calibration Certificate | Without calibration certificate | Input specifications | Voltage input |
External input | None | - | - |
Show Less |
Type | Flow monitor | Sensor, Monitor Structure | Separate Type, Connector Joint | Output Method | NPN Open Collector / Analog |
---|---|---|---|---|---|
Analog Output Specification | Voltage | Number of Input Points | 1 | Number of Output Points | 3 |
Analog Voltage Output(V) | DC1-5V | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Unit Specifications | With unit conversion function | Bracket | With Bracket | Applicable Sensors | PFMV5□ (F)-1-□□ |
Option | Power supply / output connection cable + connector for sensor connection | Instruction Manual | With operation manual (Japanese and English) | Calibration Certificate | Without calibration certificate |
Input specifications | Voltage input | External input | None |
Please check the type/dimensions/specifications of the part PFMV300-MLEG in the Voltage Monitor for PFMV5, PFMV3 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy