(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Operating points are displayed by the LED
[Features]
· For general fluids
· Equivalent to IP44
· With light
Part Number
Configured Part Number is shown.
Part Number |
---|
IS2761-103L9 |
IS2761-1103L9 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Body Material |
---|---|---|---|---|
1 Piece(s) | Available | Quote | [Copper Alloy] Brass•Phosphor Bronze | |
1 Piece(s) | Available | Quote | [Stainless Steel] SUS316 |
Part Number |
---|
Loading...
Type | Pressure Switch | Fluid Type | Air / Water / Coolant / Lubricant / Nitrogen Gas / Carbonic Acid Gas / City Gas / Methane Gas / Propane gas | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Output Method | Switch | Pipe Port Type | Male thread | Plumbing Thread Type | R |
Plumbing Thread Nominal | 3/8 | Fluid Characteristics | Noncorrosive / Inert | Pressure Resistant(MPa) | 1.5 |
Operating Temperature Range(℃) | -5::80 | Number of Input Points | 1 | Number of Output Points | 1 |
Pipe Connection Direction | Down | Acquired Standards | CE | IP | IP40 |
Hysteresis(MPa) | 0.03 to 0.4 MPa | Scale plate pressure unit | MPa | Operation indicator lamp power supply | 24 V DC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy