(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
・ It can be set while looking at the measured value
・ Improved operability
・ Delay time max.1.5 ms or less
・ Useful function
・ Compact & lightweight
・ Improved workability
・ Stainless diaphragm is adopted
・ It is available for piping from 2 directions
Part Number
Configured Part Number is shown.
Part Number |
---|
ISE20C-R-02-W |
ISE20C-T-02-W |
ISE20C-T-02L-W |
ISE20C-T-M-02-W |
ISE20C-T-M-02L-W |
ISE20C-V-F02-W |
ISE20C-Y-02-W |
ISE20CH-R-02-W |
ISE20CH-V-N02-W |
ZSE20CF-T-02-W |
Part Number |
---|
Loading...
Type | Pressure Switch | Fluid Type | Air / Water | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Pipe Port Type | Male thread | Plumbing Thread Nominal | 1/4 | Operating Temperature Range(℃) | -5::50 |
Operating Humidity Range(%) | 35::85 | Number of Input Points | 1 | Power Supply Type | DC |
Power Supply Voltage(V) | 12 to 24 ±10% | Body Material | Pressure Sensor: SUS630 Joints: SUS304 | Lead Wire | Lead wire with connector, 5-core (Lead wire length 2 m, with waterproof cover) |
Custom-made Specifications | None | Option | None | Instruction Manual | Yes |
Calibration Certificate | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy