(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SMC
An SMC air filter.
[Features]
· Improved usability: the element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced (reduction of up to 46%).
· Improved visibility and safety
The bowl is completely covered by transparent bowl guard.
This allows for 360° monitoring while also protecting the bowl from the external environment, helping improve safety.
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
An AMG Series small and lightweight water separator.
[Features]
· Removes water droplets from compressed air.
· Removes impurities such as oil and other contaminants from compressed air.
· Filters large dust grains and separates oil droplets.
· Filtration of dust and separation of oil mist.
· Removal of offensive odors from compressed air.
Days to Ship: | 3 Days or more |
---|
Air Filter 3-in-1 Multi-dry Filter for Compressed Air
Maeda Shell
•Type: Standard
•Flow Direction: (Right)
•Filtration Level: 0.01µm
•Drain Cock: Auto Float Type
•Operating Pressure Range (mpa): 0.3::0.97
Days to Ship: | 8 Days or more |
---|
MISUMI
Capable of eliminating dust in the air
Days to Ship: | 8 Days or more |
---|
Mist Separator AFM20-A to AFM40-A, Micro Mist Separator AFD20-A to AFD40-A
SMC
Energy-saving Mist Separator AFM and Micro-Mist Separator AFD.
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
The Main Line Filter AFF Series removes impurities such as oil, water and other contaminants.
[Features]
· Improves the function of down flow dryers, extends the life of precision filters and prevents trouble with equipment.
Days to Ship: | 3 Days or more |
---|
Micro Mist Separator AMD Series
SMC
SMC Micro Mist Separator.
[Features]
· Can separate and remove oil particles in an aerosol state as well as any fine contaminants of 0.01 μm or more such as carbon and dust.
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.
Days to Ship: | 3 Days or more |
---|
SMC
The Mist Separator AM Series separates and removes oil mist.
[Features]
· A mist separator for removing particles such as rust and carbon with a particle size of 0.3 μm or more.
Days to Ship: | 3 Days or more |
---|
SMC
SMC Exhaust Cleaner AMC Series.
[Features]
· Reduces noise removes oil mist for a more comfortable working environment.
· Noise reduction: 35 dB(A) or more.
· Oil mist removal rate: over 99.9%.
Days to Ship: | Same day or more |
---|
Show Stock Products
Large Flow Air Filter AF800/900 Series
SMC
SMC Large Flow Air Filter AF800/900 Series.
[Features]
· Filtration: 5 μm, Semi-standard: 2/10/20/40/70/100 μm
Days to Ship: | 3 Days or more |
---|
Filter for Cleaning Liquid / Quick Change Filter FQ1 Series
SMC
The Filter For Cleaning Liquid / Quick Change Filter FQ1 Series makes element replacement quick and easy, with no tools required.
[Features]
· Easy V band fastening.
· Easy element centering.
· Connects the upper and lower elements securely.
· Prevents the element from tilting.
· Smooth drainage of liquid.
Days to Ship: | 3 Days or more |
---|
SMC
Inline Air Filter ZFC Series with one-touch fitting.
[Features]
· Capable of supporting both positive pressure and vacuum pressures.
· Prevents components from being scattered when loosened when used at positive pressures.
[Applications]
· Use to protect solenoid valves.
Days to Ship: | Same day or more |
---|
Show Stock Products
Exhaust Cleaner for Cleanroom, AMP Series
SMC
Exhaust Cleaner For Cleanroom AMP Series with reassuring two-stage element construction.
[Features]
· Exhaust cleaner that can be used inside a cleanroom.
· Exhaust air cleanliness: Equivalent to ISO Class 5 (Class 100 Fed.Std.209D).
· Particles of 0.3 μm or larger are kept to 3.5 particles/L or less.
Days to Ship: | Quote |
---|
Micro Mist Separator with Pre-Filter AMH Series
SMC
Micro Mist Separator with Pre-Filter AMH Series; separates and removes oil particles in an aerosol state.
[Features]
· A micro mist separator that can remove any fine contaminants of 0.01 μm or more such as carbon and dust.
[Applications]
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.
Days to Ship: | 3 Days or more |
---|
Odor Removal Filter AMF Series
SMC
The Odor Removal Filter AMF Series supports modular connections.
[Features]
· Can save space and helps reduce the amount of piping.
· Height reduced by up to 40% and weight reduced by up to 40%.
Days to Ship: | 3 Days or more |
---|
Clean Gas Filter Cartridge Type, Straight Type, SFB100 Series
SMC
Clean Gas Filter Cartridge Type, Straight Type for precision filtration for compressed air and nitrogen.
[Features]
· The filter has been made into a cartridge using a fluororesin holder and a fluororubber (FKM) gasket.
· Replaceable elements.
· Bracket included as standard.·
Days to Ship: | Quote |
---|
SMC
Bag Filter with excellent safety and maintainability.
Liquid quality can be stabilized by filtering and reuse of filter is possible.
[Features]
· Ideal for filtering high flow rate fluid.
· Easy maintenance.
· With safety mechanism.
· Bag type element.
· A wide range of filtration accuracy can be selected.
· Band method adopted.
· Element can be replaced outside the container.
· Structure without liquid pool.
· Weight reduction.
· Piping work is easy.
Days to Ship: | 3 Days or more |
---|
Air Filter / Mist Separator / Micro Mist Separator Replacement Parts
SMC
*The product image is for illustration purposes. Please note that it is different from the actual product.
Replacement parts for air filters, mist separators, and micro mist separators, including filter elements, element assemblies, baffles, bowl seals, bracket assemblies, and bowl assemblies.
[Please click here for the catalog]
・ P. 430 Air Filter AF10-A to AF60-A
・ P. 440 Mist Separator AFM20-A to AFM40-A
・ P. 440 Micro Mist Separator AFD20-A to AFD40-A
Days to Ship: | 3 Days or more |
---|
AIRX Small Filter Series (Built-In Floating Drain Trap)
Fukuhara
•Drain Cock: Float type
•Microbial Removal Performance: LRV≥7
•Operating Environment: Standard
•Operating Pressure Range (mpa): 0.1::1
•Connection Type: Rc (R)
Days to Ship: | 14 Days or more |
---|
COM-PURE AIRX High Pressure Standard Filter
Fukuhara
•Drain Cock: Manual
•Bowl Material: Stainless Steel
•Microbial Removal Performance: LRV≥7
•Operating Environment: Standard
•Treatment Air Flow Rate (l/minute): 1300
Days to Ship: | 8 Days or more |
---|
Filter For Industrial Use FGD Series
SMC
Filter For Industrial Use FGD Series, suitable for small flow rates and low pressure filtration.
[Features]
· Used in multiple industries.
· Suitable for a wide range of fluids.
Days to Ship: | Quote |
---|
Super Mist Separator AME Series
SMC
Super Mist Separator AME Series; separates and adsorbs oil particles in an aerosol state.
[Features]
· Changes oil-lubricating compressed air to oil-free equivalent air.
[Applications]
· Use for filtering compressed air for use on coating lines that require a high degree of cleanliness.
· Use for filtering compressed air for use in clean rooms and for compressed air for use in equipment with which oil must be avoided.
Days to Ship: | 3 Days or more |
---|
SMC
Clean Air Filter SFD Series with clear resin case.
[Features]
· Filtration: 0.01 μm.
· Initial pressure drop: 0.03 MPa.
· Maximum operating pressure: 1.0 MPa.
[Applications]
· Use with clean air blowers / ionizer blowers.
· Use for chamber substitution and fluid pumping.
Days to Ship: | Same day or more |
---|
Show Stock Products
Clean Gas Strainer: Cartridge Type / Straight Type, SFB200 Series
SMC
Clean gas strainer with bracket included as standard.
[Features]
· SUS316 sintered metallic element in a cartridge form (nominal filtration: 120 μm).
· Replaceable elements.
· Cartridge type / Straight type.
· Connection port diameter: 1/4.
· Connection method: Rc/NPT/TSJ/UOJ.
· RoHS compliant.
Days to Ship: | Quote |
---|
Clean Gas Filter: Disposable Type / Straight Type, SFB300 Series
SMC
Clean gas filter with bracket included as standard.
[Features]
·Element cannot be replaced
·Precision filtration of compressed air and nitrogen for semiconductor processes
·Highly reliable fluoropolymer membrane
·Filtration degree 0.01 µm (filtration efficiency 99.99%)
·Connection port diameter: 1/4
·Connection method: Rc/TSJ/URJ (For SFB31, only URJ can be selected)
·Model type: Disposable type (narrow size) / disposable type (long size)
Days to Ship: | Quote |
---|
Clean Gas Filter: Disposable Type / Multiple Disc Type, SFC100 Series
SMC
Highly reliable fluoropolymer membrane clean gas filter.
[Features]
·Element cannot be replaced
·Precision filtration of compressed air and nitrogen for semiconductor processes
·Filtration degree 0.01 µm (filtration efficiency 99.99%)
·Disposable type, multiple disc type
·Connection method: Rc, TSJ, URJ
·Nominal pipe thread size: 1/4, 3/8
Days to Ship: | Quote |
---|
Filter for Industrial Use FGE Series
SMC
[Features]
· Suitable for "filtration" of medium flow rate and low pressure.
· V band type is easy to replace elements. (With cover shatter-resistant prevention mechanism)
· Applicable for a wide range of fluids.
Days to Ship: | Quote |
---|
Filter for Industrial Use FGG Series
SMC
[Features]
· Suitable for "filtration" of high flow rate and low pressure.
· Since it is a V band type, element replacement is easy. (With cover shatter-resistant prevention mechanism)
Days to Ship: | Quote |
---|
Filter for Industrial Use FGA Series
SMC
[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· When it is used for gas, it will be treated as a custom order product that Class-2 pressure vessel should be applied. (Internal volume less than 40 L is excluded)
Days to Ship: | Quote |
---|
Sintered metal filter element, Fiber element
SMC
[Features]
· Excellent mechanical strength, heat- and chemical-resistance.
· Since it is a sintered product of fine powder metal, high filtration accuracy can be obtained.
· Even if clogging progresses, it can be used repeatedly by washing.
[Applications]
· Ideal as a check filter to keep the liquid clean.
· Various Gases, liquids, general solvents, high-temperature fluids.
Days to Ship: | 3 Days or more |
---|
Refresh Filter FN1 / FN4 Series
SMC
[Features]
· No need to replace elements.
· Unique element structure that is possible to backwash.
· Environmentally friendly recyclable filter.
· Automatic cleaning is possible.
· 2 types of elements that can be selected according to fluid conditions.
Days to Ship: | Quote |
---|
Sintered Metal Element, Stainless Steel With Fitting ESKA Series
SMC
[Features]
・ High mechanical strength and pressure resistance.
・ Resistant to corrosion.
・ High-precision filtration is possible.
・ Machining, crimping, brazing, welding and simultaneous sintering are possible.
・ It can be used repeatedly by washing.
Days to Ship: | Quote |
---|
Compressed Air Preparation Filter AFF/AM/AMD Series
SMC
[Features]
・ Space saving and labor hour reduction
・ Achieved weight reduction by using a thin stainless steel case. The work load during installation is reduced.
・ The increased amount of treated air by reducing the pressure drop contributes to energy saving.
・ Improved workability when replacing elements
・ The element has a slit end cap.
・ It can be identified by color
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Compressed Air Quality |
Treatment Air Flow Rate(l/min) |
Connection Type |
Plumbing Thread Nominal |
Filtration Level |
Operating Environment |
Drain Cock |
Bowl Material |
Bowl Guard |
Brand | SMC | SMC | Maeda Shell | MISUMI | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | Fukuhara | Fukuhara | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Mist Separator AFM20-A to AFM40-A, Micro Mist Separator AFD20-A to AFD40-A | Clean Gas Filter Cartridge Type, Straight Type, SFB100 Series | Air Filter / Mist Separator / Micro Mist Separator Replacement Parts | Clean Gas Strainer: Cartridge Type / Straight Type, SFB200 Series | Clean Gas Filter: Disposable Type / Straight Type, SFB300 Series | Clean Gas Filter: Disposable Type / Multiple Disc Type, SFC100 Series | Sintered Metal Element, Stainless Steel With Fitting ESKA Series | ||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||
Days to Ship |
Same day or more
Show Stock Products | 3 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | Quote | 3 Days or more | 3 Days or more | Quote | 3 Days or more | 3 Days or more | 14 Days or more | 8 Days or more | Quote | 3 Days or more |
Same day or more
Show Stock Products | Quote | Quote | Quote | Quote | Quote | Quote | 3 Days or more | Quote | Quote | 3 Days or more |
Specifications |
| ||||||||||||||||||||||||||||||||
Type | Standard | Standard | Standard | Standard | Standard | Standard / Related Components (Element for Replacement) | Standard | Standard / Related Components (Auxiliary Devices) | Exhaust Filter | Standard | Standard / Related Components (Element for Replacement) / Related Components (Auxiliary Devices) | Inline Filter | Exhaust Filter | Standard | Standard | Standard | Standard / Related Components (Element for Replacement) | Related Components (Element for Replacement) / Related Components (Auxiliary Devices) | Standard | Standard / Related Components (Element for Replacement) | Related Components (Auxiliary Devices) | Standard / Related Components (Element for Replacement) | Standard | Standard | Standard | Standard | Standard / Related Components (Auxiliary Devices) | Standard | Standard | Related Components (Element for Replacement) | Standard / Related Components (Element for Replacement) / Related Components (Auxiliary Devices) | Related Components (Element for Replacement) | Standard |
Compressed Air Quality | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air / Ultra-dry Air / High-Moisture Air / Oil Containing Air / Particle | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | Oil Containing Air | General Quality Dry Air | Fluid | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | Fluid | - | Large Particle Contaminated Air / Oil Containing Air | High-Moisture Air / Large Particle Contaminated Air / Oil Containing Air | Fluid | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air | General Quality Dry Air / Fluid | Fluid | Fluid | - | Fluid | - | General Quality Dry Air |
Treatment Air Flow Rate(l/min) | - | - | 750 ~ 1500 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 350 | 1300 | - | - | - | - | 45 | - | - | - | - | - | - | - | 7000 ~ 14500 |
Connection Type | M / Rc (R) / NPT / G | Rc (R) / NPT / G | Rc (R) | - | Rc (R) / NPT / G | Rc (R) / NPT / G | Rc (R) / NPT / G | Rc (R) / NPT / G | Rc (R) / NPT / G | Rc (R) / NPT / G | Rc (R) | One-Touch Plumbing | Rc (R) / NPT / G | Rc (R) / NPT / G | Rc (R) / NPT / G | M / Rc (R) / NPT | Rc (R) / Tube Flange | - | Rc (R) | Rc (R) | Rc (R) | Rc (R) / NPT / G | Rc (R) / NPT / One-Touch Plumbing | Rc (R) / NPT | Rc (R) | Rc (R) / TSJ | Rc (R) | Rc (R) | Tube Flange | - | Rc (R) | - | Rc (R) / NPT |
Plumbing Thread Nominal | M5 / 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/2 / 2 | 3/8 / 1/2 / 3/4 | 1/4 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/2 / 2 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/2 / 2 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/2 / 2 | 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/2 / 2 | 1 1/4 / 1 1/2 / 2 | 1/2 / 3/4 / 1 | - | 1/4 / 3/8 / 1/2 / 3/4 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/2 / 2 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/2 / 2 | M5 / 1/4 | 2 | - | 3/8 | 3/4 | 3/8 / 1/2 / 3/4 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/2 / 2 | 1/4 | 1/4 | 1/4 | 1/4 / 3/8 | 1 / 2 | 2 | - | - | 1 / 2 | - | 1 / 1 1/2 / 2 |
Filtration Level | 5µm | Fluid Removal Rate 99% | 0.01µm | 40µm | 0.01µm / 0.3µm | 3µm | 0.01µm | 0.3µm | 0.3µm | _1 / 5µm / 40µm / 70µm / 2㎛ | - | 5µm / 10µm | 0.01µm | 0.01µm | 0.01µm | 0.01µm | _1 / 50μm / 3µm / 5µm / 25µm / 10µm / 1µm | - | 0.01µm | 0.01µm / 3µm / 0.1µm | - | 0.01µm | 0.01µm | 0.01µm | 0.01µm | 0.01µm | _ / _1 / 0.5μm / 50μm / 105μm / Not Provided / 5µm / 10µm / 1µm / 2㎛ | _ / _1 / 50μm / 5µm / 40µm / 10µm / 120µm | 0.5μm / 105μm | - | _ / 149μm / Not Provided / 5µm | - | 0.01µm / 1µm |
Operating Environment | Standard | Standard | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Clean Room Specification(Particulate Prevention) | Standard | Standard | Clean Room Specification(Particulate Prevention) | Standard | - | Standard | Standard | Standard | Standard | Standard / Clean Room Specification(Particulate Prevention) | Clean Room Specification(Particulate Prevention) | Clean Room Specification(Particulate Prevention) | Clean Room Specification(Particulate Prevention) | Standard | Standard | Standard | - | Standard | - | Standard |
Drain Cock | Not Provided / Manual / Auto Float Type | Not Provided / Manual / Auto Float Type | Auto Float Type | - | Not Provided / Manual / Auto Float Type | Not Provided / Manual / Auto Float Type | Not Provided / Manual / Auto Float Type | Not Provided / Manual / Auto Float Type | Manual | Not Provided / Manual / Auto Float Type | Manual | Not Provided | - | Not Provided / Manual / Auto Float Type | Not Provided | Not Provided | Not Provided | - | Auto Float Type | Manual | Manual | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | - | Auto Float Type |
Bowl Material | Resin / Metal with Level Gauge | Metal | - | - | Resin / Metal with Level Gauge | Metal | Metal | Metal | Resin | Resin / Metal with Level Gauge | Metal | Resin | - | Metal | Metal | Metal | Metal | - | Metal | Metal | Metal | Metal | Resin / Metal | Metal | Metal | Metal | Metal | Metal | Metal | - | Metal | - | - |
Bowl Guard | Not Provided / Included | Not Provided | - | - | Not Provided / Included | Not Provided | Not Provided | Not Provided | Not Provided | Included | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | - | Not Provided |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy