| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 150 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 150 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 150 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 150 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 150 | Bracket | NBR | 1 | Compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 150 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 150 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
3 Days
| Standard | General Dry Air | [Rc (R)] Rc | 1/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 250 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 250 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 250 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 250 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [G] G | 3/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 250 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 250 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 250 | Bracket | NBR | 1.6 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 3/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 250 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | None | FKM | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | None | NBR | 1 | Compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
3 Days
| Standard | General Dry Air | [Rc (R)] Rc | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/2 | 0.01μm | Standard | [Direction to Left] Right→Left | No | [Metal] Aluminum Alloy | No | - | 350 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | Bracket | NBR | 1 | Compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [G] G | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [G] G | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 3/8 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 350 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
3 Days
| Standard | General Dry Air | [Rc (R)] Rc | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 450 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/2 | 0.01μm | Standard | [Direction to Left] Right→Left | No | [Metal] Aluminum Alloy | No | - | 450 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 450 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 450 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 450 | None | NBR | 1 | Compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 450 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [G] G | 3/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 450 | Bracket | NBR | 1 | Compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 450 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 450 | None | NBR | 1.6 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1/2 | 0.01μm | Standard | [Direction to Left] Right→Left | No | [Metal] Aluminum Alloy | No | - | 450 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 450 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 3/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 450 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 550 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 3/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 550 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 550 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 550 | None | NBR | 1 | Compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 550 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [G] G | 3/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 550 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [G] G | 1 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 550 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
3 Days
| Standard | General Dry Air | [NPT] NPT | 3/4 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 550 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
3 Days
| Standard | General Dry Air | [NPT] NPT | 1 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 550 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 550 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 650 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 650 | None | NBR | 1 | Non-compatible | White Vaseline specification (O-ring and gasket, etc.) | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 650 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 650 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [G] G | 1 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 650 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 650 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 650 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [NPT] NPT | 1 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 650 | Bracket | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 850 | None | NBR | 1 | Non-compatible | None | - |
| 1 Piece(s) | Available |
Quote
| Standard | General Dry Air | [Rc (R)] Rc | 1 1/2 | 0.01μm | Standard | [(Right)] From Left to Right | No | [Metal] Aluminum Alloy | No | - | 850 | Bracket | NBR | 1 | Non-compatible | None | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy