(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sintered Metal Element, Stainless Steel With Fitting ESKA Series

Sintered Metal Element, Stainless Steel With Fitting ESKA Series
  • Volume Discount

[Features]
・ High mechanical strength and pressure resistance.
・ Resistant to corrosion.
・ High-precision filtration is possible.
・ Machining, crimping, brazing, welding and simultaneous sintering are possible.
・ It can be used repeatedly by washing.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ESKA-Z2811-120
ESKA-Z2813-120
ESKA-Z2814-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Length A
(mm)
Port size (diameter)
1 Piece(s)Available

Quote

13.5R1/8
1 Piece(s)Available

Quote

20R3/8
1 Piece(s)Available

Quote

23R1/2

Loading...

  1. 1

Basic Information

Type Related Components (Replacement Elements) Element materials Stainless steel (SUS) Nominal filtration accuracy 120

Additional Products in this Category

Tech Support