(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Suitable for "filtration" of high flow rate and low pressure.
· Since it is a V band type, element replacement is easy. (With cover shatter-resistant prevention mechanism)
Part Number
Configured Part Number is shown.
Part Number |
---|
FGGLB-20-T020A |
FGGLC-20-S120VA-G2 |
FGGSB-20-M010NA |
FGGSB-20-S040NA |
FGGSB-20-T005A |
FGGSB-20-T050A |
FGGSC-20-T020A |
FGGSC-20-T050A |
FGGSC-20-T100A |
Loading...
Type | Industrial Filter | How to Connect | Pipe connection type | Compressed Air Quality | Fluid |
---|---|---|---|---|---|
Connection Type | Rc | Plumbing Thread Nominal | 2 | Operating Environment | Standard |
Operating Pressure Range(MPa) | ::0.7 | Flow Direction | Left to Bottom | Drain Cock | No |
Bowl Material | SUS304 | Bowl Guard | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy