(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clean Gas Strainer: Cartridge Type / Straight Type, SFB200 Series

Clean Gas Strainer: Cartridge Type / Straight Type, SFB200 Series
  • Volume Discount

Clean gas strainer with bracket included as standard.
[Features]
· SUS316 sintered metallic element in a cartridge form (nominal filtration: 120 μm).
· Replaceable elements.
· Cartridge type / Straight type.
· Connection port diameter: 1/4.
· Connection method: Rc/NPT/TSJ/UOJ.
· RoHS compliant.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
SFB200-02
SFB201-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type
1 Piece(s)Available

Quote

[Rc (R)] Rc
1 Piece(s)Available

Quote

[NPT] NPT Female
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Plumbing Thread Nominal 1/4
Filtration Level 0.01μm Operating Environment Clean Room Specifications (Prevent dust) Operating Pressure Range(MPa) ::0.99
Drain Cock No Bowl Material SUS316 Bowl Guard No

Additional Products in this Category

Tech Support