| 1 Piece(s) | Available |
Quote
| [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | 5μm | - | - | - | - | - | - | - | 250 | Cylinder-type | - | None | FN11□1□ | - |
| 1 Piece(s) | Available |
Quote
| [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | 20µm | - | - | - | - | - | - | - | 250 | Cylinder-type | - | None | FN11□1□ | - |
| 1 Piece(s) | Available |
Quote
| [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | 5μm | - | - | - | - | - | - | - | 500 | Cylinder-type | - | None | FN11□2□ | - |
| 1 Piece(s) | Available |
Quote
| [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | 20µm | - | - | - | - | - | - | - | 500 | Cylinder-type | - | None | FN11□2□ | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 1 | 5μm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | NBR | 250 | Cylinder-type | SUS304 | N/A (with Plug) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 1 | 5μm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | NBR | 250 | Cylinder-type | SUS304 | With Pressure Gauge (Liquid contact part: Brass) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 1 | 5μm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | FKM | 250 | Cylinder-type | SUS304 | N/A (with Plug) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 1 | 20µm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | FKM | 250 | Cylinder-type | SUS304 | N/A (with Plug) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 1 | 20µm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | NBR | 500 | Cylinder-type | SUS304 | N/A (with Plug) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 1 | 20µm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | NBR | 500 | Cylinder-type | SUS304 | With Pressure Gauge (Liquid contact part: Brass) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 1 | 5μm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | NBR | 250 | Height gap type | SUS304 | With Pressure Gauge (Liquid contact part: Brass) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | NBR | 500 | Cylinder-type | SUS304 | N/A (with Plug) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 5μm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | NBR | 500 | Cylinder-type | SUS304 | With Pressure Gauge (Liquid contact part: Brass) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 20µm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | NBR | 500 | Cylinder-type | SUS304 | N/A (with Plug) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 20µm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | NBR | 500 | Cylinder-type | SUS304 | With Pressure Gauge (Liquid contact part: Brass) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Standard] Low-Maintenance Filter | Pipe connection type | Fluid | [Rc (R)] Rc | 2 | 20µm | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | FKM | 500 | Cylinder-type | SUS304 | With Pressure Gauge (Liquid contact part: Brass) | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Related Components (Auxiliary Devices)] Dust Collection Filter | Pipe connection type | Fluid | [Rc (R)] R | 1 | 149μm | Standard | ~0.7 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | FKM | N/A | Wire mesh | SUS304 | None | N/A | - |
| 1 Piece(s) | Available |
Quote
| [Related Components (Auxiliary Devices)] Reservoir Tank | Pipe connection type | Fluid | [Rc (R)] Rc | 1 | No | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | NBR | N/A | None | None | None | N/A | 1.1 |
| 1 Piece(s) | Available |
Quote
| [Related Components (Auxiliary Devices)] Reservoir Tank | Pipe connection type | Fluid | [Rc (R)] Rc | 1 | No | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | FKM | N/A | None | None | None | N/A | 1.1 |
| 1 Piece(s) | Available |
Quote
| [Related Components (Auxiliary Devices)] Reservoir Tank | Pipe connection type | Fluid | [Rc (R)] Rc | 1 | No | Standard | ~1 | [(Right)] From Left to Right | No | [Metal] SUS304 | No | FKM | N/A | None | None | None | N/A | 1.8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy