(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compressed Air Preparation Filter AFF/AM/AMD Series

Compressed Air Preparation Filter AFF/AM/AMD Series
  • Volume Discount

[Features]
・ Space saving and labor hour reduction
・ Achieved weight reduction by using a thin stainless steel case. The work load during installation is reduced.
・ The increased amount of treated air by reducing the pressure drop contributes to energy saving.
・ Improved workability when replacing elements
・ The element has a slit end cap.
・ It can be identified by color

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
AFF70D-10
AFF70D-N10
AFF90D-N14
AFF90D-N20
AMD80D-14
Part NumberMinimum order quantityVolume DiscountDays to Ship Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Filtration Level Size of Body
1 Piece(s)Available

3 Days

7000[Rc (R)] Rc11μm70D
1 Piece(s)Available

3 Days

7000[NPT] NPT11μm70D
1 Piece(s)Available

Quote

14500[NPT] NPT1 1/21μm90D
1 Piece(s)Available

3 Days

14500[NPT] NPT21μm90D
1 Piece(s)Available

Quote

11000[Rc (R)] Rc1 1/20.01μm80D

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Operating Environment Standard
Operating Pressure Range(MPa) 0.1::1.0 Drain Cock N.O. Automatic Drain Bowl Guard No
Inline Filter, Element Replacement Acceptable Inline Filter, Case Material Stainless Steel Specifications With auto drain
Accessory None Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support